Article number |
6ES7132-6BF00-0CA0
|
6ES7132-6BF01-0CA0
|
|
|
|
|
SIMATIC ET 200SP, digital output module, DQ 8x 24VDC/0.5A High Feature, source output PNP, source output, Packing unit: 1 unit, suitable for BU type A0, color code CC02, Channel diagnostics for: Short-circuit and wire break; supply voltage, channel fault LED |
SIMATIC ET 200SP, digital output module, DQ 8x24 V DC/0.5 A high feature, source output (PNP,sourcing output) packing unit: 1 unit, suitable for BU type A0, color code CC02, channel diagnostics for: short-circuit and wire break, supply voltage, channel fault LED |
General information |
Product type designation |
DQ 8x24 V DC/0.5 A HF |
DQ 8x24VDC/0.5A HF |
HW functional status |
From FS07 |
01 |
Firmware version |
|
V1.0 |
● FW update possible |
Yes |
usable BaseUnits |
BU type A0 |
Color code for module-specific color identification plate |
CC02 |
Product function |
● I&M data |
Yes; I&M0 to I&M3 |
● Isochronous mode |
Yes |
Engineering with |
● STEP 7 TIA Portal configurable/integrated from version |
V13 SP1 / - |
as of TIA Portal V19 with HSP0428 / integrated as of TIA Portal V20 |
● STEP 7 configurable/integrated from version |
V5.5 / - |
as of STEP 7 V5.5 SP3 with HSP0230 V11.0 / integrated as of STEP 7 V5.7 SP3 |
● PCS 7 configurable/integrated from version |
V8.1 SP1 |
|
● PROFIBUS from GSD version/GSD revision |
One GSD file each, Revision 3 and 5 and higher |
● PROFINET from GSD version/GSD revision |
GSDML V2.3 |
GSDML V2.43 |
Operating mode |
● DQ |
Yes |
● DQ with energy-saving function |
No |
● PWM |
No |
● Oversampling |
No |
● MSO |
Yes |
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
Reverse polarity protection |
Yes |
Input current |
Current consumption (rated value) |
28 mA |
|
Current consumption, max. |
28 mA |
20 mA; without load |
output voltage / header |
Rated value (DC) |
24 V |
Power loss |
Power loss, typ. |
1 W |
Address area |
Address space per module |
● Address space per module, max. |
8 byte; 2 channels per submodule + QI information |
Hardware configuration |
Automatic encoding |
Yes |
● Mechanical coding element |
Yes |
● Type of mechanical coding element |
Type A |
Submodules |
● Number of configurable submodules, max. |
|
4 |
Selection of BaseUnit for connection variants |
● 1-wire connection |
BU type A0 |
● 2-wire connection |
BU type A0 |
● 3-wire connection |
BU type A0 with AUX terminals or potential distributor module |
● 4-wire connection |
BU type A0 + Potential distributor module |
|
Digital outputs |
Type of digital output |
Source output (PNP, current-sourcing) |
Number of digital outputs |
8 |
Current-sinking |
No |
Current-sourcing |
Yes |
Digital outputs, parameterizable |
Yes |
output characteristic acc. to IEC 61131, type 0.5 |
|
Yes |
Short-circuit protection |
Yes |
Yes; Electronic |
● Response threshold, typ. |
0.7 to 1.3 A |
Open-circuit detection |
|
Yes |
Limitation of inductive shutdown voltage to |
Typ. L+ (-50 V) |
Controlling a digital input |
Yes |
Switching capacity of the outputs |
● with resistive load, max. |
0.5 A |
● with inductive load, max. |
|
0.5 A |
● on lamp load, max. |
5 W |
Load resistance range |
● lower limit |
48 Ω |
● upper limit |
12 kΩ |
Output current |
● for signal "1" rated value |
0.5 A |
● for signal "1" permissible range, max. |
|
0.5 A |
● for signal "0" residual current, max. |
0.1 mA |
Output delay with resistive load |
● "0" to "1", typ. |
50 µs |
● "1" to "0", typ. |
100 µs |
Parallel switching of two outputs |
● for uprating |
No |
● for redundant control of a load |
Yes |
Switching frequency |
● with resistive load, max. |
100 Hz |
● with inductive load, max. |
2 Hz |
0.1 Hz; higher frequencies are possible, see Equipment Manual "Maximum permitted switching frequency of inductive loads" |
● on lamp load, max. |
10 Hz |
Total current of the outputs |
● Current per channel, max. |
0.5 A |
● Current per module, max. |
4 A |
Total current of the outputs (per module) |
horizontal installation |
— up to 60 °C, max. |
4 A |
vertical installation |
— up to 50 °C, max. |
4 A |
Cable length |
● shielded, max. |
1 000 m |
● unshielded, max. |
600 m |
Isochronous mode |
Execution and activation time (TCO), min. |
48 µs |
Bus cycle time (TDP), min. |
500 µs |
Jitter, max. |
|
8 µs |
Interrupts/diagnostics/status information |
Diagnostics function |
Yes |
Substitute values connectable |
Yes |
Alarms |
● Diagnostic alarm |
Yes |
Diagnoses |
● Monitoring the supply voltage |
Yes |
— parameterizable |
|
Yes |
● Wire-break |
Yes; channel by channel |
● Short-circuit |
Yes; channel by channel |
|
● Short-circuit to M |
|
Yes; channel by channel |
● Short-circuit to L+ |
|
Yes; channel by channel |
● Group error |
Yes |
Diagnostics indication LED |
● Monitoring of the supply voltage (PWR-LED) |
Yes; green PWR LED |
● Channel status display |
Yes; green LED |
● for channel diagnostics |
Yes; red LED |
● for module diagnostics |
Yes; green/red DIAG LED |
Potential separation |
Potential separation channels |
● between the channels |
No |
● between the channels and backplane bus |
Yes |
● Between the channels and load voltage L+ |
|
No |
● between the channels and the power supply of the electronics |
No |
|
Isolation |
Isolation tested with |
707 V DC (type test) |
Standards, approvals, certificates |
Suitable for safety functions |
No |
Suitable for safety-related tripping of standard modules |
No; see FAQ Entry ID: 39198632 |
Yes; see FAQ Entry ID: 39198632 |
Ecological footprint |
● environmental product declaration |
Yes |
|
Global warming potential |
— global warming potential, (total) [CO2 eq] |
20.4 kg |
|
— global warming potential, (during production) [CO2 eq] |
3.16 kg |
|
— global warming potential, (during operation) [CO2 eq] |
17.5 kg |
|
— global warming potential, (after end of life cycle) [CO2 eq] |
-0.221 kg |
|
Highest safety class achievable for safety-related tripping of standard modules |
● Performance level according to ISO 13849-1 |
|
PL d |
● Category according to ISO 13849-1 |
|
Cat. 3 |
● SIL acc. to IEC 62061 |
|
SIL 2 |
● remark on safety-oriented shutdown |
|
https://support.industry.siemens.com/cs/de/en/view/39198632
|
Ambient conditions |
Ambient temperature during operation |
● horizontal installation, min. |
-30 °C; < 0 °C as of FS07 |
-30 °C |
● horizontal installation, max. |
60 °C |
● vertical installation, min. |
-30 °C; < 0 °C as of FS07 |
-30 °C |
● vertical installation, max. |
50 °C |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
5 000 m; Restrictions for installation altitudes > 2 000 m, see manual |
5 000 m; restrictions for installation altitudes > 2 000 m, see ET 200SP system manual |
Dimensions |
Width |
15 mm |
Height |
73 mm |
Depth |
58 mm |
Weights |
Weight, approx. |
30 g |