Article number |
6ES7136-6BA00-0CA0
|
6ES7136-6BA01-0CA0
|
|
|
|
|
SIMATIC DP, Electronics module for ET 200SP, F-DI 8x 24 V DC HF, 15 mm width, up to PL E (ISO 13849-1)/ SIL3 (IEC 61508) |
SIMATIC DP, electronic module for ET 200SP, F-DI 8x 24 V DC HF, 15 mm width, up to PLe (ISO 13849-1)/ SIL3 (IEC 61508) |
General information |
Product type designation |
F-DI 8x24VDC HF |
Firmware version |
|
● FW update possible |
|
Yes |
usable BaseUnits |
BU type A0 |
Color code for module-specific color identification plate |
|
CC01 |
Product function |
● I&M data |
Yes; I&M0 to I&M3 |
Engineering with |
● STEP 7 TIA Portal configurable/integrated from version |
V12 |
SIMATIC Safety V17 with HSP 0360 or higher |
● STEP 7 configurable/integrated from version |
V5.5 SP3 / - |
as 6ES7136-6BA00-0CA0 |
● PROFINET from GSD version/GSD revision |
V2.31 |
GSDML V2.35 |
CiR - Configuration in RUN |
Reparameterization possible in RUN |
|
No |
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
20.4 V |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
Reverse polarity protection |
Yes |
power supply according to NEC Class 2 required |
No |
Input current |
Current consumption (rated value) |
75 mA; without load |
|
Current consumption, max. |
21 mA; From the backplane bus |
40 mA; without load |
Encoder supply |
Number of outputs |
8 |
Short-circuit protection |
Yes; Electronic (response threshold 0.7 A to 1.8 A) |
|
Output current |
● up to 60 °C, max. |
0.3 A |
|
24 V encoder supply |
● 24 V |
Yes; min. L+ (-1.5 V) |
● Short-circuit protection |
Yes |
Yes; Electronic (response threshold 0.7 A to 1.8 A) |
● Output current, max. |
800 mA; Total current of all encoders |
|
● Output current per channel, max. |
|
300 mA |
● Output current per module, max. |
|
800 mA; Total current of all encoders |
Power |
Power available from the backplane bus |
70 mW |
|
Power loss |
Power loss, typ. |
4 W |
2 W |
Address area |
Address space per module |
● Inputs |
6 byte |
7 byte; S7-300/400F CPU, 6 byte |
● Outputs |
4 byte |
5 byte; S7-300/400F CPU, 4 byte |
Hardware configuration |
Automatic encoding |
Yes |
● Electronic coding element type F |
Yes |
Digital inputs |
Number of digital inputs |
8 |
Source/sink input |
Yes; P-reading |
Input characteristic curve in accordance with IEC 61131, type 1 |
Yes |
Input voltage |
● Rated value (DC) |
24 V |
● for signal "0" |
-30 to +5 V |
● for signal "1" |
+15 to +30 V |
Input current |
● for signal "1", typ. |
3.7 mA |
Input delay (for rated value of input voltage) |
for standard inputs |
— parameterizable |
Yes |
— at "0" to "1", min. |
0.4 ms |
— at "0" to "1", max. |
20 ms |
— at "1" to "0", min. |
0.4 ms |
— at "1" to "0", max. |
20 ms |
for technological functions |
— parameterizable |
No |
Cable length |
● shielded, max. |
1 000 m |
● unshielded, max. |
500 m |
Interrupts/diagnostics/status information |
Diagnostics function |
Yes |
Alarms |
● Diagnostic alarm |
Yes |
● Hardware interrupt |
No |
Diagnostics indication LED |
● RUN LED |
Yes; green LED |
● ERROR LED |
Yes; red LED |
● Monitoring of the supply voltage (PWR-LED) |
Yes; green PWR LED |
● Channel status display |
Yes; green LED |
● for channel diagnostics |
Yes; red LED |
● for module diagnostics |
Yes; green/red DIAG LED |
Potential separation |
Potential separation channels |
● between the channels |
No |
● between the channels and backplane bus |
Yes |
● between the channels and the power supply of the electronics |
No |
Isolation |
Isolation tested with |
707 V DC (type test) |
Standards, approvals, certificates |
Suitable for safety functions |
Yes |
Highest safety class achievable in safety mode |
● Performance level according to ISO 13849-1 |
PLe |
● Category according to ISO 13849-1 |
|
Cat. 4 |
● SIL acc. to IEC 61508 |
SIL 3 |
Probability of failure (for service life of 20 years and repair time of 100 hours) |
— Low demand mode: PFDavg in accordance with SIL3 |
< 2.00E-05 |
— High demand/continuous mode: PFH in accordance with SIL3 |
< 1.00E-09 1/h |
Ambient conditions |
Ambient temperature during operation |
● horizontal installation, min. |
0 °C |
● horizontal installation, max. |
60 °C |
● vertical installation, min. |
0 °C |
● vertical installation, max. |
50 °C |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
4 000 m; Restrictions for installation altitudes > 2 000 m, see manual |
4 000 m; restrictions for installation altitudes > 2 000 m, see ET 200SP system manual |
Dimensions |
Width |
15 mm |
Height |
73 mm |
Depth |
58 mm |
Weights |
Weight, approx. |
49 g |
29 g |