Article number 6ES7138-4GA50-0AB0 6ES7137-6BD00-0BA0
*** spare part *** SIMATIC DP, electronic module for ET 200S, 4SI IO-Link, 4 point-to-point interfaces 15 mm width, IO-Link master SIMATIC ET 200SP, CM 4xIO-Link ST Communication module IO-Link Master V1.1
Supply voltage
Rated value (DC) 24 V
Power loss
Power loss, typ. 1 W
Ambient conditions
Altitude during operation relating to sea level
● Installation altitude above sea level, max. 2 000 m; On request: Installation altitudes greater than 2 000 m
Dimensions
Width 15 mm 13 mm
Height 81 mm 73 mm
Depth 52 mm 58 mm
Weights
Weight, approx. 30 g
last modified: 5/22/2024