Article number 6ES7148-6JA00-0AB0 6ES7148-6JE00-0BB0
SIMATIC DP, ET 200ECO PN, IO-Link master, 4IO-L+8DI+4DO 24 V DC/1.3A 8xM12, Duplicate assignment, Degree of protection IP67 SIMATIC ET 200eco PN, CM 4x IO-Link + DIQ 12x 24 V DC/0.5 A/2 A, M12-L, 8x M12, 4x port class A channel diagnostics, shared device, with 2 controllers, prioritized startup, MRP, S2 redundancy, I&M0...3, multi-fieldbus, PN IO, EtherNet/IP, Modbus TCP, degree of protection IP67 / IP69K
General information
HW functional status From FS03
Firmware version V5.1.x
● FW update possible Yes
Vendor identification (VendorID) 002AH
Device identifier (DeviceID) 0306H
Manufacturer ID according to ODVA (VendorID) 04E3H
Device ID according to ODVA (Product code) 0FADH
Product function
● I&M data Yes; I&M0 to I&M3
● Isochronous mode No
● Prioritized startup Yes
Engineering with
● STEP 7 TIA Portal configurable/integrated from version STEP 7 V17 or higher with HSP 0378
● PROFINET from GSD version/GSD revision GSDML V2.3.x
● Multi Fieldbus Configuration Tool (MFCT) V1.4.1 or higher
Operating mode
● DI Yes
● Counter No
● DQ Yes
● MSI Yes
● MSO Yes
Supply voltage
Rated value (DC) 24 V
Reverse polarity protection Yes
power supply according to NEC Class 2 required Yes No
Load voltage 1L+
● Rated value (DC) 24 V
● permissible range, lower limit (DC) 20.4 V
● permissible range, upper limit (DC) 28.8 V
● Reverse polarity protection Yes; Against destruction; encoder power supply outputs applied with reversed polarity
Load voltage 2L+
● Rated value (DC) 24 V
● permissible range, lower limit (DC) 20.4 V
● permissible range, upper limit (DC) 28.8 V
● Reverse polarity protection Yes Yes; against destruction
Input current
Current consumption (rated value) 70 mA; without load
Current consumption, typ. 200 mA
from supply voltage 1L+, max. 4 A
from load voltage 1L+ (unswitched voltage) 12 A; Maximum value
from load voltage 2L+, max. 4 A 12 A; Maximum value
Encoder supply
Number of outputs 6 4
24 V encoder supply
● Short-circuit protection Yes Yes; per channel, electronic
● Output current, max. 200 mA; 100 mA per output to X5-X6 2 A; Per channel
Power loss
Power loss, typ. 8 W 9.7 W
Address area
Address space per module
● Inputs 146 byte; + 8 bytes for QI information
● Outputs 130 byte
Hardware configuration
Submodules
● Number of configurable submodules, max. 6
Digital inputs
Number of digital inputs 8 12; Parameterizable as DIQ
● in groups of 4
Digital inputs, parameterizable Yes
Source/sink input P-reading
Input characteristic curve in accordance with IEC 61131, type 3 Yes
Number of simultaneously controllable inputs
all mounting positions
— up to 60 °C, max. 8 12
Input voltage
● Rated value (DC) 24 V
● for signal "0" -3 to +5V
● for signal "1" +11 to +30V
Input current
● for signal "0", max. (permissible quiescent current) 1.5 mA
● for signal "1", typ. 7 mA 2.5 mA
Input delay (for rated value of input voltage)
for standard inputs
— parameterizable Yes; 0.05 / 0.1 / 0.4 / 0.8 / 1.6 / 3.2 / 12.8 / 20 ms
— at "0" to "1", max. typically 3 ms
— at "1" to "0", max. typically 3 ms
Cable length
● unshielded, max. 30 m
Digital outputs
Number of digital outputs 4 12; Parameterizable as DIQ
● in groups of 2 load groups for 4 or 8 outputs each
Current-sourcing Yes
Short-circuit protection Yes; Electronic Yes; per channel, electronic
● Response threshold, typ. 1.8 A 0.5 A: 1 A / 2 A: 3 A
Limitation of inductive shutdown voltage to Typ. (L1+, L2+) -47 V 0.5 A: Type 1L+ (-70 V) / 2 A: Type (-18 V)
Controlling a digital input Yes
Switching capacity of the outputs
● with resistive load, max. 0.5 A / 2 A
● with inductive load, max. 0.5 A / 2 A
● on lamp load, max. 5 W 0.5 A: 5 W / 2 A 10 W
Load resistance range
● lower limit 0.5 A: 48 ohms / 2 A: 12 ohms
● upper limit 4 kΩ
Output voltage
● for signal "1", min. 1L+ (-0.8 V) / 2L+ (-0.8 V)
Output current
● for signal "1" rated value 1.3 A; Maximum 0.5 A / 2 A
● for signal "1" permissible range, max. 0.5 A / 2 A
● for signal "0" residual current, max. 1.5 mA 0.1 mA
Output delay with resistive load
● "0" to "1", max. 0.5 A: 100 µs / 2 A: 150 µs; at rated load
● "1" to "0", max. 0.5 A: 150 µs / 2 A: 2.5 ms; at rated load
Parallel switching of two outputs
● for uprating No
● for redundant control of a load Yes
Switching frequency
● with resistive load, max. 100 Hz 0.5 A: 100 Hz / 2 A: 40 Hz
● with inductive load, max. 0.5 Hz
● on lamp load, max. 1 Hz
Total current of the outputs
● Current per group, max. 1L+: 2 A / 2L+: 5.5 A
● Current per module, max. 7.5 A
Total current of the outputs (per group)
all mounting positions
— up to 60 °C, max. 3.9 A
Cable length
● unshielded, max. 30 m
Encoder
Connectable encoders
● 2-wire sensor Yes
— permissible quiescent current (2-wire sensor), max. 1.5 mA
IO-Link
Number of ports 4
● of which simultaneously controllable 4
IO-Link protocol 1.0 Yes
IO-Link protocol 1.1 No Yes
Transmission rate 4.8 kBd (COM1); 38.4 kBd (COM2) 4.8 kBaud (COM1); 38.4 kBaud (COM2), 230 kBaud (COM3)
Cycle time, min. 2 ms
Size of process data, input per port 32 byte 33 byte
Size of process data, input per module 32 byte 132 byte
Size of process data, output per port 32 byte
Size of process data, output per module 32 byte 128 byte
Memory size for device parameter 2 kbyte; for each port
Master backup Possible with function block IO_LINK_MASTER
Configuration without S7-PCT Possible; autostart/manual function
Cable length unshielded, max. 20 m
Operating modes
● IO-Link Yes
● DI Yes
● DQ Yes Yes; max. 100 mA
Connection of IO-Link devices
● Port type A Yes Yes; via 3-core cable
● Port type B No
● via three-wire connection Yes
Interfaces
Transmission procedure 100BASE-TX
Number of PROFINET interfaces 1
1. Interface
Interface type PROFINET with 100 Mbit/s full duplex (100BASE-TX)
Interface types
● M12 port Yes Yes; 2x M12, 4-pin, D-coded
● Number of ports 2
● integrated switch Yes
Protocols
● PROFINET IO Device Yes
● Open IE communication Yes
Interface types
M12 port
● Autonegotiation Yes
● Autocrossing Yes
● Transmission rate, max. 100 Mbit/s
Protocols
Supports protocol for PROFINET IO Yes
PROFINET CBA No
PROFIsafe No
EtherNet/IP No Yes
Modbus TCP Yes
PROFINET IO Device
Services
— IRT Yes; 250 µs to 4 ms in 125 µs frame
— IRT with the option "high flexibility" Yes
— Prioritized startup Yes
— Shared device Yes
— Number of IO Controllers with shared device, max. 2
Redundancy mode
● PROFINET system redundancy (S2) Yes
— on S7-1500R/H Yes
— on S7-400H Yes
● PROFINET system redundancy (R1) No
● H-Sync forwarding Yes
Media redundancy
— MRP Yes
EtherNet/IP
Services
— CIP Implicit Messaging Yes
— CIP Explicit Messaging Yes
— CIP Safety No
— Shared device Yes; 2x EtherNet/IP Scanner
— Number of scanners with shared device, max. 2
Updating times
— Requested Packet Interval (RPI) 2 ms
Redundancy mode
— DLR (Device Level Ring) No
Address area
— Address space per module, max. 300 byte
— LargeForwardOpen (Class3) No
Modbus TCP
Services
— read coils (code=1) Yes
— read discrete inputs (code=2) Yes
— Read Holding Registers (Code=3) Yes
— write single coil (code=5) Yes
— write multiple coils (code=15) Yes
— Write Multiple Registers (Code=16) Yes
— Parameter change by master No
— Modbus TCP Security Protocol No
Address space per station
— Address space per station, max. 300 byte
— Access-consistent address space 2 byte
Updating time
— I/O request interval 2 ms
Connections
— number of connections per device 12
Open IE communication
● TCP/IP No Yes; (only EtherNet/IP or Modbus TCP)
● SNMP Yes
● DCP Yes
● LLDP Yes
● ping Yes
● ARP Yes
Interrupts/diagnostics/status information
Diagnostics function Yes
Substitute values connectable Yes
Alarms
● Diagnostic alarm Yes Yes; Parameterizable
● Maintenance interrupt Yes; Parameterizable
● Hardware interrupt Yes; Parameterizable
Diagnoses
● Diagnostic information readable Yes
● Monitoring the supply voltage Yes; green "ON" LED Yes
— parameterizable Yes
● Wire-break Yes; DI, input current < 0.3 mA, per channel
● Wire-break in actuator cable Yes
● Wire-break in signal transmitter cable Yes
● Short-circuit Yes
● Short-circuit encoder supply Yes Yes; Per channel
● Group error Yes; Red/yellow "SF/MT" LED
Diagnostics indication LED
● RUN LED Yes; green LED
● ERROR LED Yes; red LED
● MAINT LED Yes; Yellow LED
● Monitoring of the supply voltage (PWR-LED) Yes; green LED
● NS LED Yes; green/red LED
● MS LED Yes; green/red LED
● IO LED Yes; red-green-yellow LED
● Channel status display Yes; green LED
● for channel diagnostics Yes; red LED
● For load voltage monitoring Yes; green LED
● Connection display LINK TX/RX Yes; green LED, only link
Potential separation
between the load voltages Yes
between load voltage and all other switching components No
between Ethernet and electronics Yes
Potential separation channels
● between the channels No Yes
● between the channels and the power supply of the electronics 8 channels are non-isolated and 8 channels are isolated from supply voltage 1L+
Isolation
tested with
● 24 V DC circuits 707 V DC (type test)
● Test voltage for interface, rms value [Vrms] 1 500 V; According to IEEE 802.3
Degree and class of protection
IP degree of protection IP65/67 IP65/67/69K
Standards, approvals, certificates
Suitable for safety-related tripping of standard modules Yes; from FS01
Highest safety class achievable for safety-related tripping of standard modules
● Performance level according to ISO 13849-1 PL d
● Category according to ISO 13849-1 Cat. 3
● SIL acc. to IEC 62061 SIL 2
● remark on safety-oriented shutdown https://support.industry.siemens.com/cs/de/en/view/39198632
Use in hazardous areas
● Explosion protection category for gas ATEX II 3G Ex nA II T4 ATEX, UKEX, IECEx, CCCEx for Zone 2
● Explosion protection category for dust ATEX II 3D Ex tc IIIC T90°C Dc ATEX, UKEX, IECEx, CCCEx for Zone 22
product functions / security / header
signed firmware update Yes
safely removing data Yes
Ambient conditions
Ambient temperature during operation
● min. -40 °C
● max. 60 °C
Altitude during operation relating to sea level
● Ambient air temperature-barometric pressure-altitude Up to max. 5 000 m, at installation height > 2 000 m additional restrictions
connection method
Design of electrical connection 4/5-pin M12 circular connectors
Design of electrical connection for the inputs and outputs M12, 5-pin, A-coded
Design of electrical connection for supply voltage M12, 4-pin, L-coded
Dimensions
Width 60 mm 45 mm
Height 175 mm 200 mm
Depth 49 mm 48 mm
Weights
Weight, approx. 910 g 780 g
last modified: 10/18/2024