| Article number |
6ES7148-6JD00-0AB0
|
6ES7148-6JG00-0BB0
|
|
|
|
|
***spare part*** SIMATIC DP, ET 200eco PN, IO-Link master, 4IO-L, 4xM12, degree of protection IP67 |
SIMATIC ET 200eco PN, CM 8x IO-Link + DI 4x 24 V DC, M12-L, 8x M12, 4x port class A + 4x port class B, channel diagnostics, shared device with 2 controllers, prioritized startup, MRP, S2 redundancy, I&M0...3, multi-fieldbus, PN IO, Ethernet IP, Modbus TCP, degree of protection IP67 / IP69K |
| General information |
| HW functional status |
|
FS05 |
| Firmware version |
|
| ● FW update possible |
|
Yes |
| Vendor identification (VendorID) |
002AH |
| Device identifier (DeviceID) |
0306H |
| Manufacturer ID according to ODVA (VendorID) |
|
04E3H |
| Device ID according to ODVA (Product code) |
|
0FA9H |
| Product function |
| ● I&M data |
|
Yes; I&M0 to I&M3, I&M5 |
| ● Isochronous mode |
No |
| ● IRT |
No |
Yes |
| ● Prioritized startup |
|
Yes |
| Engineering with |
| ● STEP 7 TIA Portal configurable/integrated from version |
|
STEP 7 V17 or higher with HSP 0363 |
| ● PROFINET from GSD version/GSD revision |
|
GSDML V2.3.x |
| ● Multi Fieldbus Configuration Tool (MFCT) |
|
from V1.3 SP1 |
| Operating mode |
| ● IO-Link |
Yes |
| ● DI |
Yes |
| ● DQ |
Yes; max. 100 mA |
No |
| ● MSI |
|
No |
| ● MSO |
|
No |
| Supply voltage |
| Rated value (DC) |
24 V |
|
| Reverse polarity protection |
Yes |
|
| power supply according to NEC Class 2 required |
Yes |
No |
| Load voltage 1L+ |
| ● Rated value (DC) |
|
24 V |
| ● permissible range, lower limit (DC) |
|
20.4 V |
| ● permissible range, upper limit (DC) |
|
28.8 V |
| ● Reverse polarity protection |
|
Yes; against destruction |
| Load voltage 2L+ |
| ● Rated value (DC) |
24 V |
| ● permissible range, lower limit (DC) |
|
20.4 V |
| ● permissible range, upper limit (DC) |
|
28.8 V |
| ● Reverse polarity protection |
Yes; against destruction; load increasing |
Yes; Against destruction; encoder power supply outputs applied with reversed polarity |
| Input current |
| Current consumption (rated value) |
|
70 mA; without load |
| Current consumption, typ. |
100 mA |
|
| from supply voltage 1L+, max. |
4 A |
|
| from load voltage 1L+ (unswitched voltage) |
|
12 A; Maximum value |
| from load voltage 2L+, max. |
4 A |
12 A; Maximum value |
| Encoder supply |
| Number of outputs |
4 |
8 |
| 24 V encoder supply |
| ● Short-circuit protection |
Yes; per channel, electronic |
| ● Output current, max. |
500 mA; Per channel |
0.5 A; Per channel |
| Power loss |
| Power loss, typ. |
4.8 W |
5.5 W |
| Address area |
| Address space per module |
| ● Inputs |
|
264 byte; + 8 bytes for QI information |
| ● Outputs |
|
256 byte |
| Hardware configuration |
| Submodules |
| ● Number of configurable submodules, max. |
|
9 |
| Digital inputs |
| Number of digital inputs |
|
4 |
| Source/sink input |
|
P-reading |
| Input characteristic curve in accordance with IEC 61131, type 3 |
|
Yes |
| Number of simultaneously controllable inputs |
| all mounting positions |
| — up to 60 °C, max. |
|
4 |
| Input voltage |
| ● Rated value (DC) |
|
24 V |
| ● for signal "0" |
|
-3 to +5V |
| ● for signal "1" |
|
+11 to +30V |
| Input current |
| ● for signal "1", typ. |
|
2.5 mA |
| Input delay (for rated value of input voltage) |
| for standard inputs |
| — at "0" to "1", max. |
|
typically 3 ms |
| — at "1" to "0", max. |
|
typically 3 ms |
| Cable length |
| ● unshielded, max. |
|
30 m |
| IO-Link |
| Number of ports |
4 |
8 |
| ● of which simultaneously controllable |
4 |
8 |
| IO-Link protocol 1.0 |
Yes |
| IO-Link protocol 1.1 |
Yes |
| Transmission rate |
4.8 kBaud (COM1); 38.4 kBaud (COM2), 230 kBaud (COM3) |
| Cycle time, min. |
|
2 ms |
| Size of process data, input per port |
32 byte |
33 byte |
| Size of process data, input per module |
128 bytes + 4 bytes PQI |
264 byte |
| Size of process data, output per port |
32 byte |
| Size of process data, output per module |
128 byte |
256 byte |
| Memory size for device parameter |
2 kbyte; for each port |
| Master backup |
Possible with function block IO_LINK_MASTER |
possible with LIOLink_Master function block |
| Configuration without S7-PCT |
Possible; autostart/manual function |
| Cable length unshielded, max. |
20 m |
| Operating modes |
| ● IO-Link |
Yes |
| ● DI |
Yes |
| ● DQ |
Yes; max. 100 mA |
| Connection of IO-Link devices |
| ● Port type A |
Yes; via 3-core cable |
| ● Port type B |
Yes; Additional device supply: max. 2 A per port, max. 4 A per module |
Yes; additional device supply: max. 2 A per port, max. 6 A per module |
| ● via three-wire connection |
|
Yes |
| Interfaces |
| Transmission procedure |
100BASE-TX |
|
| Number of PROFINET interfaces |
1 |
| 1. Interface |
| Interface type |
|
PROFINET with 100 Mbit/s full duplex (100BASE-TX) |
| Interface types |
| ● M12 port |
Yes |
Yes; 2x M12, 4-pin, D-coded |
| ● Number of ports |
|
2 |
| ● integrated switch |
Yes |
| Protocols |
| ● PROFINET IO Device |
|
Yes |
| ● Open IE communication |
|
Yes |
| PROFINET IO Device |
| Services |
| — IRT |
|
Yes; 250 µs to 4 ms in 125 µs frame |
| — IRT with the option "high flexibility" |
Yes |
|
| — Prioritized startup |
|
Yes |
| — Shared device |
|
Yes |
| — Number of IO Controllers with shared device, max. |
|
2 |
| Interface types |
| M12 port |
| ● Autonegotiation |
Yes |
| ● Autocrossing |
Yes |
| ● Transmission rate, max. |
100 Mbit/s |
| Protocols |
| Supports protocol for PROFINET IO |
Yes |
| PROFINET CBA |
No |
|
| PROFIsafe |
No |
| EtherNet/IP |
No |
Yes |
| Modbus TCP |
|
Yes |
| Redundancy mode |
| ● PROFINET system redundancy (S2) |
|
Yes |
| — on S7-1500R/H |
|
Yes |
| — on S7-400H |
|
Yes |
| ● PROFINET system redundancy (R1) |
|
No |
| ● H-Sync forwarding |
|
Yes |
| Media redundancy |
| — MRP |
Yes |
| EtherNet/IP |
| Services |
| — CIP Implicit Messaging |
|
Yes |
| — CIP Explicit Messaging |
|
Yes |
| — CIP Safety |
|
No |
| — Shared device |
|
Yes; 2x EtherNet/IP Scanner |
| — Number of scanners with shared device, max. |
|
2 |
| Updating times |
| — Requested Packet Interval (RPI) |
|
2 ms |
| Redundancy mode |
| — DLR (Device Level Ring) |
|
No |
| Address area |
| — Address space per module, max. |
|
300 byte |
| — LargeForwardOpen (Class3) |
|
No |
| Modbus TCP |
| Services |
| — read coils (code=1) |
|
Yes |
| — read discrete inputs (code=2) |
|
Yes |
| — Read Holding Registers (Code=3) |
|
Yes |
| — write single coil (code=5) |
|
Yes |
| — write multiple coils (code=15) |
|
Yes |
| — Write Multiple Registers (Code=16) |
|
Yes |
| — Parameter change by master |
|
No |
| — Modbus TCP Security Protocol |
|
No |
| Address space per station |
| — Address space per station, max. |
|
300 byte |
| — Access-consistent address space |
|
2 byte |
| Updating time |
| — I/O request interval |
|
2 ms |
| Connections |
| — number of connections per device |
|
12 |
| Open IE communication |
| ● TCP/IP |
No |
Yes; (only EtherNet/IP or Modbus TCP) |
| ● SNMP |
Yes |
| ● DCP |
Yes |
|
| ● LLDP |
Yes |
| ● ping |
Yes |
|
| ● ARP |
Yes |
| Interrupts/diagnostics/status information |
| Diagnostics function |
Yes |
|
| Alarms |
| ● Diagnostic alarm |
Yes |
Yes; Parameterizable |
| ● Maintenance interrupt |
|
Yes; Parameterizable |
| Diagnoses |
| ● Diagnostic information readable |
Yes |
| ● Monitoring the supply voltage |
Yes; green "ON" LED |
Yes |
| — parameterizable |
|
Yes |
| ● Wire-break |
|
Yes |
| ● Short-circuit |
Yes; Device supply to M |
|
| ● Short-circuit encoder supply |
|
Yes; Per channel |
| ● Group error |
Yes; Red/yellow "SF/MT" LED |
|
| Diagnostics indication LED |
| ● RUN LED |
|
Yes; green LED |
| ● ERROR LED |
|
Yes; red LED |
| ● MAINT LED |
|
Yes; Yellow LED |
| ● Monitoring of the supply voltage (PWR-LED) |
|
Yes; green LED |
| ● NS LED |
|
Yes; green/red LED |
| ● MS LED |
|
Yes; green/red LED |
| ● IO LED |
|
Yes; red/green/yellow LEDs |
| ● Channel status display |
|
Yes; green LED |
| ● for channel diagnostics |
|
Yes; red LED |
| ● For load voltage monitoring |
|
Yes; green LED |
| ● Connection display LINK TX/RX |
|
Yes; green LED, only link |
| Potential separation |
| between the load voltages |
Yes |
| between load voltage and all other switching components |
No |
|
| between Ethernet and electronics |
Yes |
| Potential separation channels |
| ● between the channels |
|
No |
| ● between the channels and the power supply of the electronics |
|
No |
| Isolation |
| tested with |
| ● 24 V DC circuits |
707 V DC (type test) |
| ● Test voltage for interface, rms value [Vrms] |
1 500 V; According to IEEE 802.3 |
| Degree and class of protection |
| IP degree of protection |
IP65/67 |
IP65/67/69K |
| Standards, approvals, certificates |
| Suitable for safety-related tripping of standard modules |
No |
Yes; from FS01 |
| Highest safety class achievable for safety-related tripping of standard modules |
| ● Performance level according to ISO 13849-1 |
|
PL d |
| ● Category according to ISO 13849-1 |
|
Cat. 3 |
| ● SIL acc. to IEC 62061 |
|
SIL 2 |
| ● remark on safety-oriented shutdown |
|
https://support.industry.siemens.com/cs/de/en/view/39198632
|
| Use in hazardous areas |
| ● Explosion protection category for gas |
ATEX II 3G Ex nA II T4 |
ATEX, UKEX, IECEx, CCCEx for Zone 2 |
| ● Explosion protection category for dust |
ATEX II 3D Ex tc IIIC T90°C Dc |
ATEX, UKEX, IECEx, CCCEx for Zone 22 |
| product functions / security / header |
| signed firmware update |
|
Yes |
| safely removing data |
|
Yes |
| Ambient conditions |
| Ambient temperature during operation |
| ● min. |
|
-40 °C |
| ● max. |
|
60 °C |
| Altitude during operation relating to sea level |
| ● Ambient air temperature-barometric pressure-altitude |
|
Up to max. 5 000 m, at installation height > 2 000 m additional restrictions, see manual for details |
| connection method |
| Design of electrical connection |
3/5-pin M12 round connectors |
4/5-pin M12 circular connectors |
| Design of electrical connection for the inputs and outputs |
|
M12, 5-pin, A-coded |
| Design of electrical connection for supply voltage |
|
M12, 4-pin, L-coded |
| Dimensions |
| Width |
30 mm |
45 mm |
| Height |
200 mm |
| Depth |
49 mm |
48 mm |
| Weights |
| Weight, approx. |
550 g |
780 g |
|
| eClass |
14 |
27-24-26-08 |
| eClass |
12 |
27-24-26-08 |
| eClass |
9.1 |
27-24-26-08 |
| eClass |
9 |
27-24-26-08 |
| eClass |
8 |
27-24-26-08 |
| eClass |
7.1 |
27-24-26-08 |
| eClass |
6 |
27-24-26-08 |
| ETIM |
10 |
EC001604 |
| ETIM |
9 |
EC001604 |
| ETIM |
8 |
EC001604 |
| ETIM |
7 |
EC001604 |
| IDEA |
4 |
3564 |
| UNSPSC |
15 |
32-15-17-05 |
|
| eClass |
14 |
27-24-26-08 |
| eClass |
12 |
27-24-26-08 |
| eClass |
9.1 |
27-24-26-08 |
| eClass |
9 |
27-24-26-08 |
| eClass |
8 |
27-24-26-08 |
| eClass |
7.1 |
27-24-26-08 |
| eClass |
6 |
27-24-26-08 |
| ETIM |
10 |
EC001604 |
| ETIM |
9 |
EC001604 |
| ETIM |
8 |
EC001604 |
| ETIM |
7 |
EC001604 |
| IDEA |
4 |
3564 |
| UNSPSC |
15 |
32-15-17-05 |
|
| Approvals / Certificates |
| EU declaration of conformity |
|
Yes
|
Yes
|
| UK Declaration of Conformity
|
|
Yes
|
Yes
|
| Miscellaneous
|
|
Yes
|
Yes
|
| Manufacturer Declaration
|
|
Yes
|
Yes
|
| UL
|
|
Yes
|
Yes
|
| KC
|
|
Yes
|
Yes
|
| RCM
|
|
Yes
|
Yes
|
| RCM
|
|
Yes
|
Yes
|
| IECEx
|
|
Yes
|
Yes
|
| ATEX |
|
Yes
|
Yes
|
| CCC-Ex
|
|
Yes
|
Yes
|
| ATEX |
|
Yes
|
Yes
|
| Miscellaneous
|
|
Yes
|
Yes
|
| ABS (American Bureau of Shipping)
|
|
Yes
|
Yes
|
| BV (Bureau Veritas) |
|
Yes
|
Yes
|
| DNV (Det Norske Veritas) |
|
Yes
|
Yes
|
| LR (Lloyds Register)
|
|
Yes
|
Yes
|
| NK / Nippon Kaiji Kyokai
|
|
Yes
|
Yes
|
| RINA (Registro Italiano Navale) |
|
Yes
|
Yes
|
| CCS (China Classification Society) |
|
Yes
|
Yes
|
| KR (Korean Register of Shipping) |
|
Yes
|
Yes
|
| PROFINET |
|
Yes
|
Yes
|