Article number |
6ES7232-4HD30-0XB0
|
6ES7232-4HD32-0XB0
|
|
|
|
|
***Spare part*** SIMATIC S7-1200, Analog output, SM 1232, 4 AO, +/-10 V, 14-bit resolution, or 0-20 mA, 13-bit resolution |
SIMATIC S7-1200, Analog output, SM 1232, 4 AO, +/-10 V, 14-bit resolution, or 0-20 mA/4-20 mA, 13-bit resolution |
General information |
Product type designation |
SM 1232, AQ 4x14 bit |
Supply voltage |
Rated value (DC) |
24 V |
Input current |
Current consumption, typ. |
45 mA |
from backplane bus 5 V DC, typ. |
80 mA |
Power loss |
Power loss, typ. |
1.5 W |
Analog outputs |
Number of analog outputs |
4; Current or voltage |
Output ranges, voltage |
● -10 V to +10 V |
Yes |
Output ranges, current |
● 0 to 20 mA |
Yes |
Load impedance (in rated range of output) |
● with voltage outputs, min. |
1 000 Ω |
● with current outputs, max. |
600 Ω |
Cable length |
● shielded, max. |
|
100 m; shielded, twisted pair |
Analog value generation for the outputs |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
14 bit; Voltage: 14 bit; Current : 13 bit |
Errors/accuracies |
Temperature error (relative to output range), (+/-) |
25 °C ±0.3%, to 55 °C ±0.6% total measurement range |
Basic error limit (operational limit at 25 °C) |
● Voltage, relative to output range, (+/-) |
0.3 % |
● Current, relative to output range, (+/-) |
0.3 % |
Interference voltage suppression for f = n x (f1 +/- 1 %), f1 = interference frequency |
● Common mode voltage, max. |
12 V |
Interrupts/diagnostics/status information |
Alarms |
Yes |
Diagnostics function |
Yes |
Alarms |
● Diagnostic alarm |
Yes |
Diagnoses |
● Monitoring the supply voltage |
Yes |
● Wire-break |
Yes |
● Short-circuit |
Yes |
Diagnostics indication LED |
● for status of the outputs |
Yes |
● for maintenance |
Yes |
Degree and class of protection |
IP degree of protection |
IP20 |
Standards, approvals, certificates |
CE mark |
Yes |
CSA approval |
|
Yes |
UL approval |
|
Yes |
cULus |
|
Yes |
FM approval |
Yes |
RCM (formerly C-TICK) |
Yes |
KC approval |
|
Yes |
Marine approval |
|
Yes |
Ambient conditions |
Free fall |
● Fall height, max. |
0.3 m; five times, in product package |
Ambient temperature during operation |
● min. |
0 °C |
-20 °C |
● max. |
55 °C |
60 °C |
● horizontal installation, min. |
0 °C |
-20 °C |
● horizontal installation, max. |
55 °C |
60 °C |
● vertical installation, min. |
0 °C |
-20 °C |
● vertical installation, max. |
45 °C |
50 °C |
Ambient temperature during storage/transportation |
● min. |
-40 °C |
● max. |
70 °C |
Air pressure acc. to IEC 60068-2-13 |
● Operation, min. |
795 hPa |
● Operation, max. |
1 080 hPa |
● Storage/transport, min. |
660 hPa |
● Storage/transport, max. |
1 080 hPa |
Relative humidity |
● Operation at 25 ℃ without condensation, max. |
95 % |
Pollutant concentrations |
● SO2 at RH < 60% without condensation |
S02: < 0.5 ppm; H2S: < 0.1 ppm; RH < 60% condensation-free |
connection method |
required front connector |
Yes |
Mechanics/material |
Enclosure material (front) |
|
● Plastic |
Yes |
Dimensions |
Width |
45 mm |
Height |
100 mm |
Depth |
75 mm |
Weights |
Weight, approx. |
180 g |