Article number 6ES7288-1ST30-0AA0 6ES7288-1ST30-0AA1
*** spare part *** SIMATIC S7-200 SMART, CPU ST30, standard CPU, DC/DC/DC, onboard I/O: 18 DI 24 V DC; 12 DO 24 V DC; power supply: DC 20.4-28.8V DC, program/data memory 30 KB SIMATIC S7-200 SMART, CPU ST30, standard CPU, DC/DC/DC, onboard I/O: 18 DI 24 V DC; 12 DQ 24 V DC; power supply: DC 20.4 - 28.8 V DC, program/data memory 30 KB web server
General information
Product type designation CPU ST30 DC/DC/DC
Engineering with
● Programming package STEP 7 Micro/WIN SMART
Installation type/mounting
Rail mounting Yes; Standard - DIN rail
Supply voltage
Rated value (DC) 24 V
permissible range, lower limit (DC) 20.4 V
permissible range, upper limit (DC) 28.8 V
Input current
Current consumption, max. 624 mA; 24 V DC
Inrush current, max. 6 A; at 28.8 V
Output current
Current output, max. 300 mA; 24 V DC Sensor Power
for backplane bus (5 V DC), max. 1.4 A; max. 5 V DC for EM bus
Power loss
Power loss, max. 12 W
Memory
Type of memory DDR
Flash Yes
RAM Yes
Memory available for user data 12 kbyte
Memory size 18 kbyte; Program memory
Micro Memory Card Yes; microSDHC Card (optional)
Backup
● present Yes; Maintenance free, RTC requires 7 days.
CPU processing times
for bit operations, typ. 150 ns; / instruction
for word operations, typ. 1.2 µs; / instruction
for floating point arithmetic, typ. 3.6 µs; / instruction
Address area
I/O address area
● Inputs 144 byte; 256 bit of digital inputs & 56 words of analog inputs
● Outputs 144 byte; 256 bit of digital outputs & 56 words of analog outputs
Time of day
Clock
● Type Hardware clock, no battery backup
● Hardware clock (real-time) Yes
● Backup time 7 d
● Deviation per day, max. 120 s; within 120s/month at 25 °C
Digital inputs
Number of digital inputs 18
● of which inputs usable for technological functions 6; HSC (High Speed Counting)
Source/sink input Yes
Number of simultaneously controllable inputs
all mounting positions
— up to 40 °C, max. 18
Input voltage
● Type of input voltage DC
● Rated value (DC) 24 V
● for signal "0" I0.0 to I0.3 < 1 V DC; I0.4 to I2.7 < 5 V DC
● for signal "1" I0.0 to I0.3 > 4V; I0.4 to I2.7 > 15V
Input current
● for signal "0", max. (permissible quiescent current) 1 mA
● for signal "1", typ. 4 mA
Input delay (for rated value of input voltage)
for standard inputs
— parameterizable Yes; 0.2 ms, 0.4 ms, 0.8 ms, 1.6 ms, 3.2 ms, 6.4 ms and 12.8 ms, selectable in groups of four
— at "0" to "1", min. 0.2 ms
— at "0" to "1", max. 12.8 ms
for interrupt inputs
— parameterizable Yes
for technological functions
— parameterizable Yes; 6 Single phase: 5 HSCs at 200 kHz; 1 HSCs at 30 kHz 4 A/B phase: 3 HSCs at 100 kHz; 1 HSC at 20 kHz
Cable length
● shielded, max. 500 m; 50m shielded for HSC inputs
● unshielded, max. 300 m; for technological functions: No
Digital outputs
Number of digital outputs 12; Transistor 12
● of which high-speed outputs 3; 100 kHz Pulse Train Output
Short-circuit protection No
Switching capacity of the outputs
● with resistive load, max. 0.5 A
● on lamp load, max. 5 W
Output voltage
● for signal "1", min. 20 V DC
Output current
● for signal "1" rated value 0.5 A
● for signal "0" residual current, max. 10 µA
Output delay with resistive load
● "0" to "1", max. 3 µs; of the standard outputs, max. 3 µs; of the pulse outputs, max. (Q a.0 to Q a.3) 1 µs
● "1" to "0", max. 200 µs; of the standard outputs, max. 200 µs; of the pulse outputs, max. (Q a.0 to Q a.3) 50 µs
Switching frequency
● of the pulse outputs, with resistive load, max. 100 kHz
Relay outputs
● Number of relay outputs 0
Cable length
● shielded, max. 500 m
● unshielded, max. 150 m
Interfaces
Number of industrial Ethernet interfaces 1
Number of RS 485 interfaces 1
1. Interface
Interface type PROFINET
Isolated Yes; Transformer isolated, 1,500V AC
automatic detection of transmission rate Yes; 10/100 Mbit/s
Autonegotiation Yes
Autocrossing Yes
Interface types
● RJ 45 (Ethernet) Yes
Protocols
● PROFINET IO Controller Yes; Since V2.4
● PROFINET IO Device Yes; I-Device since V2.5
PROFINET IO Controller
● Transmission rate, max. 100 Mbit/s
Services
— Number of connectable IO Devices, max. 8
— Updating time 4 ms; The minimum value of the update time also depends on the communication component set for PROFINET IO, on the number of IO devices and the quantity of configured user data.
Address area
— Inputs, max. 128 byte; Per device
— Outputs, max. 128 byte; Per device
2. Interface
Interface type RS 485 (max. 187.5 kbps)
Interface types
● RS 485 Yes
PROFIBUS DP master
Services
— S7 communication Yes
Protocols
Supports protocol for PROFINET IO Yes; RT Controller (since FW V2.4) & I-Device (since FW V2.5)
PROFIBUS Yes; Via CM DP module
Protocols (Ethernet)
● TCP/IP Yes
communication functions / header
S7 communication
● supported Yes
● as server Yes
● as client Yes
Test commissioning functions
Status/control
● Status/control variable Yes
Forcing
● Forcing Yes
Integrated Functions
PID controller Yes; PID closed-loop control function: Continuous controller outputs, binary controller outputs, automatic/manual mode, max. 8 loops
Number of pulse outputs 3
EMC
Interference immunity against discharge of static electricity
● Interference immunity against discharge of static electricity acc. to IEC 61000-4-2 Yes
— Test voltage at air discharge 8 kV
— Test voltage at contact discharge 4 kV
Interference immunity against high-frequency electromagnetic fields
● Interference immunity against high-frequency radiation acc. to IEC 61000-4-3 Yes; 10 V/m, 80 to 1 000 MHz (to IEC 61000-4-3); 10 V/m, 900 MHz, 1.89 GHz, 50% ED (to IEC 61000-4-3)
Interference immunity to cable-borne interference
● Interference immunity on supply lines acc. to IEC 61000-4-4 Yes; 2 kV acc. to IEC 61000-4-4, burst
● Interference immunity on signal cables acc. to IEC 61000-4-4 Yes; ±2 kV acc. to IEC 61000-4-4, Burst
Interference immunity against conducted variable disturbance induced by high-frequency fields
● Interference immunity against high frequency current feed acc. to IEC 61000-4-6 Yes; 10 V, 150 kHz to 80 MHz (to IEC 61000-4-6)
Emission of radio interference acc. to EN 55 011
● Limit class A, for use in industrial areas Yes; EN 61000-6-4, interference emission: Intended for use in industrial areas.
Emission of conducted and non-conducted interference
● Interference emission via line/AC current cables EN 61000-6-4, interference emission: Intended for use in industrial areas.
Degree and class of protection
IP degree of protection IP20
Standards, approvals, certificates
CE mark Yes
Ambient conditions
Free fall
● Fall height, max. 0.3 m; five times, in product package
Ambient temperature during operation
● min. 0 °C -20 °C
● max. 55 °C 60 °C
● horizontal installation, min. 0 °C -20 °C
● horizontal installation, max. 55 °C 60 °C
● vertical installation, min. 0 °C -20 °C
● vertical installation, max. 45 °C 50 °C
Ambient temperature during storage/transportation
● min. -40 °C
● max. 70 °C
Air pressure acc. to IEC 60068-2-13
● Storage/transport, min. 660 hPa
● Storage/transport, max. 1 080 hPa
Altitude during operation relating to sea level
● Installation altitude, min. -1 000 m
● Installation altitude, max. 2 000 m
Relative humidity
● Operation at 25 ℃ without condensation, max. 95 %
configuration / header
configuration / programming / header
Programming language
— LAD Yes
— FBD Yes
— STL Yes
Dimensions
Width 110 mm
Height 100 mm
Depth 81 mm
Weights
Weight, approx. 375 g
last modified: 3/12/2024