Article number |
6ES7288-3AM06-0AA0
|
|
SIMATIC S7-200 SMART, analog I/O SM AM06, 4 AI/2 AO, 0..10 V, 0..5 V, 0/4..20mA, +/-5 V, +/-2.5 V, 12 bit resolution or 4...20 mA, +/-10 V 11 bit resolution |
General information |
Product type designation |
SM AM06, AI 4x12 bit, AQ 2x11 bit |
CiR - Configuration in RUN |
Reparameterization possible in RUN |
No |
Supply voltage |
Type of supply voltage |
DC |
Rated value (DC) |
24 V; -15 / +20 % |
permissible range, lower limit (DC) |
20.4 V |
permissible range, upper limit (DC) |
28.8 V |
Input current |
Current consumption, typ. |
60 mA |
from backplane bus 5 V DC, typ. |
80 mA |
Power loss |
Power loss, typ. |
2 W |
Analog inputs |
Number of analog inputs |
4 |
Input ranges |
● Voltage |
Yes; ±10V, ±5V, ±2.5V |
● Current |
Yes; 0 to 20 mA |
● Thermocouple |
No |
● Resistance thermometer |
No |
● Resistance |
No |
Input ranges (rated values), voltages |
● -10 V to +10 V |
Yes |
— Input resistance (-10 V to +10 V) |
9 MΩ |
● -2.5 V to +2.5 V |
Yes |
— Input resistance (-2.5 V to +2.5 V) |
9 MΩ |
● -5 V to +5 V |
Yes |
— Input resistance (-5 V to +5 V) |
9 MΩ |
Input ranges (rated values), currents |
● 0 to 20 mA |
Yes |
— Input resistance (0 to 20 mA) |
250 Ω |
Analog outputs |
Number of analog outputs |
2; Current or voltage |
Output ranges, voltage |
● -10 V to +10 V |
Yes |
Output ranges, current |
● 0 to 20 mA |
Yes |
Load impedance (in rated range of output) |
● with voltage outputs, min. |
1 kΩ |
● with current outputs, max. |
500 Ω |
Analog value generation for the inputs |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
12 bit; voltage mode: 11 bit + sign bit, current mode: 11 bit |
● Interference voltage suppression for interference frequency f1 in Hz |
10 / 50 / 60 / 400 Hz |
Smoothing of measured values |
● parameterizable |
Yes; In 4 stages: 1x, 4x, 16x, 32x cycle time |
● Step: None |
Yes; 1x |
● Step: low |
Yes; 4x |
● Step: Medium |
Yes; 16x |
● Step: High |
Yes; 32x |
Analog value generation for the outputs |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
11 bit; voltage mode: 11 bit + sign bit, current mode: 11 bit |
● Resolution in isochronous mode (including overrange) |
voltage mode: 10 bit + sign bit, current mode: 10 bit |
Interrupts/diagnostics/status information |
Diagnostics function |
Yes |
Diagnoses |
● Monitoring the supply voltage |
Yes |
● Wire-break |
Yes |
● Short-circuit |
Yes |
Diagnostics indication LED |
● for status of the inputs |
Yes |
● for status of the outputs |
Yes |
Degree and class of protection |
IP degree of protection |
IP20 |
Standards, approvals, certificates |
CE mark |
Yes |
Dimensions |
Width |
45 mm |
Height |
100 mm |
Depth |
81 mm |
Weights |
Weight, approx. |
173.4 g |