Article number |
6ES7450-1AP00-0AE0
|
6ES7450-1AP01-0AE0
|
|
|
|
|
********** Replacement part ********* SIMATIC S7-400, Function module FM 450-1 for counter function with 2 channels, incl. configuration package on CD |
SIMATIC S7-400, function module FM 450-1 for counter function with 2 channels incl. configuration package on CD |
Supply voltage |
Auxiliary voltage 1L+, load voltage 2L+ |
● Rated value (DC) |
24 V |
● permissible range, lower limit (DC) |
20.4 V; Dynamic 18.5 V |
● permissible range, upper limit (DC) |
28.8 V; dynamic 30.2 V |
Input current |
from load voltage 1L+ (without load), max. |
40 mA |
50 mA |
from load voltage 2L+ (without load), max. |
|
60 µA |
from backplane bus 5 V DC, max. |
450 mA |
300 mA |
Encoder supply |
5 V encoder supply |
● 5 V |
Yes; 5.2 V ±2 % |
● Short-circuit protection |
Yes |
● Output current, max. |
300 mA |
24 V encoder supply |
● 24 V |
Yes; 1L+ (-3 V) |
● Short-circuit protection |
Yes |
● Output current, max. |
300 mA |
Power loss |
Power loss, typ. |
9 W |
6 W |
Digital inputs |
Number of digital inputs |
6 |
Functions |
1 for gate start, 1 for gate stop, 1 for setting the counter |
Input voltage |
● for signal "0" |
-28.8 ... +5V |
● for signal "1" |
+11 to +28.8V |
Input current |
● for signal "1", typ. |
9 mA |
Input delay (for rated value of input voltage) |
● Input frequency (with a time delay of 0.1 ms), max. |
200 kHz |
for standard inputs |
— parameterizable |
Yes |
— at "0" to "1", max. |
2.5 µs; ≥ 2.5 µs (200 kHz); ≤ 25 µs (20 kHz) |
Digital outputs |
Number of digital outputs |
4 |
Short-circuit protection |
Yes; Clocked electronically |
Limitation of inductive shutdown voltage to |
2L+ (-39 V) |
Output voltage |
● for signal "0", max. |
3 V |
● for signal "1", min. |
2L+ (-1,5 V) |
Output current |
● for signal "1" rated value |
0.5 A |
0.5 A; Res. / P.D. 5 W tungsten 24 V DC |
● for signal "1" permissible range for 0 to 60 °C, min. |
5 mA |
● for signal "1" permissible range for 0 to 60 °C, max. |
0.6 A |
Output delay with resistive load |
● "0" to "1", max. |
300 µs |
Encoder |
Connectable encoders |
● Incremental encoder (symmetrical) |
Yes; With 2 pulse trains offset by 90° |
● Incremental encoder (asymmetrical) |
Yes |
● 24 V initiator |
Yes |
● 24 V directional element |
Yes; 1 pulse train, 1 direction level |
Interrupts/diagnostics/status information |
Status indicator |
Yes; 14 green LEDs for status of CR, DIR, inputs and outputs |
Diagnostics function |
Yes |
Alarms |
● Diagnostic alarm |
Yes; Parameterizable |
● Hardware interrupt |
Yes; Parameterizable |
Diagnoses |
● Diagnostic information readable |
Yes |
Diagnostics indication LED |
● internal fault INTF (red) |
Yes |
● external fault EXTF (red) |
Yes |
● Status indicator digital input (green) |
Yes |
● Status indicator digital output (green) |
Yes |
Counter |
Number of counter inputs |
2; 32 bit or ±31 bit |
Counter input 5 V |
● Type |
RS 422 |
● Terminating resistor |
220 Ω |
● Differential input voltage |
min. 0.5 V |
● Counting frequency, max. |
500 kHz |
Counter input 24 V |
● Input voltage for signal "0" |
-30 to +5 V |
● Input voltage for signal "1" |
+11 to +30V |
● Input current for signal "1", typ. |
9 mA |
● Counting frequency, max. |
200 kHz |
● Minimum pulse width |
≥ 2.5 µs (200 kHz); ≥ 25 µs (20 kHz) (parameterizable) |
Potential separation |
Potential separation digital inputs |
● between the channels and backplane bus |
Yes; Optocoupler |
Potential separation digital outputs |
● between the channels and backplane bus |
Yes; Optocoupler |
Potential separation counter |
● between the channels and backplane bus |
Yes; Optocoupler |
Isolation |
Isolation tested with |
500 V |
connection method |
required front connector |
1x 48-pin |
Dimensions |
Width |
25 mm |
Height |
290 mm |
Depth |
210 mm |
Weights |
Weight, approx. |
650 g |