Article number 6ES7515-2RM00-0AB0 6ES7515-2RN03-0AB0
*** spare part *** SIMATIC S7-1500R, CPU 1515R-2 PN central processing unit with work memory 500 KB for program and 3 MB for data, 1st interface: PROFINET RT with 2-port switch, 2nd interface: PROFINET, SIMATIC Memory Card required SIMATIC S7-1500R, CPU 1515R-2 PN central processing unit with work memory 1 MB for program and 4.5 MB for data, 1st interface: PROFINET RT with 2-port switch, 2nd interface: PROFINET, SIMATIC Memory Card required
General information
Product type designation CPU 1515R-2 PN
HW functional status FS01 FS04
Firmware version V2.9 V3.1
● FW update possible Yes
Product function
● I&M data Yes; I&M0 to I&M3
● Isochronous mode No
● SysLog Yes
Engineering with
● STEP 7 TIA Portal configurable/integrated from version V17 (FW V2.9) / V16 (FW V2.8) / V15.1 (FW V2.6) V19 (FW V3.1) / V18 (FW V3.0); with older TIA Portal versions configurable as 6ES7515-2RM00-0AB0
Display
Screen diagonal [cm] 6.1 cm
Control elements
Number of keys 6 8
Mode buttons 2
Mode selector switch 1
Supply voltage
Rated value (DC) 24 V
permissible range, lower limit (DC) 19.2 V
permissible range, upper limit (DC) 28.8 V
Reverse polarity protection Yes
Mains buffering
● Mains/voltage failure stored energy time 5 ms
● Repeat rate, min. 1/s
Input current
Current consumption (rated value) 0.8 A 0.65 A
Current consumption, max. 0.88 A
Inrush current, max. 2.4 A 1.15 A
I²t 0.02 A²·s 0.6 A²·s
Power
Infeed power to the backplane bus 12 W
Power consumption from the backplane bus (balanced) 6.2 W
Power loss
Power loss, typ. 6.3 W 3.6 W
Memory
Number of slots for SIMATIC memory card 1
SIMATIC memory card required Yes
Work memory
● integrated (for program) 500 kbyte 1 Mbyte
● integrated (for data) 3 Mbyte 4.5 Mbyte
Load memory
● Plug-in (SIMATIC Memory Card), max. 32 Gbyte
Backup
● maintenance-free Yes
CPU processing times
for bit operations, typ. 60 ns 20 ns
for word operations, typ. 72 ns 24 ns
for fixed point arithmetic, typ. 96 ns 32 ns
for floating point arithmetic, typ. 384 ns 128 ns
CPU-blocks
Number of elements (total) 8 000; Blocks (OB, FB, FC, DB) and UDTs
DB
● Number range Number range: 1 to 59 999
● Size, max. 3 Mbyte; For non-optimized block accesses, the max. size of the DB is 64 KB 4.5 Mbyte; For non-optimized block accesses, the max. size of the DB is 64 KB
FB
● Number range 0 ... 65 535
● Size, max. 500 kbyte 1 Mbyte
FC
● Number range 0 ... 65 535
● Size, max. 500 kbyte 1 Mbyte
OB
● Size, max. 500 kbyte 1 Mbyte
● Number of free cycle OBs 100
● Number of time alarm OBs 20
● Number of delay alarm OBs 20
● Number of cyclic interrupt OBs 20 20; with minimum OB 3x cycle of 10 ms
● Number of process alarm OBs 50
● Number of DPV1 alarm OBs 3
● Number of startup OBs 100
● Number of asynchronous error OBs 4
● Number of synchronous error OBs 2
● Number of diagnostic alarm OBs 1
Nesting depth
● per priority class 24
Counters, timers and their retentivity
S7 counter
● Number 2 048
Retentivity
— adjustable Yes
IEC counter
● Number Any (only limited by the main memory)
Retentivity
— adjustable Yes
S7 times
● Number 2 048
Retentivity
— adjustable Yes
IEC timer
● Number Any (only limited by the main memory)
Retentivity
— adjustable Yes
Data areas and their retentivity
Retentive data area (incl. timers, counters, flags), max. 512 kbyte 512 kbyte; Available retentive memory for bit memories, timers, counters, DBs, and technology data (axes): 472 KB
Flag
● Size, max. 16 kbyte
● Number of clock memories 8; 8 clock memory bit, grouped into one clock memory byte
Data blocks
● Retentivity adjustable Yes
● Retentivity preset No
Local data
● per priority class, max. 64 kbyte; max. 16 KB per block
Address area
Number of IO modules 4 096; max. number of modules / submodules
I/O address area
● Inputs 32 kbyte; All inputs are in the process image
● Outputs 32 kbyte; All outputs are in the process image
per integrated IO subsystem
— Inputs (volume) 8 kbyte
— Outputs (volume) 8 kbyte
Subprocess images
● Number of subprocess images, max. 32 31
Hardware configuration
Number of distributed IO systems 1 16; A distributed I/O system is characterized not only by the integration of distributed I/O via PROFINET, but also by the connection of I/O via IE/PB-Links.
Number of IO Controllers
● integrated 1
Rack
● Modules per rack, max. 5; CPU + 2 PS + 2 CP
Time of day
Clock
● Type Hardware clock
● Backup time 6 wk; At 40 °C ambient temperature, typically
● Deviation per day, max. 10 s; Typ.: 2 s
Operating hours counter
● Number 16
Clock synchronization
● supported Yes
● on Ethernet via NTP Yes
Interfaces
Number of PROFINET interfaces 2
1. Interface
Interface types
● RJ 45 (Ethernet) Yes; X1
● Number of ports 2
● integrated switch Yes
Protocols
● IP protocol Yes; IPv4
● PROFINET IO Controller Yes
● PROFINET IO Device No
● SIMATIC communication Yes; Only Server
● Open IE communication Yes Yes; Optionally also encrypted
● Web server No Yes
● Media redundancy Yes
PROFINET IO Controller
Services
— PG/OP communication Yes
— Isochronous mode No
— IRT No
— PROFIenergy Yes Yes; per user program
— Number of connectable IO Devices, max. 64
— Updating times The minimum value of the update time also depends on communication share set for PROFINET IO, on the number of IO devices, and on the quantity of configured user data
— PROFINET Security Class 1
Update time for RT
— for send cycle of 1 ms 1 ms to 512 ms
2. Interface
Interface types
● RJ 45 (Ethernet) Yes; X2
● Number of ports 1
● integrated switch No
Protocols
● IP protocol Yes; IPv4
● PROFINET IO Controller No
● PROFINET IO Device No
● SIMATIC communication Yes; Only Server
● Open IE communication Yes Yes; Optionally also encrypted
● Web server No Yes
● Media redundancy No
Interface types
RJ 45 (Ethernet)
● 100 Mbps Yes
● Autonegotiation Yes
● Autocrossing Yes
● Industrial Ethernet status LED Yes
Protocols
PROFIsafe No
Number of connections
● Number of connections, max. 108 256; via integrated interfaces of the CPU and connected CPs
● Number of connections reserved for ES/HMI/web 10
● Number of connections via integrated interfaces 128
● Number of S7 routing paths 16
Redundancy mode
● PROFINET system redundancy (S2) Yes
● PROFINET system redundancy (R1) No
Media redundancy
— MRP Yes; MRP Automanager according to IEC 62439-2 Edition 2.0
— MRP interconnection, supported Yes; as MRP ring node according to IEC 62439-2 Edition 3.0
— MRPD No
— Switchover time on line break, typ. 200 ms; PROFINET MRP
— Number of stations in the ring, max. 50; Only 16 are recommended, however
SIMATIC communication
● PG/OP communication Yes; encryption with TLS V1.3 pre-selected
● S7 routing Yes
● S7 communication, as server Yes
● S7 communication, as client No
Open IE communication
● TCP/IP Yes
— Data length, max. 64 kbyte
— several passive connections per port, supported Yes
● ISO-on-TCP (RFC1006) Yes
— Data length, max. 64 kbyte
● UDP Yes
— Data length, max. 2 kbyte; 1 472 bytes for UDP broadcast
— UDP multicast Yes; Max. 5 multicast circuits Yes; max. 118 multicast circuits
● DHCP No
● DNS Yes
● SNMP Yes
● DCP Yes
● LLDP Yes
● Encryption Yes; Optional
Web server
● HTTP No
● HTTPS No Yes; only via Web API
● web API Yes
— Number of sessions, max. 100
— number of simultaneous HTTP calls, max. 4
— HTTP request body, max. 131 072 byte
OPC UA
● Runtime license required Yes; "Medium" license required per CPU
● OPC UA Client No
● OPC UA Server No Yes; Data access (read, write, subscribe), method call, custom address space
— Application authentication Yes
— Security policies available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256, Aes128Sha256RsaOaep, Aes256Sha256RsaPss
— User authentication "anonymous" or by user name & password
— GDS support (certificate management) No
— Number of sessions, max. 24
— Number of subscriptions per session, max. 25
— Sampling interval, min. 250 ms
— Publishing interval, min. 250 ms
— Number of server methods, max. 50
— Number of inputs/outputs per server method, max. 20
— Number of monitored items, recommended max. 2 000; for 1 s sampling interval and 1 s send interval
— Number of server interfaces, max. 10 of each "Server interfaces" / "Companion specification" type and 20 of the type "Reference namespace"
— Number of nodes for user-defined server interfaces, max. 30 000
● Alarms and Conditions No
Further protocols
● MODBUS Yes; MODBUS TCP
Isochronous mode
Equidistance No
S7 message functions
Number of login stations for message functions, max. 64
number of subscriptions, max. 500
number of tags/attributes for subscriptions, max. 8 000
Program alarms Yes
Number of configurable program messages, max. 10 000; Program messages are generated by the "Program_Alarm" block, ProDiag or GRAPH
Number of loadable program messages in RUN, max. 5 000 10 000
Number of simultaneously active program alarms
● Number of program alarms 800 1 000
● Number of alarms for system diagnostics 200
Test commissioning functions
Joint commission (Team Engineering) No
Status block Yes; up to 8 simultaneously
Single step No
Number of breakpoints 8; Breakpoints are only supported in RUN-Solo status
Status/control
● Status/control variable Yes
● Variables Inputs/outputs, memory bits, DBs, distributed I/Os, timers, counters
● Number of variables, max.
— of which status variables, max. 200; per job
— of which control variables, max. 200; per job
Forcing
● Forcing Yes
● Forcing, variables Peripheral inputs/outputs
● Number of variables, max. 200
Diagnostic buffer
● present Yes
● Number of entries, max. 3 200
— of which powerfail-proof 500
Traces
● Number of configurable Traces 4
● Memory size per trace, max. 512 kbyte
Interrupts/diagnostics/status information
Diagnostics indication LED
● RUN/STOP LED Yes
● ERROR LED Yes
● MAINT LED Yes
● STOP ACTIVE LED Yes
● Connection display LINK TX/RX Yes
Supported technology objects
Motion Control No
Controller
● PID_Compact Yes; Universal PID controller with integrated optimization
● PID_3Step Yes; PID controller with integrated optimization for valves
● PID-Temp Yes; PID controller with integrated optimization for temperature
Counting and measuring Yes
Standards, approvals, certificates
Ecological footprint
● environmental product declaration Yes
Global warming potential
— global warming potential, (total) [CO2 eq] 100 kg
— global warming potential, (during production) [CO2 eq] 25.8 kg
— global warming potential, (during operation) [CO2 eq] 75.2 kg
— global warming potential, (after end of life cycle) [CO2 eq] -0.83 kg
Ambient conditions
Ambient temperature during operation
● horizontal installation, min. 0 °C -30 °C; No condensation
● horizontal installation, max. 60 °C; Display: 50 °C, at an operating temperature of typically 50 °C, the display is switched off
● vertical installation, min. 0 °C -30 °C; No condensation
● vertical installation, max. 40 °C; Display: 40 °C, at an operating temperature of typically 40 °C, the display is switched off
Ambient temperature during storage/transportation
● min. -40 °C
● max. 70 °C
Altitude during operation relating to sea level
● Installation altitude above sea level, max. 5 000 m; Restrictions for installation altitudes > 2 000 m, see manual
configuration / header
configuration / programming / header
Programming language
— LAD Yes
— FBD Yes
— STL Yes
— SCL Yes
— CFC No Yes
— GRAPH Yes
Know-how protection
● User program protection/password protection Yes
● Copy protection No
● Block protection Yes
Access protection
● protection of confidential configuration data Yes
● Password for display Yes
● Protection level: Write protection Yes
● Protection level: Read/write protection Yes
● Protection level: Write protection for Failsafe No
● Protection level: Complete protection Yes
● User administration Yes
programming / cycle time monitoring / header
● lower limit adjustable minimum cycle time
● upper limit adjustable maximum cycle time
Dimensions
Width 70 mm
Height 147 mm
Depth 129 mm
Weights
Weight, approx. 830 g 456 g
last modified: 10/9/2024