Article number |
6ES7550-1AA00-0AB0
|
6ES7550-1AA01-0AB0
|
|
|
|
|
SIMATIC S7-1500, TM count 2x24 V counter module, 2 channels for 24 V incremental or encoder 3 DI, 2 DQ per channel |
SIMATIC S7-1500, TM count 2x 24 V counter module, 2 channels for 24 V incremental encoder or pulse encoder, 3 DI, 2 DQ per channel |
General information |
Product type designation |
TM Count 2x24V |
Firmware version |
V1.3 |
V2.0 |
● FW update possible |
Yes |
Product function |
● I&M data |
Yes; I&M0 to I&M3 |
● Isochronous mode |
Yes |
Engineering with |
● STEP 7 TIA Portal configurable/integrated from version |
V12 (FW V1.0) ... V15 (FW V1.3)/V12 (FW V1.0), V13 (FW V1.1) |
V16 with HSP 0332 / V17 |
● PROFIBUS from GSD version/GSD revision |
GSD Revision 5 |
● PROFINET from GSD version/GSD revision |
V2.3 / - |
Installation type/mounting |
Rail mounting |
Yes; S7-1500 mounting rail |
Supply voltage |
Load voltage L+ |
● Rated value (DC) |
24 V |
● permissible range, lower limit (DC) |
19.2 V |
● permissible range, upper limit (DC) |
28.8 V |
● Reverse polarity protection |
Yes |
Input current |
Current consumption, max. |
75 mA; without load |
Encoder supply |
Number of outputs |
1; A common 24V encoder supply for both channels |
24 V encoder supply |
● 24 V |
Yes; L+ (-0.8 V) |
● Short-circuit protection |
Yes |
● Output current, max. |
1 A; total current of all encoders/channels |
Power |
Power available from the backplane bus |
1.3 W |
Power loss |
Power loss, typ. |
4 W |
Address area |
Address space per module |
● Inputs |
16 byte; Per channel |
32 byte; 16 bytes per channel; 4 bytes for fast mode |
● Outputs |
12 byte; per channel; 4 bytes for Motion Control |
24 byte; 12 bytes per channel; 4 bytes for Motion Control, 0 bytes for fast mode |
Digital inputs |
Number of digital inputs |
6; 3 per channel |
Digital inputs, parameterizable |
Yes |
Input characteristic curve in accordance with IEC 61131, type 3 |
Yes |
Digital input functions, parameterizable |
● Gate start/stop |
Yes |
● Capture |
Yes |
● Synchronization |
Yes |
● Freely usable digital input |
Yes |
● Probe |
|
Yes |
Input voltage |
● Type of input voltage |
DC |
● Rated value (DC) |
24 V |
● for signal "0" |
-5 ... +5 V |
● for signal "1" |
+11 to +30V |
● permissible voltage at input, min. |
-30 V; -5 V continuous, -30 V brief reverse polarity protection |
● permissible voltage at input, max. |
30 V |
Input current |
● for signal "1", typ. |
2.5 mA |
Input delay (for rated value of input voltage) |
for standard inputs |
— parameterizable |
Yes; none / 0.05 / 0.1 / 0.4 / 0.8 / 1.6 / 3.2 / 12.8 / 20 ms |
— at "0" to "1", min. |
6 µs; for parameterization "none" |
— at "1" to "0", min. |
6 µs; for parameterization "none" |
for technological functions |
— parameterizable |
Yes |
Cable length |
● shielded, max. |
1 000 m |
● unshielded, max. |
600 m |
Digital outputs |
Type of digital output |
Transistor |
Number of digital outputs |
4; 2 per channel |
Digital outputs, parameterizable |
Yes |
Short-circuit protection |
Yes; electronic/thermal |
● Response threshold, typ. |
1 A |
Limitation of inductive shutdown voltage to |
L+ (-33 V) |
L+ (-53 V) |
Controlling a digital input |
Yes |
Digital output functions, parameterizable |
● Switching tripped by comparison values |
Yes |
● Freely usable digital output |
Yes |
Switching capacity of the outputs |
● with resistive load, max. |
0.5 A; Per digital output |
● on lamp load, max. |
5 W |
Load resistance range |
● lower limit |
48 Ω |
● upper limit |
12 kΩ |
Output voltage |
● Type of output voltage |
DC |
● for signal "1", min. |
23.2 V; L+ (-0.8 V) |
Output current |
● for signal "1" rated value |
0.5 A; Per digital output |
● for signal "1" permissible range, max. |
0.6 A; Per digital output |
● for signal "1" minimum load current |
2 mA |
● for signal "0" residual current, max. |
0.5 mA |
Output delay with resistive load |
● "0" to "1", max. |
50 µs |
● "1" to "0", max. |
50 µs |
Switching frequency |
● with resistive load, max. |
10 kHz |
● with inductive load, max. |
0.5 Hz; Acc. to IEC 60947-5-1, DC-13; observe derating curve |
● on lamp load, max. |
10 Hz |
Total current of the outputs |
● Current per module, max. |
2 A |
Cable length |
● shielded, max. |
1 000 m |
● unshielded, max. |
600 m |
Encoder |
Connectable encoders |
● 2-wire sensor |
Yes |
— permissible quiescent current (2-wire sensor), max. |
1.5 mA |
Encoder signals, incremental encoder (asymmetrical) |
● Input voltage |
24 V |
● Input frequency, max. |
200 kHz |
● Counting frequency, max. |
800 kHz; with quadruple evaluation |
● Cable length, shielded, max. |
600 m; depending on input frequency, encoder and cable quality; max. 50 m at 200 kHz |
● Signal filter, parameterizable |
Yes |
● Incremental encoder with A/B tracks, 90° phase offset |
Yes |
● Incremental encoder with A/B tracks, 90° phase offset and zero track |
Yes |
● pulse encoder |
Yes |
● pulse encoder with direction |
Yes |
● pulse encoder with one impulse signal per count direction |
Yes |
Interface types |
● Source/sink input |
Yes |
● Input characteristic curve in accordance with IEC 61131, type 3 |
Yes |
Isochronous mode |
Filtering and processing time (TCI), min. |
130 µs |
|
Bus cycle time (TDP), min. |
250 µs |
|
Interrupts/diagnostics/status information |
Alarms |
● Diagnostic alarm |
Yes |
● Hardware interrupt |
Yes |
Diagnoses |
● Monitoring the supply voltage |
Yes |
● Wire-break |
Yes |
● Short-circuit |
Yes |
● A/B transition error at incremental encoder |
Yes |
Diagnostics indication LED |
● RUN LED |
Yes; green LED |
● ERROR LED |
Yes; red LED |
● MAINT LED |
Yes; Yellow LED |
● Monitoring of the supply voltage (PWR-LED) |
Yes; green LED |
● Channel status display |
Yes; green LED |
● for channel diagnostics |
Yes; red LED |
● Status indicator forward counting (green) |
Yes |
|
● Status indicator backward counting (green) |
Yes |
|
Integrated Functions |
Counter |
Yes |
● Number of counters |
2 |
● Counting frequency, max. |
800 kHz; with quadruple evaluation |
Fast mode |
|
Yes |
Counting functions |
● Can be used with TO High_Speed_Counter |
Yes |
● Continuous counting |
Yes |
● Counter response parameterizable |
Yes |
● Hardware gate via digital input |
Yes |
● Software gate |
Yes |
● Event-controlled stop |
Yes |
● Synchronization via digital input |
Yes |
● Counting range, parameterizable |
Yes |
Comparator |
— Number of comparators |
2; Per channel |
— Direction dependency |
Yes |
— Can be changed from user program |
Yes |
Position detection |
● Incremental acquisition |
Yes |
● Suitable for S7-1500 Motion Control |
Yes |
● suitable for SIMOTION |
|
Yes |
Measuring functions |
● Measuring time, parameterizable |
Yes |
● Dynamic measurement period adjustment |
Yes |
● Number of thresholds, parameterizable |
2 |
Measuring range |
— Frequency measurement, min. |
0.04 Hz |
— Frequency measurement, max. |
800 kHz |
— Cycle duration measurement, min. |
1.25 µs |
— Cycle duration measurement, max. |
25 s |
Accuracy |
— Frequency measurement |
100 ppm; depending on measuring interval and signal evaluation |
— Cycle duration measurement |
100 ppm; depending on measuring interval and signal evaluation |
— Velocity measurement |
100 ppm; depending on measuring interval and signal evaluation |
Potential separation |
Potential separation channels |
● between the channels |
No |
● between the channels and backplane bus |
Yes |
● Between the channels and load voltage L+ |
No |
Isolation |
Isolation tested with |
707 V DC (type test) |
Ambient conditions |
Ambient temperature during operation |
● horizontal installation, min. |
0 °C |
-30 °C |
● horizontal installation, max. |
60 °C; Please note derating for inductive loads |
● vertical installation, min. |
0 °C |
-30 °C |
● vertical installation, max. |
40 °C; Please note derating for inductive loads |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
5 000 m; restrictions for installation altitudes > 2 000 m, see ET 200MP system manual |
Decentralized operation |
to SIMATIC S7-300 |
Yes |
to SIMATIC S7-400 |
Yes |
to SIMATIC S7-1200 |
Yes |
to SIMATIC S7-1500 |
Yes |
to standard PROFIBUS master |
Yes; FW V1.1 and higher |
Yes |
to standard PROFINET controller |
Yes |
Dimensions |
Width |
35 mm |
Height |
147 mm |
Depth |
129 mm |
Weights |
Weight, approx. |
250 g |