Article number |
6ES7655-5BA00-0AB0
|
6ES7655-5PX11-1XX0
|
|
|
|
|
********** spare part ********* SIMATIC Compact FF Link combination of DP/FF Link and FF coupler, Foundation Fieldbus Linkmaster, physical interface for Foundation Fieldbus H1, integrated bus supply up to 500 mA, redundancy capability, integrated diagnostics, 40 mm wide, degree of protection IP 20, for extended temperature range |
SIMATIC Compact Field Unit PA edition with 16x I/O channels (8x PROFIBUS PA and 8x freely configurable DIQ (DI 24 V DC; DQ 24 V DC 0.5 A; counter)) installation up to hazardous zone 2 channel diagnostics PROFINET interface, use of PROFINET BusAdapter Configuration in Run (CiR) media redundancy (MRP) PROFINET system redundancy (S2) temperature range -40 to +70 °C conformal coating mounting on 35 mm DIN rail |
General information |
Product type designation |
Compact FF-Link |
CFU PA |
Firmware version |
V1.0 |
V2.0 |
Vendor identification (VendorID) |
|
002AH |
Device identifier (DeviceID) |
|
060DH |
Engineering with |
● STEP 7 configurable/integrated from version |
V5.5 SP4 Hotfix 6 or higher |
STEP 7 V5.6 HF2 |
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
20.4 V |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
external protection for power supply lines (recommendation) |
4 A min. |
|
Mains buffering |
● Mains/voltage failure stored energy time |
5 ms |
5 ms; Bridging for field devices and communication |
Input current |
Current consumption, max. |
1.3 A |
2.55 A |
I²t |
|
0.3 A²·s |
output voltage / header |
Rated value (DC) |
31 V |
|
Power loss |
Power loss, typ. |
8 W |
8.2 W; Depending on the type of BusAdapter used (typ. RJ45) |
Address area |
Addressing volume |
● Inputs |
244 byte |
|
● Outputs |
244 byte |
|
Interfaces |
Transmission procedure |
RS 485 |
|
Transmission rate, max. |
12 Mbit/s |
|
1. Interface |
automatic detection of transmission rate |
Yes |
|
Interface types |
● Design of the connection |
9-pin sub D socket |
|
Protocols |
Bus protocol/transmission protocol |
Foundation Fieldbus H1 (FF) |
|
PROFINET IO Device |
Services |
— Shared device |
|
No |
Redundancy mode |
● PROFINET system redundancy (S2) |
|
Yes; Type S2 |
Media redundancy |
— MRP |
|
Yes |
PROFIBUS DP |
● Number of node addresses, max. |
1 to 125 permitted |
|
Services |
— SYNC capability |
Yes |
|
— FREEZE capability |
Yes |
|
Potential separation |
Potential separation exists |
Yes; Between PROFIBUS, Foundation Fieldbus and 24 V input voltage |
|
Isolation |
Isolation tested with |
|
1 500 V AC between PROFINET and other electronics |
Degree and class of protection |
IP degree of protection |
IP30 |
IP20 |
Standards, approvals, certificates |
CE mark |
Yes |
|
UL approval |
Yes |
|
RCM (formerly C-TICK) |
Yes |
|
KC approval |
Yes |
|
EAC (formerly Gost-R) |
Yes |
|
Ambient conditions |
Ambient temperature during operation |
● min. |
|
-40 °C |
● max. |
|
70 °C |
● horizontal installation, min. |
-40 °C |
● horizontal installation, max. |
70 °C |
70 °C; Observe derating |
● vertical installation, min. |
-40 °C |
● vertical installation, max. |
50 °C |
60 °C; Observe derating |
Ambient temperature during storage/transportation |
● min. |
|
-40 °C |
● max. |
|
70 °C |
Dimensions |
Width |
40 mm |
329 mm |
Height |
125 mm |
123 mm |
Depth |
130 mm |
74 mm |
Weights |
Weight, approx. |
350 g |
650 g |