Article number 6ES7655-5EF00-0AA0 6ES7655-5PX11-1XX0
********** spare part ********* SIMATIC DP, bus module for holding 2 compact FF links in redundancy operation, 80 mm wide, for extended temperature range for insertion and removal function during running operation SIMATIC Compact Field Unit PA edition with 16x I/O channels (8x PROFIBUS PA and 8x freely configurable DIQ (DI 24 V DC; DQ 24 V DC 0.5 A; counter)) installation up to hazardous zone 2 channel diagnostics PROFINET interface, use of PROFINET BusAdapter Configuration in Run (CiR) media redundancy (MRP) PROFINET system redundancy (S2) temperature range -40 to +70 °C conformal coating mounting on 35 mm DIN rail
Standards, approvals, certificates
CE mark Yes
UL approval Yes
RCM (formerly C-TICK) Yes
KC approval Yes
EAC (formerly Gost-R) Yes
Ambient conditions
Ambient temperature during operation
● min. -40 °C
● max. 70 °C
Ambient temperature during storage/transportation
● min. -40 °C
● max. 70 °C
Dimensions
Width 97 mm 329 mm
Height 92 mm 123 mm
Depth 60 mm 74 mm
Weights
Weight, approx. 133 g 650 g
last modified: 3/20/2024