Article number |
6ES7921-3AG00-0AA0
|
6ES7921-3AF00-0AA0
|
|
Front connector analog 20Pole S7-300 SCR |
Front connector analog 20Pole S7-300 SPR |
|
********** spare part ********* front connector module with flat ribbon cable connection for analog modules of the S7-300, power supply over screw terminals |
Front connector module with flat ribbon Cable connection for analog Modules of the S7-300, Power supply over Spring terminals |
|
|
|
target system |
SIMATIC S7-300 |
suitability for use |
Analog I/O modules |
product type designation |
Fully modular connection |
product designation |
Front connector module |
Operating data / header |
operating voltage / at DC |
|
● rated value |
24 V |
● lue |
60 V |
● maximum |
60 V |
current / rated value |
1 A |
continuous current / at DC / per plug-in contact / maximum |
1 A |
total current / maximum |
4 A |
operating temperature |
0 ... 60 °C |
ambient temperature |
|
● during operation |
0 ... 60 °C |
● during storage |
-40 ... +70 °C |
number of poles |
20; of the front connector |
manufacturer's article number / of device connector / usable |
replacement for S7-300 20 pole |
number of the plug contacts / of the electrical connection |
2 |
type of electrical connection / for connecting cable |
Plug-in connection |
number of poles / at the 1st interface |
16; the IDC connector for the connection cable |
position / of the terminal |
at the top |
type of electrical connection / for power supply |
Screw-type terminal |
Spring clamp |
number of terminals |
2; 1 x L+, 1 x M |
width of screwdriver blade |
3.5 mm |
tightening torque / with screw-type terminals |
0.4 ... 0.7 N·m |
|
product component / required / end cover plate |
No |
number of cables / per connection |
2; Connection for internal system: Combination of 1 or 2 Wires until the sum total of cross sections be achieved in a ferrule. |
stripped length |
6 mm |
type of connectable conductor cross-sections / solid |
No |
connectable conductor cross-section |
|
● for flexible conductor / with core end processing |
0.25 ... 1.5 mm²; End sleeve according to DIN 46228 without plastic collar |
● stranded |
0.25 ... 1.5 mm² |
● finely stranded / without core end processing |
0.25 ... 1.5 mm² |
● finely stranded / with core end processing |
0.25 ... 1.5 mm² |
type of wire end sleeve |
|
● without plastic sleeve / according to DIN 46228-1 |
Length 5mm to 7mm |
wire length / maximum |
30 m; between front connector module and terminal module |
General data / header |
mounting type |
direct mounting |
degree of pollution |
2 |
overvoltage category |
2 |
design tested acc. to type of protection / EEx e |
No |
certificate of suitability / cULus approval |
Yes |
reference code / according to IEC 81346-2 |
XG |
material / of the insulating body |
other |
color / of the enclosure |
black |
product feature / transparent |
No |
net weight |
0.065 kg |
0.066 kg |