Article number | 6GK1562-1AA00 | 6GK1562-2AA00 | |
product type designation | CP 5621 | CP 5622 | |
********** spare part ********* communications processor CP 5621 PCI Express X1 card (32-bit); for connection of a PG or PC with PCI express bus to PROFIBUS or MPI currently only 32-bit support with SIMATIC NET V8.2 software! only for old applications, from Windows XP is 6GK1562-2AA00 recommended see http:/support. automation.siemens. com/WW/view/en/84138725. | Communications processor CP 5622 PCI Express X1 card for Connection of a PG or PC with PCI Express bus to PROFIBUS or MPI can be used under 32 bit and 64 bit For operating systems also refer to Entry ID 22611503. | ||
transfer rate | |||
transfer rate | |||
● at the 1st interface / according to PROFIBUS | 9.6 kbit/s ... 12 Mbit/s | 9.6 kbit/s ... 12 Mbit/s | |
interfaces | |||
number of electrical connections | |||
● at the 1st interface / according to PROFIBUS | 1 | 1 | |
type of electrical connection | |||
● at the 1st interface / according to PROFIBUS | 9-pin Sub-D socket (RS 485) | 9-pin Sub-D socket (RS 485) | |
supply voltage, current consumption, power loss | |||
type of voltage / of the supply voltage | DC | DC | |
supply voltage | |||
● 1 / from backplane bus | 3.3 V | 3.3 V | |
● 2 / from backplane bus | 12 V | 12 V | |
relative symmetrical tolerance / at DC | |||
● at 3.3 V | 9 % | 9 % | |
● at 12 V | 8 % | 8 % | |
consumed current | |||
● 1 / from backplane bus / at DC / maximum | 0.4 A | 0.3 A | |
● 2 / from backplane bus / at DC / maximum | 0.18 A | 0.25 A | |
power loss [W] | 2.2 W | 4 W | |
ambient conditions | |||
ambient temperature | |||
● during operation | 5 ... 55 °C | 5 ... 55 °C | |
● during storage | -20 ... +60 °C | -20 ... +60 °C | |
● during transport | -20 ... +60 °C | -20 ... +60 °C | |
relative humidity / at 25 °C / without condensation / during operation / maximum | 85 % | 85 % | |
protection class IP | IP00 | IP00 | |
design, dimensions and weights | |||
module format | PCI Express x1 | PCI Express x1 | |
width | 18 mm | 18 mm | |
height | 111 mm | 112 mm | |
depth | 129 mm | 101 mm | |
net weight | 100 g | 87 g | |
product features, product functions, product components / general | |||
number of plug-in cards of same design / plug-in / per PC station | 1 | 1 | |
number of units / note | - | - | |
performance data / open communication | |||
software / for open communication / by means of SEND/RECEIVE / required | Yes, SOFTNET-PB DP / SOFTNET-PB DP Slave / SOFTNET-PB S7 | Yes, SOFTNET-PB DP / SOFTNET-PB DP Slave / SOFTNET-PB S7 | |
number of possible connections / for open communication / by means of SEND/RECEIVE / maximum | 50 | 50 | |
performance data / PROFIBUS DP | |||
software / for DP master function / required | Yes, SOFTNET-PB DP | Yes, SOFTNET-PB DP | |
service / as DP master | |||
● DPV0 | Yes | Yes | |
● DPV1 | Yes | Yes | |
● DPV2 | No | No | |
number of DP slaves / on DP master / operable | 64 | 64 | |
data volume | |||
● of the address range of the inputs / as DP master / total | 14640 byte | 14640 byte | |
● of the address range of the outputs / as DP master / total | 14640 byte | 14640 byte | |
● of the address range of the inputs / per DP slave | 244 byte | 244 byte | |
● of the address range of the outputs / per DP slave | 244 byte | 244 byte | |
● of the address range of the diagnostic data / per DP slave | 244 byte | 244 byte | |
software / for DP slave function / required | Yes, SOFTNET-PB DP slave | Yes, SOFTNET-PB DP slave | |
service / as DP slave | |||
● DPV0 | Yes | Yes | |
● DPV1 | No | No | |
data volume | |||
● of the address range of the inputs / as DP slave / total | 122 byte | 122 byte | |
● of the address range of the outputs / as DP slave / total | 122 byte | 122 byte | |
performance data / S7 communication | |||
software / for S7 communication / required | Yes, SOFTNET-PB S7 | Yes, SOFTNET-PB S7 | |
number of possible connections / for S7/PG communication / maximum | 8 | 8 | |
performance data / multi-protocol mode | |||
number of configurable connections / per PC station | 207 | 207 | |
product functions / management, configuration, engineering | |||
configuration software / required | Included in the scope of delivery of the required software product | Included in the scope of delivery of the required software product | |
product functions / diagnostics | |||
product function | |||
● port diagnostics | Yes | Yes | |
standards, specifications, approvals | |||
standard | |||
● for EMC | 2004/108/EC | 2004/108/EC | |
● for safety / from CSA and UL | CAN/CSA C22.2 & UL 60950-1, UL 508 | CAN/CSA C22.2 & UL 60950-1 | |
● for emitted interference | EN 61000-6-3, EN 61000-6-4 | EN 61000-6-3, EN 61000-6-4 | |
● for interference immunity | EN 61000-6-1, EN 61000-6-2 | EN 61000-6-1, EN 61000-6-2 | |
certificate of suitability | |||
● CE marking | Yes | Yes | |
● C-Tick | Yes | Yes | |
standards, specifications, approvals / Environmental Product Declaration | |||
Environmental Product Declaration | Yes | ||
Global Warming Potential [CO2 eq] | |||
● total | 142.75 kg | ||
● during manufacturing | 33.23 kg | ||
● during operation | 109.46 kg | ||
● after end of life | 0.06 kg | ||
accessories | |||
accessories | optional: MPI cable | optional: MPI cable | |
further information / internet links | |||
internet link | |||
● to web page: selection aid TIA Selection Tool | http://www.siemens.com/tia-selection-tool | ||
● to website: Industrial communication | http://www.siemens.com/simatic-net | ||
● to website: Image database | http://automation.siemens.com/bilddb | https://www.automation.siemens.com/bilddb | |
● to website: CAx-Download-Manager | http://www.siemens.com/cax | ||
● to website: Industry Online Support | https://support.industry.siemens.com | https://support.industry.siemens.com | |
security information | |||
security information | Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) | Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) | |
Approvals / Certificates | |||
General Product Approval | |||
EU declaration of conformity | Yes | Yes | |
CCC | Yes | Yes | |
RCM | Yes | Yes | |
EAC | Yes | Yes | |
Environment | |||
Confirmation | Yes | Yes | |
last modified: | 5/22/2024 | ||
Date 5/25/2024 |
Subject to change without notice © Copyright Siemens 2024 |