Article number | 6GK1900-0AB00 | 6GK1900-0AB10 | |
C-plug, removable data storage medium for simple device replacement in case of fault, for recording configuration or engineering and application data, can be used in the following SIMATIC NET products with C-plug slot: SCALANCE X-200, X-300, X-400, S-600, CP443-1Advanced, CP343-1Advanced, CP343-1 ERPC, IE/PB-Link PNIO, . | C-plug, removable data storage medium For simple device replacement in case of fault, for recording configuration or engineering and application data, can be used in the following SIMATIC NET products with C-plug slot: SCALANCE XC-200, XP-200, XM-400, XR-500, M-800, W-700, SC-600 and S615. | ||
product type designation | |||
product type designation | C-PLUG | C-PLUG | |
suitability for operation | SCALANCE XC-200, XP-200, XM-400, XR-500, M-800, W-700, SC-600 and S615 devices with PLUG slot | SCALANCE XC-200, XP-200, XM-400, XR-500, M-800, W-700, SC-600 and S615 devices with PLUG slot | |
ambient conditions | |||
ambient temperature | |||
● during operation | -40 ... +75 °C | -40 ... +75 °C | |
● during storage | -40 ... +80 °C | -40 ... +80 °C | |
● during transport | -40 ... +80 °C | -40 ... +80 °C | |
relative humidity | |||
● at 25 °C / without condensation / during operation / maximum | 95 % | 95 % | |
protection class IP | IP20 | IP20 | |
design, dimensions and weights | |||
width | 24.3 mm | 24.3 mm | |
height | 17 mm | 17 mm | |
depth | 8.1 mm | 8.1 mm | |
net weight | 5 g | 5 g | |
design of the removable storage | |||
● C-PLUG | Yes | Yes | |
● KEY-PLUG | No | No | |
product feature / conformal coating | No | No | |
product features, product functions, product components / general | |||
storage capacity | 256 Mibyte | 256 Mibyte | |
standards, specifications, approvals | |||
reference code | |||
● according to IEC 81346-2:2019 | CFA | CFA | |
standards, specifications, approvals / Environmental Product Declaration | |||
Environmental Product Declaration | Yes | Yes | |
Global Warming Potential [CO2 eq] | |||
● total | 1264 kg | 1264 kg | |
● during manufacturing | 0.92 kg | 0.92 kg | |
● during operation | 0.34 kg | 0.34 kg | |
● after end of life | 0.0042 kg | 0.0042 kg | |
further information / internet links | |||
internet link | |||
● to web page: selection aid TIA Selection Tool | https://www.siemens.com/tstcloud | https://www.siemens.com/tstcloud | |
● to website: Industrial communication | https://www.siemens.com/simatic-net | https://www.siemens.com/simatic-net | |
● to web page: SiePortal | https://sieportal.siemens.com/ | https://sieportal.siemens.com/ | |
● to website: Image database | https://www.automation.siemens.com/bilddb | https://www.automation.siemens.com/bilddb | |
● to website: CAx-Download-Manager | https://www.siemens.com/cax | https://www.siemens.com/cax | |
● to website: Industry Online Support | https://support.industry.siemens.com | https://support.industry.siemens.com | |
security information | |||
security information | Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) | Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) | |
Approvals / Certificates | |||
General Product Approval | |||
Manufacturer Declaration | Yes | Yes | |
Declaration of Conformity | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
EAC | Yes | Yes | |
CCC | Yes | Yes | |
RCM | Yes | Yes | |
Environment | |||
Confirmation | Yes | Yes | |
EPD Typ II/III (with life cylce assessment) | Yes | Yes | |
last modified: | 6/3/2024 | ||
Date 6/21/2024 |
Subject to change without notice © Copyright Siemens 2024 |