Article number 6GK1900-0AB00 6GK1900-0AB10
C-plug, removable data storage medium for simple device replacement in case of fault, for recording configuration or engineering and application data, can be used in the following SIMATIC NET products with C-plug slot: SCALANCE X-200, X-300, X-400, S-600, CP443-1Advanced, CP343-1Advanced, CP343-1 ERPC, IE/PB-Link PNIO, . C-plug, removable data storage medium For simple device replacement in case of fault, for recording configuration or engineering and application data, can be used in the following SIMATIC NET products with C-plug slot: SCALANCE XC-200, XP-200, XM-400, XR-500, M-800, W-700, SC-600 and S615.
product type designation
product type designation C-PLUG C-PLUG
suitability for operation SCALANCE XC-200, XP-200, XM-400, XR-500, M-800, W-700, SC-600 and S615 devices with PLUG slot SCALANCE XC-200, XP-200, XM-400, XR-500, M-800, W-700, SC-600 and S615 devices with PLUG slot
ambient conditions
ambient temperature
● during operation -40 ... +75 °C -40 ... +75 °C
● during storage -40 ... +80 °C -40 ... +80 °C
● during transport -40 ... +80 °C -40 ... +80 °C
relative humidity
● at 25 °C / without condensation / during operation / maximum 95 % 95 %
protection class IP IP20 IP20
design, dimensions and weights
width 24.3 mm 24.3 mm
height 17 mm 17 mm
depth 8.1 mm 8.1 mm
net weight 5 g 5 g
design of the removable storage
● C-PLUG Yes Yes
● KEY-PLUG No No
product feature / conformal coating No No
product features, product functions, product components / general
storage capacity 256 Mibyte 256 Mibyte
standards, specifications, approvals
reference code
● according to IEC 81346-2:2019 CFA CFA
standards, specifications, approvals / Environmental Product Declaration
Environmental Product Declaration Yes Yes
Global Warming Potential [CO2 eq]
● total 1264 kg 1264 kg
● during manufacturing 0.92 kg 0.92 kg
● during operation 0.34 kg 0.34 kg
● after end of life 0.0042 kg 0.0042 kg
further information / internet links
internet link
● to web page: selection aid TIA Selection Tool https://www.siemens.com/tstcloud https://www.siemens.com/tstcloud
● to website: Industrial communication https://www.siemens.com/simatic-net https://www.siemens.com/simatic-net
● to web page: SiePortal https://sieportal.siemens.com/ https://sieportal.siemens.com/
● to website: Image database https://www.automation.siemens.com/bilddb https://www.automation.siemens.com/bilddb
● to website: CAx-Download-Manager https://www.siemens.com/cax https://www.siemens.com/cax
● to website: Industry Online Support https://support.industry.siemens.com https://support.industry.siemens.com
security information
security information Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7)
Approvals / Certificates
General Product Approval
Declaration of Conformity Yes Yes
EU declaration of conformity EU declaration of conformity Yes Yes
CCC CCC
Yes Yes
EAC EAC
Yes Yes
Manufacturer Declaration Yes Yes
RCM RCM
Yes Yes
Environment
Confirmation Yes Yes
EPD Typ II/III (with life cylce assessment) EPD Typ II/III (with life cylce assessment) Yes Yes
last modified: 6/3/2024
Date
11/16/2024
Subject to change without notice
© Copyright Siemens 2024