Article number | 6GK5101-1BC00-2AA3 | 6GK5102-1GS00-2AC2 | |
SCALANCE X101-1LD IE Media converter unmanaged 1x 10/100 Mbit/s RJ45 port, 1x 100 Mbit/s single-mode BFOC, LED diagnostics, error signaling contact with set pushbutton, Redundant power supply, PROFINET-compliant securing collars, Manual available as a download available. | SCALANCE XCM102, IE media converter unmanaged 1x 100/1000 Mbps RJ45 port, 1x 100/1000 Mbps SFP port, LED diagnostics, error signaling contact with set pushbutton redundant power supply, securing collar, manual available as a download . | ||
transfer rate | |||
transfer rate | 100 Mbit/s | 100 Mbit/s, 1000 Mbit/s | |
interfaces | |||
number of electrical/optical connections / for network components or terminal equipment / maximum | 2 | 2 | |
number of electrical connections | |||
● for network components or terminal equipment | 1 | 1 | |
● for SFP / plug-in | 1; 100 Mbps and 1000 Mbps SFP plug-in transceiver usable | ||
● for signaling contact | 1 | 1 | |
● for power supply | 1 | 1 | |
● for redundant voltage supply | 1 | 1 | |
type of electrical connection | |||
● for network components or terminal equipment | RJ45 port | RJ45 port | |
● for signaling contact | 2-pole terminal block | 2-pole terminal block | |
● for power supply | 4-pole terminal block | 2x 3-pole terminal block | |
number of optical interfaces | |||
● for fiber optic cable / at 100 Mbit/s | 1 | ||
design of the optical interface | |||
● for fiber optic cable / at 100 Mbit/s | ST/BFOC-Port | ||
connectable optical power relative to 1 mW | |||
● of the transmitter output / minimum | -5 dB | ||
● of the transmitter output / maximum | 0 dB | ||
● of the receiver input / maximum | 0 dB | ||
optical sensitivity relating to 1 mW / of the receiver input / minimum | -35 dB | ||
attenuation factor / of the FOC transmission link / minimum necessary | 0 dB | ||
range / at the optical interface / depending on the optical fiber used | 0 ... 26 km | ||
signal inputs/outputs | |||
operating voltage / of the signaling contacts | |||
● at DC / rated value | 24 V | 24 V | |
operational current / of the signaling contacts | |||
● at DC / maximum | 0.1 A | 0.1 A | |
supply voltage, current consumption, power loss | |||
supply voltage | |||
● external | 24 V | ||
● external | 18 ... 32 V | ||
type of voltage / of the supply voltage | DC | ||
supply voltage / 1 / rated value | 24 V | ||
● type of voltage / 1 / of the supply voltage | DC | ||
● consumed current / 1 / at rated supply voltage / maximum | 0.15 A | ||
● power loss [W] / 1 / rated value | 2.5 W | ||
supply voltage / 2 / rated value | 24 V | ||
● type of voltage / 2 / of the supply voltage | AC | ||
● consumed current / 2 / at rated supply voltage / maximum | 0.3 A | ||
● power loss [W] / 2 / rated value | 5 W | ||
product component / fusing at power supply input | Yes | Yes | |
fuse protection type / at input for supply voltage | 0.5 A / 60 V | ||
consumed current | |||
● maximum | 0.12 A | dependent on the use of SFP plug-in transceiver | |
power loss [W] | |||
● at DC / at 24 V | 3 W | ||
● maximum | dependent on the use of SFP plug-in transceiver | ||
ambient conditions | |||
ambient temperature | |||
● during operation | -10 ... +60 °C | -40 ... +70 °C | |
● during storage | -40 ... +80 °C | -40 ... +85 °C | |
● during transport | -40 ... +80 °C | -40 ... +85 °C | |
● note | max. operating temperature dependent on the use of SFP plug-in transceiver | ||
relative humidity / at 25 °C / without condensation / during operation / maximum | 95 % | 95 % | |
protection class IP | IP30 | IP20 | |
design, dimensions and weights | |||
design | Compact | Compact | |
width | 40 mm | 35 mm | |
height | 125 mm | 147 mm | |
depth | 124 mm | 123 mm | |
net weight | 0.55 kg | 0.22 kg | |
fastening method | |||
● 35 mm top hat DIN rail mounting | Yes | Yes | |
● S7-300 rail mounting | Yes | Yes | |
● S7-1500 rail mounting | Yes | ||
● wall mounting | Yes | Yes | |
product functions / redundancy | |||
product function | |||
● Parallel Redundancy Protocol (PRP)/operation in the PRP-network | No | ||
● Parallel Redundancy Protocol (PRP)/Redundant Network Access (RNA) | No | ||
standards, specifications, approvals | |||
standard | |||
● for FM | FM3611: Class 1, Divison 2, Group A, B, C, D / T.., Class 1, Zone 2, Group IIC, T.. | ||
● for safety / from CSA and UL | UL 60950-1, CSA C22.2 No. 60950-1 | ||
● for emitted interference | EN 61000-6-4:2001 | ||
● for interference immunity | EN 61000-6-4:2001 | ||
certificate of suitability | EN 61000-6-2:2001, EN 61000-6-4:2001 | ||
● CE marking | Yes | Yes | |
● C-Tick | Yes | ||
● KC approval | Yes | ||
Marine classification association | |||
● American Bureau of Shipping Europe Ltd. (ABS) | Yes | Yes | |
● French marine classification society (BV) | Yes | ||
● Det Norske Veritas (DNV) | Yes | Yes | |
● Germanische Lloyd (GL) | Yes | Yes | |
● Lloyds Register of Shipping (LRS) | Yes | Yes | |
● Nippon Kaiji Kyokai (NK) | Yes | ||
● Polski Rejestr Statkow (PRS) | No | Yes | |
● Royal Institution of Naval Architects (RINA) | Yes | ||
● Chinese Classification Society (CCS) | Yes | ||
MTBF | 134 a | 152 a | |
standards, specifications, approvals / hazardous environments | |||
standard / for hazardous zone | |||
● | EN 600079-15 II 3 G EEx nA II T.. KEMA 06 ATEX 0021 X | ||
● from CSA and UL | UL 1604 and UL 2279-15 (Hazardous Location), Class 1 / Division 2 / Group A, B, C, D / T.., Class 1 / Zone 2 / Group IIC / T.. | ||
certificate of suitability / CCC / for hazardous zone according to GB standard | |||
● | Yes; GB3836.1, GB3836.8 | ||
● as marking | Ex nA IIC T4 Gc | ||
further information / internet links | |||
internet link | |||
● to website: Image database | https://www.automation.siemens.com/bilddb | https://www.automation.siemens.com/bilddb | |
● to website: Industry Online Support | https://support.industry.siemens.com | https://support.industry.siemens.com | |
security information | |||
security information | Siemens provides products and solutions with industrial security functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial security measures that may be implemented, please visit https://www.siemens.com/industrialsecurity. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Security RSS Feed under https://www.siemens.com/cert. (V4.6) | Siemens provides products and solutions with industrial security functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial security measures that may be implemented, please visit https://www.siemens.com/industrialsecurity. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Security RSS Feed under https://www.siemens.com/cert. (V4.6) | |
Approvals / Certificates | |||
General Product Approval | |||
EU declaration of conformity |
![]() |
Yes | Yes |
EAC |
![]() |
Yes | Yes |
Manufacturer Declaration | Yes | Yes | |
Declaration of Conformity | Yes | Yes | |
UK Declaration of Conformity |
![]() |
Yes | Yes |
KEMA |
![]() |
Yes | Yes |
UL |
![]() |
Yes | Yes |
Miscellaneous | Yes | Yes | |
RCM |
![]() |
Yes | Yes |
EMV | |||
KC | Yes | Yes | |
For use in hazardous locations | |||
FM | Yes | Yes | |
CCC-Ex | Yes | Yes | |
Marine / Shipping | |||
ABS (American Bureau of Shipping) |
![]() |
Yes | Yes |
BV (Bureau Veritas) |
![]() |
Yes | Yes |
DNV (Det Norske Veritas) |
![]() |
Yes | Yes |
LR (Lloyds Register) |
![]() |
Yes | Yes |
NK / Nippon Kaiji Kyokai | Yes | Yes | |
PRS (Polski Register of Shipping) |
![]() |
Yes | Yes |
RINA (Registro Italiano Navale) |
![]() |
Yes | Yes |
Environment | |||
Confirmation | Yes | Yes | |
last modified: | 3/12/2024 | ||
Date 3/15/2024 |
Subject to change without notice © Copyright Siemens 2024 |