Article number 6GK5224-0BA00-2AA3 6GK5224-0BA00-2AC2
- - spare part - - SCALANCE X224, managed IE switch, 24x 10/100 Mbps RJ45 ports, LED diagnostics, error-signaling contact with set pushbutton, redundant power supply, PROFINET IO device, network management, can be operated in red. ring, including electronic manual on CD-ROM, C-PLUG optional. SCALANCE XC224 manageable Layer 2 IE switch; IEC 62443-4-2 certified; 24x 10/100 Mbit/s RJ45 ports; 1x console port, diagnostics LED; redundant power supply; temperature range -40 °C to +70 °C; assembly: DIN rail/S7 mounting rail/wall Office redundancy functions features (RSTP, VLAN,...); PROFINET IO device Ethernet/IP-compliant, C-plug slot;
product type designation
product brand name SCALANCE SCALANCE
product type designation X224 XC224
transfer rate
transfer rate 10 Mbit/s, 100 Mbit/s 10 Mbit/s, 100 Mbit/s
interfaces / for communication / integrated
number of electrical connections
● for network components or terminal equipment 24 24; RJ45
number of 10/100 Mbit/s RJ45 ports
● with securing collar 24 24
number of 100 Mbit/s SC ports
● for multimode 0
interfaces / other
number of electrical connections
● for operator console 1
● for signaling contact 1 1
● for power supply 1 1
type of electrical connection
● for operator console RJ11
● for signaling contact 2-pole terminal block 2-pole terminal block
● for power supply 4-pole terminal block 4-pole terminal block
design of the removable storage
● C-PLUG Yes Yes
operating voltage / of the signaling contacts
● at DC / rated value 24 V 24 V
operational current / of the signaling contacts
● at DC / maximum 0.1 A 0.1 A
supply voltage, current consumption, power loss
product component / connection for redundant voltage supply Yes Yes
type of voltage / 1 / of the supply voltage DC DC
● supply voltage / 1 / rated value 24 V 24 V
● power loss [W] / 1 / rated value 8.4 W 9 W
● consumed current / 1 / at rated supply voltage / maximum 0.375 A
● supply voltage / 1 / rated value 18 ... 32 V 9.6 ... 31.2 V
● consumed current / 1 / maximum 0.35 A 0.75 A
● type of electrical connection / 1 / for power supply 4-pole terminal block 4-pole terminal block
● product component / 1 / fusing at power supply input Yes Yes
● fuse protection type / 1 / at input for supply voltage 1.1 A / 33 V 2.5 A/ 125 V
ambient conditions
ambient temperature
● during operation -40 ... +60 °C -40 ... +70 °C
● during storage -40 ... +70 °C -40 ... +85 °C
● during transport -40 ... +70 °C -40 ... +85 °C
relative humidity
● at 25 °C / without condensation / during operation / maximum 95 % 95 %
protection class IP IP30 IP20
design, dimensions and weights
design compact compact
width 180 mm 120 mm
height 125 mm 147 mm
depth 124 mm 125 mm
net weight 1.6 kg 0.88 kg
material / of the enclosure Polycarbonate (PC-GF10) / pressure die cast aluminum
fastening method
● 35 mm top hat DIN rail mounting Yes Yes
● wall mounting Yes Yes
● S7-300 rail mounting Yes Yes
● S7-1500 rail mounting No Yes
product features, product functions, product components / general
cascading in the case of a redundant ring / at reconfiguration time of <\~0.3\~s 100 50
cascading in cases of star topology any (depending only on signal propagation time) any (depending only on signal propagation time)
product function
● QoS according to DSCP Yes
product feature
● Cut Through switching method No
● Store & Forward switching method Yes
product functions / management, configuration, engineering
product function
● CLI Yes Yes
● web-based management Yes Yes
● MIB support Yes Yes
● TRAPs via email Yes Yes
● configuration with STEP 7 Yes Yes
● RMON Yes
● SMTP server No
● port mirroring Yes Yes
● multiport mirroring No Yes
● CoS Yes
● with IRT / PROFINET IO switch No
● PROFINET IO diagnosis Yes Yes
● switch-managed Yes Yes
PROFINET conformity class B B
telegram length / for Ethernet / maximum 1632 byte
protocol / is supported
● Telnet Yes Yes
● HTTP Yes Yes
● HTTPS Yes Yes
● TFTP Yes Yes
● FTP Yes
● SFTP Yes
● BOOTP No No
● GMRP Yes
● DCP Yes Yes
● LLDP Yes Yes
● EtherNet/IP Yes
● SNMP v1 Yes Yes
● SNMP v2 Yes Yes
● SNMP v3 Yes Yes
● IGMP (snooping/querier) Yes
identification & maintenance function
● I&M0 - device-specific information Yes Yes
● I&M1 - higher level designation/location designation Yes Yes
product functions / diagnostics
product function
● port diagnostics Yes Yes
● statistics Packet Size Yes Yes
● statistics packet type Yes Yes
● error statistics Yes Yes
● SysLog Yes
product functions / VLAN
product function
● VLAN - port based Yes
● VLAN - protocol-based No
● VLAN - IP-based No
number of VLANs / maximum 257
number of VLANs - dynamic / maximum 257
number of VLANs / at ring redundancy (HRP; MRP; standby link) 257
product functions / DHCP
product function
● DHCP server Yes
● DHCP client Yes Yes
● DHCP Option 82 Yes
● DHCP Option 66 Yes
● DHCP Option 67 Yes
product functions / redundancy
protocol / is supported / Media Redundancy Protocol (MRP) Yes Yes
product function
● media redundancy protocol (MRP) with redundancy manager Yes Yes
● Media Redundancy Protocol Interconnection (MRP-I) Yes
● of the PROFINET IO device / is supported / H-Sync forwarding Yes
● of the PROFINET IO device / is supported / PROFINET system redundancy Yes
● ring redundancy Yes Yes
● high speed redundancy protocol (HRP) with redundancy manager Yes Yes
● high speed redundancy protocol (HRP) with standby redundancy No Yes
● redundancy procedure STP Yes
● redundancy procedure RSTP Yes
● redundancy procedure RSTP+ Yes
● redundancy procedure MSTP Yes
● Parallel Redundancy Protocol (PRP)/operation in the PRP-network Yes Yes
● Parallel Redundancy Protocol (PRP)/Redundant Network Access (RNA) No No
● passive listening Yes Yes
protocol / is supported
● LACP Yes
system modification during operation
product function / configuration in RUN via CiR/H-CiR Yes
product functions / security
product function
● IEEE 802.1x (radius) Yes
● RADIUS client Yes
● broadcast/multicast/unicast limiter Yes
● broadcast blocking Yes
protocol / is supported
● SSH Yes Yes
● SSL Yes
product functions / time
product function
● SICLOCK support Yes Yes
● NTP-client Yes
● SNTP client Yes
protocol / is supported
● NTP No Yes
● SNTP Yes Yes
standards, specifications, approvals
certificate of suitability
● CE marking Yes Yes
● KC approval Yes
● Regulatory Compliance Mark (RCM) Yes Yes
product conformity / according to EMC-guideline 2014/30/EU
standard
● for EMC interference emission EN 61000-6-4:2001 (Class A) EN 61000-6-4, EN 50121-4
● for immunity to EMC EN 61000-6-2:2001 EN 61000-6-2, EN 50121-4
● for safety / from CSA and UL UL 60950-1 E115352, CSA C22.2 No. 60950-1 UL 60950-1 E115352
standards, specifications, approvals / hazardous environments
certificate of suitability
● ATEX Yes Yes
● UKEX Yes
● IECEx Yes Yes
● ULhazloc approval Yes Yes
● CCC / for hazardous zone according to GB standard Yes Yes
● FM registration Yes Yes
standards, specifications, approvals / other
certificate of suitability
● railway application in accordance with EN 50155 No
● railway application in accordance with EN 50121-4 Yes
● railway application in accordance with EN 50124-1 No
● RoHS conformity Yes Yes
IT security for industrial automation systems / according to IEC 62443-4-2:2019 Yes
standards, specifications, approvals / marine classification
Marine classification association
● American Bureau of Shipping Europe Ltd. (ABS) Yes Yes
● French marine classification society (BV) Yes Yes
● DNV GL Yes Yes
● Korean Register of Shipping (KRS) Yes
● Lloyds Register of Shipping (LRS) Yes Yes
● Nippon Kaiji Kyokai (NK) Yes Yes
● Polski Rejestr Statkow (PRS) Yes Yes
● Royal Institution of Naval Architects (RINA) Yes Yes
standards, specifications, approvals / Environmental Product Declaration
Environmental Product Declaration Yes
Global Warming Potential [CO2 eq]
● total 441.1 kg
● during manufacturing 47.67 kg
● during operation 392.82 kg
● after end of life 0.57 kg
product functions / general
MTBF 45.87 a 41 a
reference code
● according to IEC 81346-2 KF KF
● according to IEC 81346-2:2019 KFE KFE
Warranty period 5 a 5 a
product function / is supported / identification link Yes; according to IEC 61406-1:2022
further information / internet links
internet link
● to website: Selection guide for cables and connectors https://support.industry.siemens.com/cs/ww/de/view/109766358 https://support.industry.siemens.com/cs/ww/de/view/109766358
● to web page: selection aid TIA Selection Tool https://www.siemens.com/tstcloud https://www.siemens.com/tstcloud
● to website: Industrial communication https://www.siemens.com/simatic-net https://www.siemens.com/simatic-net
● to web page: SiePortal https://sieportal.siemens.com/ https://sieportal.siemens.com/
● to website: Image database https://www.automation.siemens.com/bilddb https://www.automation.siemens.com/bilddb
● to website: CAx-Download-Manager https://www.siemens.com/cax https://www.siemens.com/cax
● to website: Industry Online Support https://support.industry.siemens.com https://support.industry.siemens.com
security information
security information Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7)
Approvals / Certificates
General Product Approval
EU declaration of conformity EU declaration of conformity Yes Yes
Declaration of Conformity Yes Yes
CCC CCC
Yes Yes
UL UL
Yes Yes
RCM RCM
Yes Yes
EMV
KC Yes Yes
For use in hazardous locations
FM Yes Yes
CCC-Ex Yes Yes
Test Certificates
Type Test Certificates/Test Report Yes Yes
Marine / Shipping
ABS (American Bureau of Shipping) ABS (American Bureau of Shipping)
Yes Yes
BV (Bureau Veritas) BV (Bureau Veritas) Yes Yes
DNV (Det Norske Veritas) DNV (Det Norske Veritas) Yes Yes
LR (Lloyds Register) LR (Lloyds Register) 
Yes Yes
NK / Nippon Kaiji Kyokai Yes Yes
PRS (Polski Register of Shipping) PRS (Polski Register of Shipping) Yes Yes
RINA (Registro Italiano Navale) RINA (Registro Italiano Navale) Yes Yes
Environment
Confirmation Yes Yes
Industrial Communication
PROFINET Yes Yes
last modified: 10/23/2024
Date
11/11/2024
Subject to change without notice
© Copyright Siemens 2024