Article number | 6GK5788-2GD00-0AA0 | 6GK5766-1GE00-7DA0 | |
product type designation | W788-2 M12 | ||
product description | IWLAN Access Point | ||
IWLAN Access Point, SCALANCE W788-2 M12, 2 radios, 6 N-CON antenna port, iFeatures support via KEY-PLUG, IEEE 802.11a/b/g/h/n, 2.4/5GHz, gross 450 Mbit/s per radio, 1x M12 max. 1 Gbit/s, PoE, redundant 24 V DC,M12 A-coded IP65, -20..+60 °C, plug slot, WPA2/802.11i/e, observe national approvals! CERT. ID RAPN-W2-M12-E3, includes: MPCIE-R1-ABGN-U3, scope of delivery: Manuals on CD-ROM, German/English, M12 sealing caps, for operation outside of USA/Israel . | IWLAN Access Point, SCALANCE WAM766-1, 1 radio, 2.4/5 GHz, IEEE 802.11ax (Wi-Fi 6), 2 N-Connect connections, iFeatures support via CLP, 1201 Mbps (gross) per radio, 1x 10/100/1000 Mbps M12 socket, redundant 24 V DC, M12 L-coded , PoE, IP65, -30...+60 °C, CLP slot, DI/DO, A-coded, observe national approvals! Cert ID: MSAX65-W1-M12-E2, FCC ID: LYHMSAX65V1 operation outside of USA/Israel scope of delivery: sealing caps for connections | ||
suitability for use | www.siemens.com/iwlan | ||
transfer rate | |||
transfer rate | |||
● with WLAN / maximum | 450 Mbit/s | 1201 Mbit/s | |
● for Industrial Ethernet | 10, 100, 1000 Mbit/s | 10, 100, 1000 Mbit/s | |
transfer rate / for Industrial Ethernet | |||
● minimum | 10 Mbit/s | 10 Mbit/s | |
● maximum | 1000 Mbit/s | 1000 Mbit/s | |
interfaces | |||
number of electrical/optical connections / for network components or terminal equipment / maximum / note | 1 | ||
number of electrical/optical connections / for gigabit Ethernet / maximum | 1 | ||
number of electrical connections | |||
● for network components or terminal equipment | 1 | 1 | |
● for power supply | 1 | 1 | |
● for redundant voltage supply | 1 | 1 | |
type of electrical connection | |||
● for network components or terminal equipment | M12 interface (8-pole, X-coded), PoE | M12 interface (8-pole, X-coded), PoE | |
● for power supply | M12 interface (4-pole, A-coded) | ||
● for redundant voltage supply | M12 interface (4-pin, L-coded) | ||
memory | |||
design of the removable storage | |||
● C-PLUG | Yes | ||
● KEY-PLUG | Yes | ||
● CLP | Yes | ||
● CLP iFeatures | Yes | ||
interfaces / wireless | |||
number of radio cards / permanently installed | 2 | 2 | |
transmission mode / for multiple input multiple output (MIMO) | 3x3 | 2x2 | |
number of spatial streams | 3 | 2 | |
number of electrical connections / for external antenna(s) | 6 | 2 | |
type of electrical connection / for external antenna(s) | N-Connect (socket) | N-Connect (socket) | |
product feature / external antenna can be mounted directly on device | Yes | Yes | |
signal inputs/outputs | |||
number of digital inputs | 1 | ||
number of digital outputs | 1 | ||
type of electrical connection / at the digital inputs/outputs | M12 interface (4-pin, A-coded) | ||
input voltage / at digital input / at DC | -30 ... +30 V | ||
output voltage / at digital output / at DC / maximum | 24 V | ||
operational current / of the signaling contacts / at DC / at 30 V / maximum | 0.008 A | ||
supply voltage, current consumption, power loss | |||
type of voltage / of the supply voltage | DC | Redundant 24 V DC Power Supply, M12, L-coded | |
supply voltage | |||
● from Power-over-Ethernet according to IEEE802.3at for type 1 and IEEE802.3af | 48 V | 48 V | |
● from Power-over-Ethernet according to IEEE802.3at for type 2 | 50 V | ||
consumed current | |||
● at DC / at 24 V | 0.55 A | ||
● at DC / at 24 V / typical | 0.63 A | ||
● at DC / at 24 V / sleep mode / maximum | 0.013 A | ||
● with Power-over-Ethernet according to IEEE802.3at for type 1 and IEEE802.3af / typical | 0.22 A | 0.27 A | |
● with Power-over-Ethernet according to IEEE802.3at for type 2 / typical | 0.3 A | ||
power loss [W] | |||
● at DC / at 24 V | 13.2 W | ||
● at DC / at 24 V / typical | 15 W | ||
● at DC / at 24 V / sleep mode / maximum | 0.3 W | ||
● with Power-over-Ethernet according to IEEE802.3at for type 1 and IEEE802.3af / typical | 10.7 W | 12.96 W | |
● with Power-over-Ethernet according to IEEE802.3at for type 2 / typical | 15 W | ||
supply voltage / 1 | |||
● from M12 Power Connector (A-coded) for redundant power supply | 19.2 V | ||
● from M12 power Connector (L-coded) for redundant voltage supply | 24 V | ||
supply voltage / 1 / rated value | 24 V | ||
● type of voltage / 1 / of the supply voltage | DC | ||
supply voltage / 2 | |||
● from M12 Power Connector (A-coded) for redundant power supply | 28.8 V | ||
● from M12 power Connector (L-coded) for redundant voltage supply | 24 V | ||
supply voltage / 2 / rated value | 24 V | ||
● type of voltage / 2 / of the supply voltage | DC | ||
supply voltage / 3 / rated value | 48 V | ||
● type of voltage / 3 / of the supply voltage | DC, PoE | ||
ambient conditions | |||
ambient temperature | |||
● during operation | -20 ... +60 °C | -30 ... +60 °C | |
● during storage | -40 ... +85 °C | -40 ... +85 °C | |
● during transport | -40 ... +85 °C | -40 ... +85 °C | |
relative humidity / at 25 °C / without condensation / during operation / maximum | 90 % | 90 % | |
ambient condition / for operation | When used under hazardous conditions (Zone 2), the SCALANCE W788-x or W748-x product must be installed in an enclosure. To comply with EN 50021, this enclosure must meet the requirements of at least IP 54 in compliance with EN 60529. | ||
protection class IP | IP65 | IP65 | |
design, dimensions and weights | |||
width | 150 mm | ||
height | 179.5 mm | ||
depth | 45 mm | ||
width / of the enclosure / without antenna | 200 mm | 150 mm | |
height / of the enclosure / without antenna | 176 mm | 179.5 mm | |
depth / of the enclosure / without antenna | 79 mm | 45 mm | |
net weight | 1.7 kg | 1.1 kg | |
fastening method | For 35 mm DIN rail mounting an additional mounting adapter is required | wall mounting and assembly on VESA support 75 x 75 mm, mounting on DIN rail with separate mounting adapter. | |
● S7-300 rail mounting | Yes | Yes | |
● S7-1500 rail mounting | Yes | Yes | |
● 35 mm top hat DIN rail mounting | Yes | Yes | |
● wall mounting | Yes | Yes | |
● VESA mounting | Yes; 75 x 75mm | ||
radio frequencies | |||
operating frequency | |||
● for WLAN in 2.4 GHz frequency band | 2.41 ... 2.48 GHz; depending on the country approvals | 2.41 ... 2.48 GHz; depending on the country approvals | |
● for WLAN in 5 GHz frequency band | 4.9 ... 5.8 GHz; depending on the country approvals | 4.9 ... 5.8 GHz; depending on the country approvals | |
product features, product functions, product components / general | |||
product function / Access Point Mode | Yes | Yes | |
product function / client Mode | Yes | Yes | |
number of SSIDs | 16 | 8 | |
product function | |||
● iPCF Access Point | Yes; Only in combination with the 'KEY-PLUG W780 iFeatures' | No | |
● iPCF-2 access point | Yes; iPCF-2 is not compatible with iPCF. See documentation for function description. | ||
● iPCF client | Yes; Only in combination with the 'KEY-PLUG W780 iFeatures' or 'KEY-PLUG W740 iFeatures' | No | |
● iPCF-2 client | Yes; iPCF-2 is not compatible with iPCF. See documentation for function description. | ||
● iPCF-MC Access Point | Yes; Only in combination with the 'KEY-PLUG W780 iFeatures' | ||
● iPCF-MC client | Yes; Only in combination with 'KEY-PLUG W780 iFeatures' or 'KEY-PLUG W740 iFeatures' | ||
number of iPCF-capable radio modules | 2 | ||
product function / iREF | No; In combination only with 'KEY-PLUG W780 iFeatures' | ||
number of iREF-capable radio modules | 2 | ||
product function / iPRP | Yes; In combination with the 'KEY-PLUG W780 iFeatures' only | Yes | |
product functions / management, configuration, engineering | |||
number of manageable IP addresses / in client | 8 | 2 | |
product function | |||
● CLI | Yes | Yes | |
● web-based management | Yes | Yes | |
● MIB support | Yes | Yes | |
● TRAPs via email | Yes | Yes | |
● configuration with STEP 7 | Yes | Yes | |
● configuration with STEP 7 in the TIA Portal | Yes | Yes | |
● operation with IWLAN controller | No | ||
● operation with Enterasys WLAN controller | No | ||
● forced roaming on IP down with IWLAN | Yes | ||
● forced roaming on link down with IWLAN | Yes | ||
● WDS | Yes | No | |
protocol / is supported | |||
● Address Resolution Protocol (ARP) | Yes | Yes | |
● ICMP | Yes | Yes | |
● Telnet | Yes | Yes | |
● HTTP | Yes | Yes | |
● HTTPS | Yes | Yes | |
● TFTP | Yes | Yes | |
● DCP | Yes | Yes | |
● LLDP | Yes | Yes | |
identification & maintenance function | |||
● I&M0 - device-specific information | Yes | Yes | |
● I&M1 - higher level designation/location designation | Yes | Yes | |
product functions / diagnostics | |||
product function | |||
● PROFINET IO diagnosis | Yes | Yes | |
● link check | No | ||
● connection monitoring IP-Alive | No | ||
● localization via Aeroscout | Yes | ||
● SysLog | Yes | Yes | |
protocol / is supported | |||
● SNMP v1 | Yes | Yes | |
● SNMP v2 | Yes | Yes | |
● SNMP v3 | Yes | Yes | |
product functions / VLAN | |||
product function | |||
● function VLAN with IWLAN | Yes | Yes | |
number of VLANs / maximum | 24 | ||
product functions / DHCP | |||
product function | |||
● DHCP client | Yes | Yes | |
● DHCP server | Yes | ||
● DHCP Option 82 | Yes | ||
product functions / redundancy | |||
protocol / is supported | |||
● STP/RSTP | Yes | Yes | |
● MSTP | Yes | Yes | |
● RSTP | Yes | Yes | |
product function | |||
● redundancy procedure MSTP | Yes | ||
product functions / security | |||
product function | |||
● ACL - MAC-based | Yes | ||
● management security, ACL-IP based | Yes | No | |
● IEEE 802.1x (radius) | Yes | Yes | |
● NAT/NAPT | No | Yes | |
● access protection according to IEEE802.11i | Yes | Yes | |
● WPA/WPA2 | Yes | Yes | |
● WPA3 | Yes | ||
● TKIP/AES | Yes | Yes | |
● RADIUS client | Yes | ||
protocol / is supported | |||
● SSH | Yes | Yes | |
● RADIUS | Yes | ||
key length | |||
● with SSL | 4096 bit | ||
product functions / time | |||
protocol / is supported | |||
● NTP | Yes | Yes | |
● SNTP | Yes | Yes | |
● SIMATIC time synchronization (SIMATIC Time) | Yes | Yes | |
standards, specifications, approvals | |||
standard | |||
● for FM | FM 3611: Class I, Division 2, Groups A,B,C,D, T4 / Class 1, Zone 2, Group IIC, T4, FM16US0205X | ||
● for safety / from CSA and UL | UL 60950-1 E115352, CSA C22.2 No. 60950-1 | ||
certificate of suitability | |||
● EC Declaration of Conformity | Yes | Yes | |
● CE marking | Yes | Yes | |
● C-Tick | Yes | ||
● E1 approval | Yes | ||
● E1 approval | Yes | ||
● railway application in accordance with EN 50155 | Yes | ||
● railway application in accordance with EN 50121-4 | Yes | ||
● fire protection in accordance with EN 45545-2 | Yes | ||
● NEMA TS2 | No | ||
● IEC 61375 | No | ||
● IEC 61850-3 | No | ||
● NEMA4X | No | ||
● Power-over-Ethernet according IEEE802.3at for type 1 and IEEE802.3af | Yes | Yes | |
● Power-over-Ethernet according to IEEE802.3at for type 2 | Yes | ||
standard for wireless communication | |||
● IEEE 802.11a | Yes | Yes | |
● IEEE 802.11b | Yes | Yes | |
● IEEE 802.11e | Yes | Yes | |
● IEEE 802.11g | Yes | Yes | |
● IEEE 802.11h | Yes | Yes | |
● IEEE 802.11i | Yes | Yes | |
● IEEE 802.11n | Yes | Yes | |
● IEEE 802.11ac | Yes | ||
● IEEE 802.11ax | Yes | ||
● IEEE 802.11r | Yes | ||
wireless approval | You will find the current list of countries at: www.siemens.de/funkzulassungen | You will find the current list of countries at: www.siemens.com/wireless-approvals or directly on the device | |
MTBF | 24 a | ||
● reference temperature | 40 °C | ||
standards, specifications, approvals / marine classification | |||
Marine classification association | |||
● American Bureau of Shipping Europe Ltd. (ABS) | Yes | ||
● French marine classification society (BV) | Yes | ||
● DNV GL | Yes | ||
● Korean Register of Shipping (KRS) | Yes | ||
● Lloyds Register of Shipping (LRS) | Yes | ||
● Nippon Kaiji Kyokai (NK) | Yes | ||
● Polski Rejestr Statkow (PRS) | Yes | ||
● Royal Institution of Naval Architects (RINA) | Yes | ||
standards, specifications, approvals / hazardous environments | |||
standard / for hazardous zone | |||
● | EN 60079-15:2005, EN 60079-0:2006, II 3 G Ex nA II T4 KEMA 07 ATEX 0145X | EN IEC 60079-0 : 2018, EN60079-7:2015 + A1 : 2018; II 3 G Ex ec IIC T4 Gc | |
● from CSA and UL | ANSI/ISA 12.12.01-2013, CAN/CSA C22.2 No.213-M1987, Cl. 1, div. 2, GP. A, B, C, D, T4 / Cl. 1, Zone 2, GP IIC E240480 | UL121201, CAN/CSA C22.2 No.213, Cl. 1, div. 2, GP. A, B, C, D, T4 / Cl. 1, Zone 2, GP IIC T4, UL File E240480 | |
certificate of suitability / CCC / for hazardous zone according to GB standard | |||
● | Yes; GB3836.1, GB3836.8 | ||
● as marking | Ex nA IIC T4 Gc | ||
standards, specifications, approvals / Environmental Product Declaration | |||
Environmental Product Declaration | Yes | ||
Global Warming Potential [CO2 eq] | |||
● total | 449.9 kg | ||
● during manufacturing | 36.41 kg | ||
● during operation | 413.31 kg | ||
● after end of life | 0.18 kg | ||
further information / internet links | |||
internet link | |||
● to web page: selection aid TIA Selection Tool | http://www.siemens.com/tia-selection-tool | http://www.siemens.com/tia-selection-tool | |
● to the website: IWLAN | http://www.siemens.com/iwlan | http://www.siemens.com/iwlan | |
● to website: Image database | http://automation.siemens.com/bilddb | http://automation.siemens.com/bilddb | |
● to website: CAx-Download-Manager | http://www.siemens.com/cax | http://www.siemens.com/cax | |
● to website: Industry Online Support | https://support.industry.siemens.com | https://support.industry.siemens.com | |
security information | |||
security information | Siemens provides products and solutions with industrial security functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial security measures that may be implemented, please visit https://www.siemens.com/industrialsecurity. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Security RSS Feed under https://www.siemens.com/cert. (V4.6) | Siemens provides products and solutions with industrial security functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial security measures that may be implemented, please visit https://www.siemens.com/industrialsecurity. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Security RSS Feed under https://www.siemens.com/cert. (V4.6) | |
Approvals / Certificates | |||
General Product Approval | |||
EAC |
![]() |
Yes | Yes |
Manufacturer Declaration | Yes | Yes | |
EU declaration of conformity |
![]() |
Yes | Yes |
For use in hazardous locations | |||
IECEx |
![]() |
Yes | Yes |
ATEX |
![]() |
Yes | Yes |
FM | Yes | Yes | |
CCC-Ex | Yes | Yes | |
Radio Equipment Type Approval Certificate | |||
other radio approvals | Yes | Yes | |
other radio approvals | Yes | Yes | |
Marine / Shipping | |||
ABS (American Bureau of Shipping) |
![]() |
Yes | Yes |
BV (Bureau Veritas) |
![]() |
Yes | Yes |
DNV (Det Norske Veritas) |
![]() |
Yes | Yes |
LR (Lloyds Register) |
![]() |
Yes | Yes |
NK / Nippon Kaiji Kyokai | Yes | Yes | |
PRS (Polski Register of Shipping) |
![]() |
Yes | Yes |
RINA (Registro Italiano Navale) |
![]() |
Yes | Yes |
KR (Korean Register of Shipping) |
![]() |
Yes | Yes |
other | |||
Manufacturer Declaration | Yes | Yes | |
Environment | |||
Confirmation | Yes | Yes | |
last modified: | 3/16/2024 | ||
Date 3/16/2024 |
Subject to change without notice © Copyright Siemens 2024 |