Article number 6GK5788-2GD00-0TA0 6GK5766-1GE00-7TA0
product type designation W788-2 M12 EEC
product description IWLAN Access Point
IWLAN Access Point, SCALANCE W788-2 M12 EEC, 2 radios, 6 N-CON antenna port, iFeatures support via key plug, IEEE 802.11a/b/g/h/n, 2.4/5GHz, gross 450 Mbit/s per radio, 1x M12 max. 1 Gbit/s, PoE, redundant 24 V DC,M12 A-coded IP65, -40..+70 °C, plug slot, WPA2/802.11i/e,conformal coating EN 50155, EN 45545, observe national approvals! CERT ID: RAPN-W2-M12-E3, includes: MPCIE-R1-ABGN-U3, scope of delivery: Manuals on CD-ROM, German/English, M12 sealing caps, for operation outside of USA/Israel IWLAN Access Point, SCALANCE WAM766-1 EEC, 1 radio, 2.4/5 GHz, 2 N-Connect connections, iFeatures support via CLP, IEEE 802.11ax (Wi-Fi 6), 1201 Mbps (gross) per radio, 1x10/100/1000 Mbps M12 socket, redundant 24 V DC, M12 L-coded , PoE, for extended ambient conditions, IP65, -30...+75°C, CLP slot, DI/DO, A-coded, observe national approvals! CERT ID: MSAX65-W1-M12-E2 FCC ID: LYHMSAX65V1 operation outside of USA/Israel scope of delivery: sealing caps for connections
suitability for use www.siemens.com/iwlan
transfer rate
transfer rate
● with WLAN / maximum 450 Mbit/s 1201 Mbit/s
● for Industrial Ethernet 10, 100, 1000 Mbit/s 10, 100, 1000 Mbit/s
transfer rate / for Industrial Ethernet
● minimum 10 Mbit/s 10 Mbit/s
● maximum 1000 Mbit/s 1000 Mbit/s
interfaces
number of electrical/optical connections / for network components or terminal equipment / maximum / note 1
number of electrical/optical connections / for gigabit Ethernet / maximum 1
number of electrical connections
● for network components or terminal equipment 1 1
● for power supply 1 1
● for redundant voltage supply 1 1
type of electrical connection
● for network components or terminal equipment M12 interface (8-pole, X-coded), PoE M12 interface (8-pole, X-coded), PoE
● for power supply M12 interface (4-pole, A-coded)
● for redundant voltage supply M12 interface (4-pin, L-coded)
memory
design of the removable storage
● C-PLUG Yes
● KEY-PLUG Yes
● CLP Yes
● CLP iFeatures Yes
interfaces / wireless
number of radio cards / permanently installed 2 2
transmission mode / for multiple input multiple output (MIMO) 3x3 2x2
number of spatial streams 3 2
number of electrical connections / for external antenna(s) 6 2
type of electrical connection / for external antenna(s) N-Connect (socket) N-Connect (socket)
product feature / external antenna can be mounted directly on device Yes Yes
signal inputs/outputs
number of digital inputs 1
number of digital outputs 1
type of electrical connection / at the digital inputs/outputs M12 interface (4-pin, A-coded)
input voltage / at digital input / at DC -30 ... +30 V
output voltage / at digital output / at DC / maximum 24 V; 0,5 A
operational current / of the signaling contacts / at DC / at 30 V / maximum 0.008 A
supply voltage, current consumption, power loss
type of voltage / of the supply voltage DC Redundant 24 V DC Power Supply, M12, L-coded
supply voltage
● from Power-over-Ethernet according to IEEE802.3at for type 1 and IEEE802.3af 48 V 48 V
● from Power-over-Ethernet according to IEEE802.3at for type 2 50 V
consumed current
● at DC / at 24 V 0.55 A
● at DC / at 24 V / typical 0.63 A
● at DC / at 24 V / sleep mode / maximum 0.013 A
● with Power-over-Ethernet according to IEEE802.3at for type 1 and IEEE802.3af / typical 0.22 A 0.27 A
● with Power-over-Ethernet according to IEEE802.3at for type 2 / typical 0.3 A
power loss [W]
● at DC / at 24 V 13.2 W
● at DC / at 24 V / typical 15 W
● at DC / at 24 V / sleep mode / maximum 0.3 W
● with Power-over-Ethernet according to IEEE802.3at for type 1 and IEEE802.3af / typical 10.7 W 12.96 W
● with Power-over-Ethernet according to IEEE802.3at for type 2 / typical 15 W
supply voltage / 1
● from M12 Power Connector (A-coded) for redundant power supply 16.8 V
● from M12 power Connector (L-coded) for redundant voltage supply 24 V
supply voltage / 1 / rated value 24 V
● type of voltage / 1 / of the supply voltage DC
supply voltage / 2
● from M12 Power Connector (A-coded) for redundant power supply 31.2 V
● from M12 power Connector (L-coded) for redundant voltage supply 24 V
supply voltage / 2 / rated value 24 V
● type of voltage / 2 / of the supply voltage DC
supply voltage / 3 / rated value 48 V
● type of voltage / 3 / of the supply voltage DC, PoE
ambient conditions
ambient temperature
● during operation -30 ... +70 °C -30 ... +75 °C
● during storage -40 ... +85 °C -40 ... +85 °C
● during transport -40 ... +85 °C -40 ... +85 °C
relative humidity / at 25 °C / without condensation / during operation / maximum 100 % 90 %
ambient condition / for operation When used under hazardous conditions (Zone 2), the SCALANCE W788-x or W748-x product must be installed in an enclosure. To comply with EN 50021, this enclosure must meet the requirements of at least IP 54 in compliance with EN 60529.
protection class IP IP65 IP65
design, dimensions and weights
width 150 mm
height 179.5 mm
depth 45 mm
width / of the enclosure / without antenna 200 mm 150 mm
height / of the enclosure / without antenna 176 mm 179.5 mm
depth / of the enclosure / without antenna 79 mm 45 mm
net weight 1.7 kg 1.1 kg
product feature / conformal coating Yes Yes
fastening method For 35 mm DIN rail mounting an additional mounting adapter is required wall mounting and assembly on VESA support 75 x 75 mm, mounting on DIN rail with separate mounting adapter.
● S7-300 rail mounting Yes Yes
● S7-1500 rail mounting Yes Yes
● 35 mm top hat DIN rail mounting Yes Yes
● wall mounting Yes Yes
● VESA mounting Yes; 75 x 75mm
radio frequencies
operating frequency
● for WLAN in 2.4 GHz frequency band 2.41 ... 2.48 GHz; depending on the country approvals 2.41 ... 2.48 GHz; depending on the country approvals
● for WLAN in 5 GHz frequency band 4.9 ... 5.8 GHz; depending on the country approvals 4.9 ... 5.8 GHz; depending on the country approvals
product features, product functions, product components / general
product function / Access Point Mode Yes Yes
product function / client Mode Yes Yes
number of SSIDs 16 8
product function
● iPCF Access Point Yes; Only in combination with the 'KEY-PLUG W780 iFeatures' No
● iPCF-2 access point Yes; iPCF-2 is not compatible with iPCF. See documentation for function description.
● iPCF client Yes; Only in combination with the 'KEY-PLUG W780 iFeatures' or 'KEY-PLUG W740 iFeatures' No
● iPCF-2 client Yes; iPCF-2 is not compatible with iPCF. See documentation for function description.
● iPCF-MC Access Point Yes; Only in combination with the 'KEY-PLUG W780 iFeatures'
● iPCF-MC client Yes; Only in combination with 'KEY-PLUG W780 iFeatures' or 'KEY-PLUG W740 iFeatures'
number of iPCF-capable radio modules 0
product function / iREF No; In combination only with 'KEY-PLUG W780 iFeatures'
number of iREF-capable radio modules 0
product function / iPRP Yes; In combination with the 'KEY-PLUG W780 iFeatures' only Yes
product functions / management, configuration, engineering
number of manageable IP addresses / in client 8 2
product function
● CLI Yes Yes
● web-based management Yes Yes
● MIB support Yes Yes
● TRAPs via email Yes Yes
● configuration with STEP 7 Yes Yes
● configuration with STEP 7 in the TIA Portal Yes Yes
● operation with IWLAN controller No
● operation with Enterasys WLAN controller No
● forced roaming on IP down with IWLAN Yes
● forced roaming on link down with IWLAN Yes
● WDS Yes No
protocol / is supported
● Address Resolution Protocol (ARP) Yes Yes
● ICMP Yes Yes
● Telnet Yes Yes
● HTTP Yes Yes
● HTTPS Yes Yes
● TFTP Yes Yes
● DCP Yes Yes
● LLDP Yes Yes
identification & maintenance function
● I&M0 - device-specific information Yes Yes
● I&M1 - higher level designation/location designation Yes Yes
product function / is supported / identification link Yes; according to IEC 61406-1:2022 Yes; according to IEC 61406-1:2022
product functions / diagnostics
product function
● PROFINET IO diagnosis Yes Yes
● link check No
● connection monitoring IP-Alive No
● localization via Aeroscout Yes
● SysLog Yes Yes
protocol / is supported
● SNMP v1 Yes Yes
● SNMP v2 Yes Yes
● SNMP v3 Yes Yes
product functions / VLAN
product function
● function VLAN with IWLAN Yes Yes
number of VLANs / maximum 24
product functions / DHCP
product function
● DHCP client Yes Yes
● DHCP server Yes
● DHCP Option 82 Yes
product functions / redundancy
protocol / is supported
● STP/RSTP Yes Yes
● MSTP Yes Yes
● RSTP Yes Yes
product function
● redundancy procedure MSTP Yes
product functions / security
product function
● ACL - MAC-based Yes
● management security, ACL-IP based Yes No
● IEEE 802.1x (radius) Yes Yes
● NAT/NAPT No Yes
● access protection according to IEEE802.11i Yes Yes
● WPA/WPA2 Yes Yes
● WPA3 Yes
● TKIP/AES Yes Yes
● RADIUS client Yes
protocol / is supported
● SSH Yes Yes
● RADIUS Yes
key length
● with SSL 4096 bit
product functions / time
protocol / is supported
● NTP Yes Yes
● SNTP Yes Yes
● SIMATIC time synchronization (SIMATIC Time) Yes Yes
standards, specifications, approvals
standard
● for FM FM 3611: Class I, Division 2, Groups A,B,C,D, T4 / Class 1, Zone 2, Group IIC, T4, FM16US0205X
● for safety / from CSA and UL UL 60950-1 E115352, CSA C22.2 No. 60950-1
certificate of suitability
● EC Declaration of Conformity Yes Yes
● CE marking Yes Yes
● C-Tick Yes
● E1 approval Yes
● E1 approval Yes
● railway application in accordance with EN 50155 Yes Yes
● railway application in accordance with EN 50121-4 Yes Yes
● fire protection in accordance with EN 45545-2 Yes Yes
● NEMA TS2 Yes
● IEC 61375 No
● IEC 61850-3 No
● NEMA4X No
● Power-over-Ethernet according IEEE802.3at for type 1 and IEEE802.3af Yes Yes
● Power-over-Ethernet according to IEEE802.3at for type 2 Yes
standard for wireless communication
● IEEE 802.11a Yes Yes
● IEEE 802.11b Yes Yes
● IEEE 802.11e Yes Yes
● IEEE 802.11g Yes Yes
● IEEE 802.11h Yes Yes
● IEEE 802.11i Yes Yes
● IEEE 802.11n Yes Yes
● IEEE 802.11ac Yes
● IEEE 802.11ax Yes
● IEEE 802.11r Yes
wireless approval You will find the current list of countries at: www.siemens.de/funkzulassungen You will find the current list of countries at: www.siemens.com/wireless-approvals or directly on the device
MTBF 24 a
 
● reference temperature 40 °C
reference code
● according to IEC 81346-2:2019 KFE KFE
standards, specifications, approvals / marine classification
Marine classification association
● American Bureau of Shipping Europe Ltd. (ABS) Yes
● French marine classification society (BV) Yes
● DNV GL Yes
● Korean Register of Shipping (KRS) Yes
● Lloyds Register of Shipping (LRS) Yes
● Nippon Kaiji Kyokai (NK) Yes
● Polski Rejestr Statkow (PRS) Yes
● Royal Institution of Naval Architects (RINA) Yes
standards, specifications, approvals / hazardous environments
standard / for hazardous zone EN 60079-15:2005, EN 60079-0:2006, II 3 G Ex nA II T4 KEMA 07 ATEX 0145X EN IEC 60079-0 : 2018, EN60079-7:2015 + A1 : 2018; II 3 G Ex ec IIC T4 Gc
● from CSA and UL ANSI/ISA 12.12.01-2013, CAN/CSA C22.2 No.213-M1987, Cl. 1, div. 2, GP. A, B, C, D, T4 / Cl. 1, Zone 2, GP IIC E240480 UL121201, CAN/CSA C22.2 No.213, Cl. 1, div. 2, GP. A, B, C, D, T4 / Cl. 1, Zone 2, GP IIC T4, UL File E240480
certificate of suitability / CCC / for hazardous zone according to GB standard Yes; GB3836.1, GB3836.8
● as marking Ex nA IIC T4 Gc
standards, specifications, approvals / Environmental Product Declaration
Environmental Product Declaration Yes
Global Warming Potential [CO2 eq]
● total 449.9 kg
● during manufacturing 36.41 kg
● during operation 413.31 kg
● after end of life 0.18 kg
further information / internet links
internet link
● to website: Selection guide for cables and connectors https://support.industry.siemens.com/cs/ww/en/view/109766358 https://support.industry.siemens.com/cs/ww/en/view/109766358
● to web page: selection aid TIA Selection Tool https://www.siemens.com/tstcloud https://www.siemens.com/tstcloud
● to web page: WLAN country approval https://www.siemens.com/wireless-approvals https://www.siemens.com/wireless-approvals
● to the website: IWLAN http://www.siemens.com/iwlan http://www.siemens.com/iwlan
● to website: Industrial communication https://www.siemens.com/simatic-net https://www.siemens.com/simatic-net
● to web page: SiePortal https://sieportal.siemens.com/ https://sieportal.siemens.com/
● to website: Image database https://www.automation.siemens.com/bilddb https://www.automation.siemens.com/bilddb
● to website: CAx-Download-Manager https://www.siemens.com/cax https://www.siemens.com/cax
● to website: Industry Online Support https://support.industry.siemens.com https://support.industry.siemens.com
security information
security information Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7)
Approvals / Certificates
General Product Approval
Declaration of Conformity Yes Yes
EU declaration of conformity EU declaration of conformity Yes Yes
CCC CCC
Yes Yes
EAC EAC
Yes Yes
Manufacturer Declaration Yes Yes
For use in hazardous locations
IECEx IECEx
Yes Yes
ATEX ATEX Yes Yes
FM Yes Yes
CCC-Ex Yes Yes
Radio Equipment Type Approval Certificate
Miscellaneous Yes Yes
Miscellaneous Yes Yes
Marine / Shipping
ABS (American Bureau of Shipping) ABS (American Bureau of Shipping)
Yes Yes
BV (Bureau Veritas) BV (Bureau Veritas) Yes Yes
DNV (Det Norske Veritas) DNV (Det Norske Veritas) Yes Yes
LR (Lloyds Register) LR (Lloyds Register) 
Yes Yes
NK / Nippon Kaiji Kyokai Yes Yes
PRS (Polski Register of Shipping) PRS (Polski Register of Shipping) Yes Yes
RINA (Registro Italiano Navale) RINA (Registro Italiano Navale) Yes Yes
Railway
Confirmation Yes Yes
Environment
Confirmation Yes Yes
last modified: 9/16/2024
Date
11/17/2024
Subject to change without notice
© Copyright Siemens 2024