Article number | 6GK5793-8DN00-0AA6 | 6GK5793-8DJ00-0AA0 | |
product type designation | Antenna ANT793-8DN | Antenna ANT793-8DJ | |
********** spare part ********* ANT793-8DN IWLAN antenna with strong directional effect incl. N-female plug: 18 dBi; IP65 (-40-+70 °C), 5 GHz; Wi-Fi compliance and observe national approvals; mounting on wall or mast; compact instructions as hard copy German/English scope of delivery: 1x ANT793-8DN, 1x terminating resistor TI795-1R 1x mounting aid for alignment . | ANT793-8DJ IWLAN antenna Vertically-horizontally polarized with strong directional effect incl. 2x N-female socket; 18 dBi; IP67 (-45-+70 °C), 5 GHz; Wi-Fi compliance and observe national approvals; mounting on wall or mast; compact instructions as hard copy German/English; scope of delivery: 1x ANT793-8DJ, 1x mounting aid for alignment . | ||
radio frequencies | |||
type of wireless network / is supported | WLAN | WLAN | |
operating frequency | |||
● for WLAN in 5 GHz frequency band 1 | 5.15 ... 5.875 GHz | 5.15 ... 5.875 GHz | |
electrical data | |||
antenna gain compared to spherical radiator | |||
● of the WLAN antenna / in the 5 GHz frequency band | 18 dB | 18 dB | |
impedance | 50 Ω | 50 Ω | |
polarization | linear, horizontal or vertical | Dual linear vertical-horizontal | |
radiation characteristic | directional | directional | |
standing wave ratio (VSWR) / maximum | 1.9 | 1.7 | |
radiating angle of the antenna | |||
● in the 5 GHz frequency band / horizontal | 18° | 17° | |
● in the 5 GHz frequency band / vertical | 18° | 17° | |
number of electrical connections / of the antenna | 1 | 2 | |
type of electrical connection / of the antenna | N-Connector | N-Connector | |
design of plug-in connection | female | female | |
angle of inclination / downward / maximum | 0° | 0° | |
crosstalk attenuation / between the antenna connections | 30 dB | ||
front-to-back ratio | 30 dB | 30 dB | |
mechanical data | |||
material | |||
● of outer shell | Polypropylene | Polycarbonate / aluminum | |
ambient conditions | |||
ambient temperature | |||
● during operation | -45 ... +70 °C | -45 ... +70 °C | |
● during storage | -45 ... +70 °C | -45 ... +70 °C | |
● during transport | -45 ... +70 °C | -45 ... +70 °C | |
protection class IP | IP65 | IP67 | |
wind load / maximum | 104 N; at 220 km/h | 104 N; frontal at 220 km/h | |
design, dimensions and weights | |||
width | 190 mm | 190 mm | |
height | 190 mm | 190 mm | |
depth | 30.5 mm | 30.5 mm | |
net weight | 700 g | 700 g | |
fastening method | |||
● mast mounting | Yes | Yes | |
● wall mounting | Yes | Yes | |
● roof mounting | No | No | |
● directly on the device | No | No | |
product features, product functions, product components / general | |||
product feature / silicon-free | Yes | ||
standards, specifications, approvals | |||
certificate of suitability | |||
● RoHS conformity | Yes | Yes | |
product conformity | UL 94-HB | ||
wireless approval | Current national approvals can be found on the Internet under www.siemens.com/funkzulassungen | Current national approvals can be found on the Internet under www.siemens.com/funkzulassungen | |
reference code / according to IEC 81346-2:2019 | TFB | TFB | |
further information / internet links | |||
internet link | |||
● to web page: selection aid TIA Selection Tool | http://www.siemens.com/snst | ||
● to website: Industrial communication | http://www.siemens.com/simatic-net | ||
● to website: Image database | http://automation.siemens.com/bilddb | https://www.automation.siemens.com/bilddb | |
● to website: CAx-Download-Manager | http://www.siemens.com/cax | ||
● to website: Industry Online Support | https://support.industry.siemens.com | https://support.industry.siemens.com | |
security information | |||
security information | Siemens provides products and solutions with industrial security functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial security measures that may be implemented, please visit https://www.siemens.com/industrialsecurity. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Security RSS Feed under https://www.siemens.com/cert. (V4.6) | ||
last modified: | 3/12/2024 | ||
Date 3/21/2024 |
Subject to change without notice © Copyright Siemens 2024 |