Article number 6GK5795-6MP00-0AA0 6GK5795-6MP10-0AA0
product type designation Antenna ANT795-6MP Antenna ANT795-6MP
ANT795-6MP IWLAN antenna with omnidirectional characteristic; incl. N-Female plug: 5/7 dBi; IP65/67 (-40-+80 °C); 2.4/5 GHz Wi-Fi compliance and observe national approvals; mounting on wall or mast; compact instructions on German/English scope of delivery: 1x ANT795-6MP, 1x mounting aid. ANT795-6MP antenna for IWLAN (2.4/5/6 GHz), omnidirectional characteristic; including N-female plug: 5/8/8 dBi; IP65/67 (-40...+80 °C); Wi-Fi compliance and national approvals to be considered; mounting on wall or mast; scope of supply: 1x ANT795-6MP 1x mounting aid
suitability for operation antenna for WLAN applications in the 2.4 / 5 and 6 GHz band
radio frequencies
type of wireless network / is supported WLAN WLAN
operating frequency
● for WLAN in 2.4 GHz frequency band 2.4 ... 2.5 GHz 2.4 ... 2.5 GHz
● for WLAN in 5 GHz frequency band 1 4.94 ... 5.925 GHz 4.94 ... 5925 GHz
● with WLAN in 6 GHz frequency band 5925 ... 7125 Hz
electrical data
antenna gain compared to spherical radiator
● with linear radiation typical maximum gain measured in open space
● of the WLAN antenna / in the 2.4 GHz frequency band 5 dB 5 dB
● of the WLAN antenna / in the 5 GHz frequency band 7 dB 8 dB
● of the WLAN antenna / in the 6 GHz frequency band 8 dB
impedance 50 Ω 50 Ω
polarization Linear Vertical linear, vertical
radiation characteristic omnidirectional omnidirectional
standing wave ratio (VSWR) / maximum 2 2.5
radiating angle of the antenna take the antenna diagram into account regarding the horizontal beam angle take the antenna diagram into account regarding the horizontal beam angle
● in the 2.4 GHz frequency band / horizontal 360° 360°
● in the 2.4 GHz frequency band / vertical 25°
● in the 5 GHz frequency band / horizontal 360° 360°
● in the 5 GHz frequency band / vertical 15°
number of electrical connections / of the antenna 1 1
type of electrical connection / of the antenna N-Connector N-Connector
design of plug-in connection female female
angle of inclination / downward / maximum
mechanical data
material
● of outer shell UV-resistant white plastic UV-resistant white ASA plastic
color white white
ambient conditions
ambient temperature
● during operation -40 ... +80 °C -40 ... +85 °C
● during storage -40 ... +80 °C -40 ... +85 °C
● during transport -40 ... +80 °C -40 ... +85 °C
protection class IP IP65/67 IP67
wind load / maximum 19.6 N
resistance to salt-laden atmosphere / conformity according to EN 60068-2-52 Yes; Severity 1
design, dimensions and weights
width 97 mm 97 mm
height 367 mm; incl. bracket 361 mm; incl. bracket
depth 64 mm 64 mm
diameter 28.6 mm 28.6 mm
net weight 140 g 200 g
fastening method
● mast mounting Yes Yes
● wall mounting Yes Yes
● roof mounting No No
● directly on the device No No
product features, product functions, product components / general
product feature / silicon-free Yes Yes
standards, specifications, approvals
certificate of suitability
● RoHS conformity Yes Yes
product conformity UL 94-HB
wireless approval Current national approvals can be found on the Internet under www.siemens.com/funkzulassungen Current national approvals can be found on the Internet under www.siemens.com/funkzulassungen
further information / internet links
internet link
● to website: Selection guide for cables and connectors https://support.industry.siemens.com/cs/ww/en/view/109766358
● to web page: selection aid TIA Selection Tool https://www.siemens.com/tstcloud
● to web page: WLAN country approval https://www.siemens.com/wireless-approvals
● to website: Industrial communication https://www.siemens.com/simatic-net
● to web page: SiePortal https://sieportal.siemens.com/
● to website: Image database https://www.automation.siemens.com/bilddb
● to website: CAx-Download-Manager https://www.siemens.com/cax
● to website: Industry Online Support https://support.industry.siemens.com
security information
security information Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7)
last modified: 5/9/2025
Date
11/5/2025
Subject to change without notice
© Copyright Siemens 2025