Article number | 6GK6015-0AL20-0GF1 | 6GK6015-0AL20-0GK1 | |
product type designation | RUGGEDCOM RX1500PN LM APE1404CKP | APE1808CKP | |
**** Replacement part **** RUGGEDCOM RX1500PN LM APE1404CKP Line Module Application Processing Engine 1.3GHz, 2GB RAM, 16GB SATA, DVI-D Video, 2xUSB, Checkpoint FW (Requires Checkpoint License) Conformal Coating | RUGGEDCOM APE1808CKP Line Module Application Processing Engine, Atom x5-E3940, 8GB RAM, 64GB eMMC, DisplayPort, uSD, USB, Checkpoint FW (Requires Checkpoint License) Conformal Coating | ||
suitability for operation | RX1500, RX1501, RX1510, RX1511, RX1512 | ||
interfaces | |||
number of electrical/optical connections / for network components or terminal equipment / maximum | 4 | ||
number of electrical connections | |||
● for network components or terminal equipment / maximum | 4 | ||
● for media module | 2 | ||
number of 10/100/1000 Mbit/s RJ45 ports | 1 | ||
type of electrical connection | |||
● for network components or terminal equipment | RJ45 | ||
ambient conditions | |||
ambient temperature | |||
● during operation | -40 ... +70 °C | ||
● during storage | -40 ... +85 °C | ||
● during transport | -40 ... +85 °C | ||
● note | A maximum operating temperature of +85 °C is permissible for a duration of 16 hours | ||
relative humidity / at 25 °C / without condensation / during operation / maximum | 95 % | ||
protection class IP | IP40 | ||
design, dimensions and weights | |||
design | Media module | ||
width | 20 mm | ||
height | 115 mm | ||
depth | 180 mm | ||
net weight | 0.35 kg | ||
product feature / conformal coating | Yes | ||
fastening method | screwed | ||
● installation in media module slot | Yes | ||
standards, specifications, approvals | |||
standard | |||
● for EMC | FCC Part 15 (Class A), EN55022 (CISPR22 Class A) | ||
● for safety / from CSA and UL | UL 60950-1, CSA C22.2 No. 60950-7 | ||
● for hazardous zone / from CSA and UL | Hazardous Locations: Class 1 Division 2 | ||
● for emitted interference | EN 61000-6-4 (Class A) | ||
● for interference immunity | EN 61000-6-2 | ||
certificate of suitability | EN 61000-6-2, EN 61000-6-10 | ||
● CE marking | Yes | ||
● C-Tick | No | ||
● KC approval | No | ||
● E1 approval | No | ||
● railway application in accordance with EN 50155 | Yes | ||
● railway application in accordance with EN 50124-1 | Yes | ||
● IEC 61850-3 | Yes | ||
further information / internet links | |||
internet link | |||
● to website: Selection guide for cables and connectors | https://support.industry.siemens.com/cs/ww/en/view/109766358 | https://support.industry.siemens.com/cs/ww/en/view/109766358 | |
● to website: Industry Mall/RUGGEDCOM selector | http://ruggedcom-selector.automation.siemens.com | ||
● to website: Industrial communication | https://www.siemens.com/simatic-net | https://www.siemens.com/simatic-net | |
● to website: Siemens RUGGEDCOM | http://siemens.com/ruggedcom | ||
● to web page: SiePortal | https://sieportal.siemens.com/ | ||
● to website: Image database | https://www.automation.siemens.com/bilddb | https://www.automation.siemens.com/bilddb | |
● to website: CAx-Download-Manager | http://www.siemens.com/cax | http://www.siemens.com/cax | |
● to website: Industry Online Support | https://support.industry.siemens.com | https://support.industry.siemens.com | |
security information | |||
security information | Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) | ||
Approvals / Certificates | |||
General Product Approval | |||
Manufacturer Declaration | Yes | Yes | |
UK Declaration of Conformity | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
other | |||
inspection certificate | Yes | Yes | |
Dangerous goods | |||
Dangerous goods information | Yes | Yes | |
Environment | |||
EPD Typ II/III (with life cylce assessment) | Yes | Yes | |
last modified: | 10/23/2024 | ||
Date 11/23/2024 |
Subject to change without notice © Copyright Siemens 2024 |