Article number | 6GK7543-1AX00-0XE0 | 6GK7543-1AX10-0XE0 | |
product type designation | CP 1543-1 | CP 1543-1 | |
Communications processor CP 1543-1 for connection of SIMATIC S7-1500 to Industrial Ethernet, TCP/IP, ISO, UDP, S7 communication, IP Broadcast/ Multicast, security (VPN, Firewall) Diagnostics SNMPV1/V3, DHCP, FTP client/server, Email, IPv4/IPv6, IEEE 802.1X (radius), time-of-day synchronization via NTP, 1x RJ45 (10/100/1000 Mbit). | Communications processor CP 1543-1 for connection of SIMATIC S7-1500 to Industrial Ethernet, TCP/IP, ISO, UDP, S7 communication, IP Broadcast/ Multicast, security (VPN, Firewall) Diagnostics SNMPV1/V3, DHCP, FTP client/server, email, IPv4/IPv6, IEEE 802.1X (radius), time-of-day synchronization via NTP, 1x RJ45 (10/100/1000 Mbit). | ||
transfer rate | |||
transfer rate | |||
● at the 1st interface | 10 ... 1000 Mbit/s | 10 ... 1000 Mbit/s | |
interfaces | |||
number of interfaces / according to Industrial Ethernet | 1 | 1 | |
number of electrical connections | |||
● at the 1st interface / according to Industrial Ethernet | 1 | 1 | |
type of electrical connection | |||
● at the 1st interface / according to Industrial Ethernet | RJ45 port | RJ45 port | |
supply voltage, current consumption, power loss | |||
type of voltage / of the supply voltage | DC | DC | |
supply voltage / 1 / from backplane bus | 15 V | 15 V | |
relative symmetrical tolerance / at DC | |||
● at 15 V | 3 % | 3 % | |
consumed current | |||
● from backplane bus / at DC / at 15 V / typical | 0.35 A | 0.25 A | |
power loss [W] | 5.3 W | 3.75 W | |
ambient conditions | |||
ambient temperature | |||
● for vertical installation / during operation | 0 ... 40 °C | -30 ... +40 °C | |
● for horizontally arranged busbars / during operation | 0 ... 60 °C | -30 ... +60 °C | |
● during storage | -40 ... +70 °C | -40 ... +70 °C | |
● during transport | -40 ... +70 °C | -40 ... +70 °C | |
● note | without condensation or icing | ||
installation altitude / at height above sea level / maximum | 5000 m | ||
ambient condition / relating to ambient temperature - air pressure - installation altitude | restrictions for installation altitudes > 2 000 m, see manual | ||
relative humidity | |||
● at 25 °C / without condensation / during operation / maximum | 95 % | 95 % | |
protection class IP | IP20 | IP20 | |
design, dimensions and weights | |||
module format | Compact module S7-1500 single width | Compact module S7-1500 single width | |
width | 35 mm | 35 mm | |
height | 142 mm | 142 mm | |
depth | 129 mm | 129 mm | |
net weight | 0.35 kg | 0.26 kg | |
fastening method | |||
● S7-1500 rail mounting | Yes | Yes | |
product features, product functions, product components / general | |||
number of units | |||
● per CPU / maximum | 8 | 8 | |
● note | depending on CPU type | depending on CPU type | |
performance data / open communication | |||
number of possible connections / for open communication | |||
● by means of T blocks / maximum | 118; depending on the system upper limit | 118; depending on the system upper limit | |
data volume | |||
● as user data per ISO on TCP connection / for open communication / by means of T blocks / maximum | 65536 byte | 65536 byte | |
number of Multicast stations | 118 | 118 | |
performance data / S7 communication | |||
number of possible connections / for S7 communication | |||
● maximum | 118; depending on the system upper limit | 118; depending on the system upper limit | |
performance data / multi-protocol mode | |||
number of active connections / with multi-protocol mode | 118 | 118 | |
performance data / IT functions | |||
number of possible connections | |||
● as client / by means of FTP / maximum | 32 | 32 | |
● as server / by means of FTP / maximum | 16 | 16 | |
number of possible connections | |||
● as server / by means of HTTP / maximum | 4 | 4 | |
● as email client / maximum | 1 | 1 | |
data volume / as user data for email / maximum | 64 Kibyte | 64 Kibyte | |
performance data / telecontrol | |||
protocol / is supported | |||
● TCP/IP | Yes | Yes | |
product functions / management, configuration, engineering | |||
product function / MIB support | Yes | Yes | |
protocol / is supported | |||
● SNMP v1 | Yes | Yes | |
● SNMP v3 | Yes | Yes | |
● DCP | Yes | Yes | |
● LLDP | Yes | Yes | |
configuration software | |||
● required | STEP 7 Professional V14 (TIA Portal) or higher | ||
identification & maintenance function | |||
● I&M0 - device-specific information | Yes | Yes | |
● I&M1 - higher level designation/location designation | Yes | Yes | |
product function / is supported / identification link | Yes; according to IEC 61406-1:2022 | Yes; according to IEC 61406-1:2022 | |
product functions / diagnostics | |||
product function / web-based diagnostics | Yes; via S7-1500 CPU | Yes; via S7-1500 CPU | |
product functions / routing | |||
service / routing / note | IP routing up to 1 Mbps | IP routing up to 1 Mbps | |
product function | |||
● static IP routing | Yes | Yes | |
● static IP routing IPv6 | No | No | |
● dynamic IP routing | No | No | |
● dynamic IP routing IPv6 | No | No | |
protocol / is supported | |||
● RIP v1 | No | No | |
● RIPv2 | No | No | |
● RIPnG for IPv6 | No | No | |
● OSPFv2 | No | No | |
● OSPFv3 for IPv6 | No | No | |
● VRRP | No | No | |
● VRRP for IPv6 | No | No | |
● BGP | No | No | |
● PPP | No | No | |
● PPoE via DSL | No | No | |
product functions / security | |||
firewall version | stateful inspection | stateful inspection | |
product function / with VPN connection | IPSec | IPSec | |
type of encryption algorithms / with VPN connection | AES-256, AES-192, AES-128, 3DES-168, DES-56 | AES-256, AES-192, AES-128, 3DES-168, DES-56 | |
type of authentication procedure / with VPN connection | Preshared key (PSK), X.509v3 certificates | Preshared key (PSK), X.509v3 certificates | |
type of hashing algorithms / with VPN connection | MD5, SHA-1, SHA-256, SHA-384, SHA-512 | MD5, SHA-1, SHA-256, SHA-384, SHA-512 | |
number of possible connections / with VPN connection | 16 | 16 | |
product function | |||
● IEEE 802.1x (radius) | Yes | Yes | |
● password protection for Web applications | No | No | |
● ACL - IP-based | No | No | |
● ACL - IP-based for PLC/routing | No | No | |
● switch-off of non-required services | Yes | Yes | |
● blocking of communication via physical ports | No | No | |
● log file for unauthorized access | Yes | Yes | |
product functions / time | |||
product function / SICLOCK support | No | No | |
product function / pass on time synchronization | Yes | Yes | |
protocol / is supported | |||
● NTP | Yes | Yes | |
standards, specifications, approvals | |||
reference code | |||
● according to IEC 81346-2:2019 | KEC | KEC | |
standards, specifications, approvals / Environmental Product Declaration | |||
Environmental Product Declaration | Yes | Yes | |
Global Warming Potential [CO2 eq] | |||
● total | 187.85 kg | 140.88 kg | |
● during manufacturing | 21.24 kg | 21.24 kg | |
● during operation | 166.26 kg | 119.29 kg | |
● after end of life | 0.35 kg | 0.35 kg | |
further information / internet links | |||
internet link | |||
● to web page: selection aid TIA Selection Tool | https://www.siemens.com/tstcloud | https://www.siemens.com/tstcloud | |
● to website: Industrial communication | https://www.siemens.com/simatic-net | https://www.siemens.com/simatic-net | |
● to web page: SiePortal | https://sieportal.siemens.com/ | https://sieportal.siemens.com/ | |
● to website: Image database | https://www.automation.siemens.com/bilddb | https://www.automation.siemens.com/bilddb | |
● to website: CAx-Download-Manager | https://www.siemens.com/cax | https://www.siemens.com/cax | |
● to website: Industry Online Support | https://support.industry.siemens.com | https://support.industry.siemens.com | |
security information | |||
security information | Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) | Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) | |
Approvals / Certificates | |||
General Product Approval | |||
EU declaration of conformity | Yes | Yes | |
Declaration of Conformity | Yes | Yes | |
UK Declaration of Conformity | Yes | Yes | |
CCC | Yes | Yes | |
UL | Yes | Yes | |
RCM | Yes | Yes | |
For use in hazardous locations | |||
ATEX | Yes | Yes | |
IECEx | Yes | Yes | |
FM | Yes | Yes | |
CCC-Ex | Yes | Yes | |
Marine / Shipping | |||
DNV (Det Norske Veritas) | Yes | Yes | |
Environment | |||
Confirmation | Yes | Yes | |
EPD Typ II/III (with life cylce assessment) | Yes | Yes | |
last modified: | 9/26/2024 | ||
Date 11/12/2024 |
Subject to change without notice © Copyright Siemens 2024 |