Article number | 6GT2398-1CC00 | 6GT2398-1DC10 | |
product type designation | Antenna ANT 12 | antenna ANT 12 stainless steel, with antenna cable | |
********** spare part ********* RF300/RF200/MOBY E antenna ANT 12 with trailing antenna wire, PUR, UL 758, length 3 m, IP65, -25 to +70 °C, M12x 40 mm. | SIMATIC RF300/RF200 antenna ANT 12, stainless steel, IP65, -25 to +70 °C, thread M12x1, length 40 mm; with trailing antenna wire, both ends plug-in PUR, UL 758, length 3 m . | ||
suitability for operation | RF250R / RF350R / RF350M / MOBY E | RF250R / RF350R / RF350M | |
radio frequencies | |||
transmission frequency / rated value | 13.56 MHz | 13.56 MHz | |
electrical data | |||
type of electrical connection / of the antenna | M8, 4-pin | M8, 4-pole (at supplied cable) | |
design of plug-in connection | male | male | |
mechanical data | |||
material | Crastin | Stainless steel V2A | |
color | Pastel turquoise | Silver | |
tightening torque / of the screw for securing the equipment / maximum | 3 N·m | 3 N·m | |
mounting distance | |||
● relating to metal surfaces / recommended / minimum | 0 m | 0 m | |
ambient conditions | |||
ambient temperature | |||
● during operation | -25 ... +70 °C | -25 ... +70 °C | |
● during storage | -40 ... +85 °C | -40 ... +85 °C | |
● during transport | -40 ... +85 °C | -40 ... +85 °C | |
protection class IP | IP67, front | IP67 | |
shock resistance | according to EN 60721-3-7 Class 7M2 | ||
shock acceleration | 500 m/s² | 500 m/s² | |
vibrational acceleration | 200 m/s² | 200 m/s² | |
design, dimensions and weights | |||
depth | 40 mm | 40 mm | |
diameter | 12 mm | 12 mm | |
net weight | 145 g | 15 g | |
fastening method | 2 plastic nuts M12 x 1.0 | 2 x stainless steel nuts M12 x 1 | |
wire length / of antenna cable | 3 m | 3 m | |
standards, specifications, approvals | |||
certificate of suitability | CE, FCC, IC, cULus, Ex approval only together with 6GT2801-4AB10 | CE, cULus | |
certificate of suitability | |||
● IECEx | Yes | Yes | |
● for IECEx / as marking | the ATEX approval of the connected reader applies | the ATEX approval of the connected reader applies | |
reference code / according to IEC 81346-2:2019 | TFB | TFB | |
accessories | |||
accessories | Included: 6GT2391-0AH30 (antenna cable) | ||
further information / internet links | |||
internet link | |||
● to web page: selection aid TIA Selection Tool | https://support.industry.siemens.com/cs/ww/en/view/67384964 | ||
● to website: Industrial communication | http://www.siemens.com/ident/rfid | ||
● to website: Image database | http://automation.siemens.com/bilddb | https://www.automation.siemens.com/bilddb | |
● to website: CAx-Download-Manager | http://www.siemens.com/cax | ||
● to website: Industry Online Support | https://support.industry.siemens.com | https://support.industry.siemens.com | |
security information | |||
security information | Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) | ||
last modified: | 3/25/2024 | ||
Date 3/31/2024 |
Subject to change without notice © Copyright Siemens 2024 |