Article number 6GT2398-1CD00 6GT2398-1DD10
product type designation Antenna ANT 30 antenna ANT 30 stainless steel, with antenna cable
********** spare part ********* RF300/RF200/MOBY E antenna ANT 30 PVC, cable length 3 m IP65, -25 to +70 °C, M30x 58 mm,. SIMATIC RF200/RF300 antenna ANT 30 stainless steel; IP67, -25 to +70 °C, thread M30x1.5, length 40 mm; with trailing antenna wire, both ends plug-in PUR, UL 758, length 3 m .
suitability for operation RF250R / RF350R / RF350M / MOBY E RF250R / RF350R / RF350M
radio frequencies
transmission frequency / rated value 13.56 MHz 13.56 MHz
electrical data
type of electrical connection / of the antenna M8, 4-pin M8, 4-pole (at supplied cable)
design of plug-in connection male male
mechanical data
material Crastin Stainless steel V2A
color Pastel turquoise Silver
tightening torque / of the screw for securing the equipment / maximum 3 N·m 3 N·m
mounting distance
● relating to metal surfaces / recommended / minimum 0 m 0 m
ambient conditions
ambient temperature
● during operation -25 ... +70 °C -25 ... +70 °C
● during storage -40 ... +85 °C -40 ... +85 °C
● during transport -40 ... +85 °C -40 ... +85 °C
protection class IP IP67, front IP67
shock resistance according to EN 60721-3-7 Class 7M2
shock acceleration 500 m/s² 500 m/s²
vibrational acceleration 200 m/s² 200 m/s²
design, dimensions and weights
depth 58 mm 40 mm
diameter 30 mm 30 mm
net weight 180 g 95 g
fastening method 2 plastic nuts M30 x 1.5 2 x stainless steel nuts M30 x 1.5
wire length / of antenna cable 3 m 3 m
standards, specifications, approvals
certificate of suitability CE, FCC, IC, cULus, Ex approval only together with 6GT2801-4AB10 CE, cULus
certificate of suitability
● IECEx Yes Yes
● for IECEx / as marking the ATEX approval of the connected reader applies the ATEX approval of the connected reader applies
reference code / according to IEC 81346-2:2019 TFB TFB
accessories
accessories Included: 6GT2391-0AH30 (antenna cable)
further information / internet links
internet link
● to web page: selection aid TIA Selection Tool https://support.industry.siemens.com/cs/ww/en/view/67384964
● to website: Industrial communication http://www.siemens.com/ident/rfid
● to website: Image database http://automation.siemens.com/bilddb https://www.automation.siemens.com/bilddb
● to website: CAx-Download-Manager http://www.siemens.com/cax
● to website: Industry Online Support https://support.industry.siemens.com https://support.industry.siemens.com
security information
security information Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7)
last modified: 3/25/2024
Date
4/26/2024
Subject to change without notice
© Copyright Siemens 2024