Article number | 6GT2810-3HG80 | 6GT2810-3HG81 | |
product type designation | Transponder RF682T | Transponder RF682T | |
********** spare part ********* SIMATIC RF682T heat-resistant tag; 130x 32x 15 mm; ISO 18000-6C, EPC Class 1 Gen 2 frequency 860 up to 928 MHz chip type, UCODE DNA, EPC 256 bits, add-on memory 3 kbits(384 bytes); minimum order quantity 10 units. | SIMATIC RF682T 130x 32x 15 mm (LxWxH) ISO 18000-6C frequency 865 to 928 MHz Ucode DNA EPC ID 32 byte/256 bit user memory 384 byte/ 3kbit On-Metal printing not possible -40 °C to +220 °C IP68/IPx9K range 3.5 m 10 units MOQ | ||
suitability for operation | RF600 | RF600 | |
radio frequencies | |||
operating frequency | 868 ... 928 MHz | 865 ... 928 MHz | |
range / maximum | 3.5 m; observe system manual RF600: overrange is possible, range is reader dependent: observe http://support.automation.siemens.com/WW/view/en/67384964 | 3.5 m; observe system manual RF600: overrange is possible, range is reader dependent: observe http://support.automation.siemens.com/WW/view/en/67384964 | |
protocol / with radio transmission | EPCglobal Class 1 Gen 2 / ISO 18000-63 | EPCglobal Class 1 Gen 2 / ISO 18000-63 | |
transfer rate / with radio transmission / maximum | 320 kbit/s | 320 kbit/s | |
product feature / multitag-capable | Yes | Yes | |
polarization | Linear | Linear | |
electrical data | |||
product component / backup battery | No | No | |
memory | |||
type of memory | EEPROM | EEPROM | |
storage capacity / of the user memory | 384 byte | 384 byte | |
type of memory organization | EPC memory 96 bit (12 byte) assigned with sequential identifier and expandable up to 224 bit (28 byte), user memory 3072 bit (384 byte), TID memory 96 bit (12 byte) | EPC memory 96 bit (12 byte) assigned with sequential identifier and expandable up to 240 bit (30 byte), user memory 512 bit (64 byte), TID memory 64 bit (8 byte) | |
number of read cycles / at ambient temperature < 40 °C / maximum | 1E+14 | 1E+14 | |
number of write cycles / at ambient temperature < 40 °C / maximum | 100000 | 100000 | |
data retention time / at ambient temperature < 40 °C / not less than | 10 a | 10 a | |
property of memory | lock, unlock, write protection, password protection | lock, unlock, write protection, password protection | |
type of transponder chip used | NXP UCode DNA | Ucode DNA | |
mechanical data | |||
material | PPS | PPS | |
color | black | black | |
tightening torque / of the screw for securing the equipment / maximum | 1 N·m | 1 N·m | |
mounting distance / relating to metal surfaces / recommended / minimum | 0 mm | 0 mm | |
ambient conditions | |||
ambient temperature | |||
● during read/write access | -25 ... +100 °C | -25 ... +100 °C | |
● outside the read/write area | -40 ... +220 °C | -40 ... +220 °C | |
● during storage | -40 ... +100 °C | -40 ... +100 °C | |
ambient condition / for operation | Operating temperature permanent up to 140 °C, tested for 250 hours or 500 cycles up to 220 °C | Operating temperature permanent up to 140 °C, for 5000 hours or 3000 cycles up to 200 °C, for 2000 hours or 1500 cycles up to 220 °C | |
protection class IP | IP68/IPx9K | IP68/IPx9K | |
shock resistance | According to DIN EN 60721-3-7 Class 7 M3 | According to DIN EN 60721-3-7 Class 7 M3 | |
shock acceleration | 1000 m/s² | 1000 m/s² | |
vibrational acceleration | 200 m/s² | 200 m/s² | |
resistance to mechanical stress | Torsion and bending stress not permissible | Torsion and bending stress not permissible | |
design, dimensions and weights | |||
width | 32 mm | 32 mm | |
height | 15 mm | 15 mm | |
depth | 130 mm | 130 mm | |
net weight | 50 g | 50 g | |
fastening method | 2 x M6 screws | 2 x M6 screws | |
product features, product functions, product components / general | |||
product feature | |||
● silicon-free | Yes | Yes | |
● printable | No | No | |
standards, specifications, approvals | |||
certificate of suitability | |||
● IECEx | No | No | |
MTBF | 1940 a | 1940 a | |
further information / internet links | |||
internet link | |||
● to web page: selection aid TIA Selection Tool | https://support.industry.siemens.com/cs/ww/en/view/67384964 | ||
● to website: Image database | http://automation.siemens.com/bilddb | https://www.automation.siemens.com/bilddb | |
● to website: CAx-Download-Manager | http://www.siemens.com/cax | ||
● to website: Industry Online Support | https://support.industry.siemens.com | https://support.industry.siemens.com | |
security information | |||
security information | Siemens provides products and solutions with industrial security functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial security measures that may be implemented, please visit https://www.siemens.com/industrialsecurity. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Security RSS Feed under https://www.siemens.com/cert. (V4.6) | ||
Approvals / Certificates | |||
General Product Approval | |||
EU declaration of conformity |
![]() |
Yes | Yes |
EAC |
![]() |
Yes | Yes |
last modified: | 3/12/2024 | ||
Date 3/22/2024 |
Subject to change without notice © Copyright Siemens 2024 |