Article number 6GT2821-5AC32 6GT2821-5BC32
product type designation RF250R reader IO-Link RF250R reader IO-Link
SIMATIC RF200 Reader RF250R IO-Link IO-Link interface without antenna IP65, -25 to +70 °C, 50x 50x 30 mm, can be operated with: ANT 1, 3, 3NO, 8, 12, 18, 30; 8 byte IO; 38.4 Kbit/s. SIMATIC RF200 Reader RF250R IO-Link interface V1.1; IP65, -25 to +70 °C, 50x 50x 30 mm, without antenna can be operated with: ANT 1, 3, 3NO, 8, 12, 18, 30; 32 byte IO; 230 Kbit/s
suitability for operation ISO 15693 transponder (MDS Dxxx), for connecting to IO-Link Master V1.0 ISO 15693 transponder (MDS Dxxx), for connecting to IO-Link Master V1.1
radio frequencies
operating frequency / rated value 13.56 MHz 13.56 MHz
range / maximum 60 mm; Range is dependent on transponder type: observe http://support.automation.siemens.com/WW/view/en/67384964 60 mm; Range is dependent on transponder type: observe http://support.automation.siemens.com/WW/view/en/67384964
protocol / with radio transmission ISO 15693, ISO 18000-3 ISO 15693, ISO 18000-3
transfer rate / with radio transmission / maximum 26.5 kbit/s 26.5 kbit/s
product feature / multitag-capable No No
electrical data
transfer rate / at the point-to-point connection / serial / maximum 38.4 kbit/s 230 kbit/s
transmission time / for user data
● for write access / per byte / typical 40 ms 3.3 ms
● for read access / per byte / typical 40 ms 2.4 ms
data volume / of the address range of the inputs / total 8 byte 32 byte
data volume / of the address range of the outputs / total 8 byte 32 byte
interfaces
number of external antennas 1 1
standard for interfaces / for communication IO-Link V1.0 IO-Link V1.1
type of electrical connection
● for external antenna(s) M8, 4-pin M8, 4-pin
● for communications interface M12, 4-pin M12, 4-pin
mechanical data
material PA6.6 PA6.6
color anthracite anthracite
tightening torque / of the screw for securing the equipment / maximum 1.5 N·m 1.5 N·m
mounting distance / relating to metal surfaces / recommended / minimum 0 mm 0 mm
supply voltage, current consumption, power loss
supply voltage / at DC
● rated value 24 V 24 V
●   20.4 ... 28.8 V 20.4 ... 28.8 V
consumed current / at DC
● at 24 V / typical 0.05 A 0.05 A
ambient conditions
ambient temperature
● during operation -20 ... +70 °C -20 ... +70 °C
● during storage -25 ... +80 °C -25 ... +80 °C
● during transport -25 ... +80 °C -25 ... +80 °C
protection class IP IP65 IP65
shock resistance EN 60721-3-7 Class 7 M2 EN 60721-3-7 Class 7 M2
shock acceleration 500 m/s² 500 m/s²
vibrational acceleration 200 m/s² 200 m/s²
design, dimensions and weights
width 50 mm 50 mm
height 30 mm 30 mm
depth 50 mm 50 mm
net weight 0.06 kg 0.06 kg
fastening method 2 x M5 screws 2 x M5 screws
wire length
● between master and IO-Link device / maximum 20 m 20 m
product features, product functions, product components / general
display version 3-color LED 3-color LED
product feature / silicon-free Yes Yes
standards, specifications, approvals
certificate of suitability Radio according to R&TTE guidelines EN300 330 and EN 301489, FCC, cULus Radio according to R&TTE guidelines EN300 330 and EN 301489, FCC, cULus
certificate of suitability
● IECEx No No
MTBF 430 a 430 a
reference code
● according to IEC 81346-2:2019 BYB BYB
standards, specifications, approvals / Environmental Product Declaration
Environmental Product Declaration Yes Yes
Global Warming Potential [CO2 eq]
● total 124.25 kg 124.25 kg
● during manufacturing 11.24 kg 11.24 kg
● during operation 112.71 kg 112.71 kg
● after end of life 0.3 kg 0.3 kg
accessories
accessories Various antennas are available Various antennas are available
further information / internet links
internet link
● to website: Selection guide for cables and connectors https://support.industry.siemens.com/cs/ww/en/view/109766358 https://support.industry.siemens.com/cs/ww/en/view/109766358
● to web page: selection aid TIA Selection Tool https://www.siemens.com/tstcloud https://www.siemens.com/tstcloud
● to web page: RFID country approval https://www.siemens.com/rfid-approvals https://www.siemens.com/rfid-approvals
● to web page: identification and localization systems https://www.siemens.com/ident https://www.siemens.com/ident
● to web page: SiePortal https://sieportal.siemens.com/ https://sieportal.siemens.com/
● to website: Image database https://www.automation.siemens.com/bilddb https://www.automation.siemens.com/bilddb
● to website: CAx-Download-Manager https://www.siemens.com/cax https://www.siemens.com/cax
● to website: Industry Online Support https://support.industry.siemens.com https://support.industry.siemens.com
security information
security information Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7)
Approvals / Certificates
General Product Approval
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
EU declaration of conformity EU declaration of conformity Yes Yes
CCC CCC
Yes Yes
EAC EAC
Yes Yes
EMV
KC Yes Yes
Radio Equipment Type Approval Certificate
Miscellaneous Yes Yes
FCC Yes Yes
KC Yes Yes
Environment
Confirmation Yes Yes
EPD Typ II/III (with life cylce assessment) EPD Typ II/III (with life cylce assessment) Yes Yes
last modified: 8/18/2024
Date
11/23/2024
Subject to change without notice
© Copyright Siemens 2024