Article number 6GT2831-6BA50 6GT2831-6BA60
product type designation Reader RF1070R USB/RS232 Reader RF1070R USB/RS232
SIMATIC RF1000 Access control reader RF1070R; ISO 14443 A/B Mifare, ISO15693 Legic Prime; Legic Advant USB port; RS 232 interface; IP65 front, -25 to +55 °C; 90 x 62 x 25 mm LxWxH; with integrated antenna, incl. 1.8 m USB connecting cable . SIMATIC RF1000 access control reader RF1070R; ISO 14443 A/B Mifare, ISO15693 Legic Prime; Legic Advant USB port; RS 232 interface; IP65 front, -25 to +55 °C; 90 x 62 x 25 mm LxWxH; with integrated antenna, including 1.8 m USB connecting cable BLE
suitability for operation Legic, ISO 15693 and ISO 14443 A/B transponder, for connecting to PC and control systems Legic, ISO 15693 and ISO 14443 A/B transponder, for connecting to PC and control systems
radio frequencies
operating frequency / rated value 13.56 MHz 13.56 MHz
range / maximum 0.03 m; Range is dependent on transponder type: observe http://support.automation.siemens.com/WW/view/en/67384964 0.03 m; Range is dependent on transponder type: observe http://support.automation.siemens.com/WW/view/en/67384964
protocol / with radio transmission Legic Prime, Legic Advant, ISO 15693, ISO 14443 A/B, chip set: SM4200M, Felica, NXP NTAG21x, HID iClass Legic Prime, Legic Advant, ISO 15693, ISO 14443 A/B, chip set: SM4200M, Felica, NXP NTAG21x, HID iClass
transfer rate / with radio transmission / maximum 106 kbit/s 106 kbit/s
product feature / multitag-capable Yes Yes
electrical data
transfer rate / at the point-to-point connection / serial / maximum 115.2 kbit/s 115.2 kbit/s
interfaces
standard for interfaces / for communication USB 2.0, RS232 USB 2.0, RS232
type of electrical connection 1.8 m connecting cable with USB 2.0 type A connector or RS232 connecting cable 1.8 m connecting cable with USB 2.0 type A connector or RS232 connecting cable
mechanical data
material PC-GF PC-GF
color titanium gray titanium gray
mounting distance / relating to metal surfaces / recommended / minimum 0 mm 0 mm
supply voltage, current consumption, power loss
supply voltage / at DC
● rated value 5 V 5 V
●   4.6 ... 5.25 V 4.6 ... 5.25 V
consumed current / at DC
● at 5 V / typical 0.15 A 0.15 A
● at 5 V / maximum 0.3 A 0.3 A
ambient conditions
ambient temperature
● during operation -25 ... +55 °C -25 ... +55 °C
● during storage -25 ... +55 °C -25 ... +55 °C
● during transport -25 ... +55 °C -25 ... +55 °C
protection class IP IP65; on front after cabinet installation, IP20 rear IP65; on front after professional gluing of the included front label and cabinet installation, IP20 rear
shock resistance EN 60721-3-7 Class 7 M2 EN 60721-3-7 Class 7 M2
shock acceleration 300 m/s² 300 m/s²
vibrational acceleration 50 m/s² 50 m/s²
design, dimensions and weights
width 90 mm 90 mm
height 62 mm 62 mm
depth 23.5 mm 23.5 mm
net weight 0.12 kg 0.12 kg
fastening method 4 M4 screws for cabinet installation 4 M4 screws for cabinet installation
product features, product functions, product components / general
display version 3-color LED 3-color LED
product feature / silicon-free Yes Yes
standards, specifications, approvals
certificate of suitability Radio according to R&TTE guidelines EN300 330 and EN 301489, FCC, cULus Radio according to R&TTE guidelines EN300 330 and EN 301489, FCC, cULus
certificate of suitability
● IECEx No No
reference code
● according to IEC 81346-2:2019 BYB BYB
accessories
accessories Card holder, USB cable 0.5 m, RS232 connector card holder, USB cable 0.5 m, table/wall box, clean room cover, BLE license, HID license
further information / internet links
internet link
● to web page: selection aid TIA Selection Tool https://www.siemens.com/tstcloud https://www.siemens.com/tstcloud
● to web page: RFID country approval https://www.siemens.com/rfid-approvals https://www.siemens.com/rfid-approvals
● to web page: identification and localization systems https://www.siemens.com/ident https://www.siemens.com/ident
● to web page: SiePortal https://sieportal.siemens.com/ https://sieportal.siemens.com/
● to website: Image database https://www.automation.siemens.com/bilddb https://www.automation.siemens.com/bilddb
● to website: CAx-Download-Manager https://www.siemens.com/cax https://www.siemens.com/cax
● to website: Industry Online Support https://support.industry.siemens.com https://support.industry.siemens.com
security information
security information Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7)
Approvals / Certificates
General Product Approval
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
EU declaration of conformity EU declaration of conformity Yes Yes
UL UL
Yes Yes
Radio Equipment Type Approval Certificate
Industry Canada (IC) Yes Yes
Miscellaneous Yes Yes
FCC Yes Yes
KC Yes Yes
last modified: 9/12/2024
Date
11/28/2024
Subject to change without notice
© Copyright Siemens 2024