Article number | 6GT2891-4LH50-0AX0 | 6GT2891-4LH50 | |
product type designation | Cable for IO-Link, wire end sleeves / M12 | Cable for IO-Link, wire end sleeves / M12 | |
product description | Sensor cable (4-core) | Sensor cable (4-core) | |
SIMATIC RF IO-Link connecting cable, pre-assembled, between IO-Link master and reader, M12 4-pole and open end, PVC, length 5 m. | SIMATIC RF IO-Link connecting cable, pre-assembled, between IO-Link master and reader, M12 4-pole and open end, PUR, length 5 m. | ||
suitability for use | Plug-in cable for connecting an IO-Link device to an IO-Link master | Plug-in cable for connecting an IO-Link device to an IO-Link master | |
cable designation | LiY-11Y 4xAWG 22 | LiY-11Y 4xAWG 22/19 | |
wire length | 5 m | 5 m | |
electrical data | |||
number of electrical connections | 2 | 2 | |
type of electrical connection | wire end sleeves (labeled) / M12 (female, 4 pin, straight) | wire end sleeves (labeled) / M12 (female, 4 pin, straight) | |
loop resistance per length / maximum | 108 mΩ/m | 108 mΩ/m | |
insulation resistance coefficient | 20 GΩ·m | 20 GΩ·m | |
operating voltage | |||
● maximum | 30 V | 30 V | |
mechanical data | |||
number of electrical cores | 3 | 4 | |
design of the shield | unshielded | unshielded | |
outer diameter | |||
● of cable sheath | 4.6 mm | 4.3 mm | |
material | |||
● of the wire insulation | PVC | PVC | |
● of cable sheath | PVC | TPE-U Ether Isolation | |
color | |||
● of the insulation of data wires | red, black, orange | brown, white, blue, black | |
● of cable sheath | Black | Black | |
bending radius | |||
● with single bend / minimum permissible | 35 mm | 34.4 mm | |
● with multiple bends / minimum permissible | 69 mm | 64.5 mm | |
ambient conditions | |||
ambient temperature | |||
● during operation | -10 ... +80 °C | -5 ... +80 °C | |
● during storage | -40 ... +80 °C | -40 ... +80 °C | |
● during transport | -40 ... +80 °C | -40 ... +80 °C | |
● during installation | -10 ... +80 °C | -5 ... +80 °C | |
fire behavior | flame resistant according to DIN VDE 0482-332-1-2 / EN 60332-1-2 / IEC 60332-1-2, UL VW-1, CSA FT1; UL Std. 758 (AWM) Style 2464, CSA Std. C22.2 No. 210 - AWM I/II A/B | flame resistant according to AWM STYLE 21317 80°C 30V VW-1 for USA and AWM I/II A/B 80°C 30V FT-1 for Canada | |
product features, product functions, product components / general | |||
product feature | |||
● halogen-free | No | No | |
standards, specifications, approvals | |||
UL/ETL listing / 300 V Rating | No | No | |
reference code | |||
● according to IEC 81346-2 | WG | WG | |
● according to IEC 81346-2:2019 | WGB | WGB | |
further information / internet links | |||
internet link | |||
● to website: Selection guide for cables and connectors | https://support.industry.siemens.com/cs/ww/en/view/109766358 | https://support.industry.siemens.com/cs/ww/en/view/109766358 | |
● to web page: selection aid TIA Selection Tool | https://www.siemens.com/tstcloud | https://www.siemens.com/tstcloud | |
● to website: Industrial communication | https://www.siemens.com/simatic-net | https://www.siemens.com/simatic-net | |
● to web page: SiePortal | https://sieportal.siemens.com/ | https://sieportal.siemens.com/ | |
● to website: Image database | https://www.automation.siemens.com/bilddb | https://www.automation.siemens.com/bilddb | |
● to website: CAx-Download-Manager | https://www.siemens.com/cax | https://www.siemens.com/cax | |
● to website: Industry Online Support | https://support.industry.siemens.com | https://support.industry.siemens.com | |
security information | |||
security information | Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) | Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) | |
Approvals / Certificates | |||
General Product Approval | |||
EU declaration of conformity | Yes | Yes | |
UK Declaration of Conformity | Yes | Yes | |
EMV | |||
KC | Yes | Yes | |
last modified: | 8/8/2024 | ||
Date 11/17/2024 |
Subject to change without notice © Copyright Siemens 2024 |