Article number | 6NH7800-3BA00 | 6GK7543-1MX00-0XE0 | |
product type designation | TIM 3V-IE | TIM 1531 IRC | |
SINAUT ST7, TIM 3V-IE communications module for SIMATIC S7-300 with an RS232 interface for SINAUT communication via a classic WAN and an RJ45 interface for SINAUT communication via an IP-based network (WAN or LAN). | TIM 1531 IRC Communications module for SIMATIC S7-1500, S7-400, S7-300 and ET200SP with SINAUT ST7, DNP3 and IEC 60870-5-101/104 with three RJ45 interfaces for communication via IP-based networks (WAN / LAN) and an RS-232/RS-485 interface for communication via classic wide area networks. | ||
transfer rate | |||
transfer rate | |||
● at the 1st interface | 10 ... 1000 Mbit/s | ||
● at the 2nd interface | 10 ... 100 Mbit/s | ||
● at the 3rd interface | 10 ... 100 Mbit/s | ||
● for Industrial Ethernet | 10 ... 100 Mbit/s | ||
● according to RS 232 | 50 ... 38400 bit/s | 300 ... 115200 bit/s | |
interfaces | |||
number of interfaces / according to Industrial Ethernet | 1 | 3 | |
number of electrical connections | |||
● for external data transmission / according to RS 232 | 1 | 1 | |
● for power supply | 1 | 1 | |
number of slots | |||
● for memory cards | 1 | ||
type of electrical connection | |||
● of Industrial Ethernet interface | RJ45 port | RJ45 port | |
type of electrical connection | |||
● at interface 1 / for external data transmission | 9 pin Sub-D-connector (RS232) | 9 pin Sub-D-connector, RS232 switchable to RS485 | |
● for power supply | 2-pole plugable terminal block | 2-pole plugable terminal block | |
slot version | |||
● of the memory card | SD 1.0, SD 1.1, SDHC, Siemens SMC | ||
storage capacity / of the memory card / maximum | 32 Gibyte | ||
design of the removable storage | |||
● C-PLUG | No | ||
supply voltage, current consumption, power loss | |||
type of voltage / of the supply voltage | DC | DC | |
supply voltage | 24 V | 24 V | |
supply voltage | 20.4 ... 28.8 V | 20.4 ... 28.8 V | |
supply voltage / external / at DC / rated value | 24 V | 24 V | |
supply voltage / external / at DC / rated value | 20.4 ... 28.8 V | 20.4 ... 28.8 V | |
relative symmetrical tolerance / at DC | |||
● at 5 V | 5 % | ||
relative positive tolerance / at DC / at 24 V | 5 % | ||
relative negative tolerance / at DC / at 24 V | 5 % | ||
consumed current | |||
● from backplane bus / at DC / at 24 V / maximum | 0.2 A | ||
● from external supply voltage / at DC / at 24 V / typical | 0.15 A | ||
● from external supply voltage / at DC / at 24 V / maximum | 0.2 A | 0.3 A | |
power loss [W] | 5.8 W | ||
power loss [W] / with external supply voltage / at 24 V DC | |||
● in update mode / typical | 3.9 W | ||
● in communication mode / typical | 3.9 W | ||
product extension / optional / backup battery | No | No | |
ambient conditions | |||
ambient temperature | |||
● during operation | 0 ... 60 °C | 0 ... 70 °C | |
● for vertical installation / during operation | 0 ... 50 °C | ||
● for horizontally arranged busbars / during operation | 0 ... 70 °C | ||
● during storage | -40 ... +70 °C | -40 ... +70 °C | |
● during transport | -40 ... +70 °C | -40 ... +70 °C | |
relative humidity | |||
● at 25 °C / without condensation / during operation / maximum | 95 % | 95 % | |
protection class IP | IP20 | IP20 | |
design, dimensions and weights | |||
module format | Compact module S7-300 single width | Compact module S7-1500 double-wide | |
width | 40 mm | 70 mm | |
height | 125 mm | 147 mm | |
depth | 120 mm | 129 mm | |
net weight | 0.25 kg | 0.525 kg | |
fastening method | |||
● 35 mm top hat DIN rail mounting | No | ||
● S7-300 rail mounting | No | ||
● S7-1500 rail mounting | Yes | ||
product features, product functions, product components / general | |||
product function | |||
● DynDNS client | No | ||
number of units | |||
● per CPU / maximum | 1 | ||
● note | Number of TIM per S7-300 | Number of TIM per S7-1500: 1 | |
wire length | |||
● with RS 232 interface / maximum | 6 m | 6 m | |
● with RS 485 interface / maximum | 30 m | ||
performance data / S7 communication | |||
number of possible connections / for S7 communication | |||
● maximum | 8 | 132; only via LAN | |
● with PG connections / maximum | 2 | 4 | |
● with PG/OP connections / maximum | 4 | ||
● with OP connections / maximum | 8 | 4 | |
service | |||
● of SIMATIC communication / as server | Yes | ||
● SINAUT ST7 via S7 communication | Yes | Yes | |
● PG/OP communication | Yes | Yes | |
performance data / multi-protocol mode | |||
number of active connections / with multi-protocol mode | 12 | ||
performance data / IT functions | |||
number of possible connections | |||
● as server / by means of HTTP / maximum | 2 | ||
● as server / by means of HTTPS / maximum | 2; 2 per Ethernet interface | ||
● as email client / maximum | 1 | ||
performance data / telecontrol | |||
suitability for use | |||
● node station | No | Yes | |
● substation | Yes | Yes | |
● TIM control center | No | Yes | |
● note | RS232 and Industrial Ethernet can not be operated in parallel | ||
control center connection | Systems with ST7, DNP3 and IEC 60870-5-101/104 protocol | ||
● by means of a permanent connection | Systems with ST7, DNP3 and IEC 60870-5-101/104 protocol | ||
protocol / is supported | |||
● DNP3 | No | Yes | |
● IEC 60870-5 | Yes | ||
● SINAUT ST1 protocol | Yes | No | |
● SINAUT ST7 protocol | Yes | Yes | |
● Modbus RTU | No | ||
product function / data buffering if connection is aborted | Yes; 16,000 data messages | Yes; 100000 data telegrams (ST7) or 250000 events (IEC 60870-5 / DNP3) | |
number of data points per station / maximum | 3000 | ||
number of DNP3 masters | |||
● for Ethernet / maximum | 4 | ||
● with RS 232 interface / maximum | 4 | ||
storage capacity | |||
● of S7 CPU work memory / for TD7onCPU mode data blocks on CPU / required | 20 Kibyte | ||
● of S7 CPU work memory / for TD7onTIM mode data blocks on TIM / required | 0 Kibyte | ||
● note | TD7onCPU: at least 20 KB, actual requirement determined by data volume and functional scope TD7onTIM: 0 bytes in most favorable case | ||
product feature / buffered message frame memory | No | Yes | |
transmission format | |||
● for SINAUT ST1 protocol with polling / 11 bit | Yes | ||
● for SINAUT ST1 protocol with spontaneous / 10-bit or 11-bit | Yes | ||
● for SINAUT ST7 protocol with multi-master polling / 10-bit | Yes | ||
● for SINAUT ST7 protocol with polling or spontaneous / 10-bit or 11-bit | Yes | Yes | |
operating mode for scanning of data transmission | |||
● with dedicated line/radio link / with SINAUT ST1 protocol | Polling, polling with time slot procedure | ||
● with dedicated line/radio link / with SINAUT ST7 protocol | Polling, polling with time slot procedure, multi-master polling with time slot procedure | Polling, polling with time slot procedure | |
● with dial-up network / with SINAUT ST1 protocol | spontaneous | ||
● with dial-up network / with SINAUT ST7 protocol | spontaneous | spontaneous | |
hamming distance | |||
● for SINAUT ST1 protocol | 4 | ||
● for SINAUT ST7 protocol | 4 | 4 | |
performance data / teleservice | |||
diagnostics function / online diagnostics with SIMATIC STEP 7 | Yes | ||
product function | |||
● program download with SIMATIC STEP 7 | Yes | ||
● remote firmware update | Yes | ||
● remote configuration | Yes | ||
product functions / management, configuration, engineering | |||
product function / MIB support | Yes | ||
protocol / is supported | |||
● SNMP v1 | Yes | ||
● SNMP v3 | Yes | ||
● DCP | Yes | ||
● LLDP | Yes | ||
configuration software | |||
● required | SINAUT ST7 ES | STEP 7 Professional V14 SP1 (TIA Portal) or higher | |
● for CPU configuring / required / SINAUT TD7 block library for CPU | Yes | No | |
● for PG configuring / required / SINAUT ST7 configuration software for PG | Yes | No | |
storage location / of TIM configuration data | on the TIM | Flash or SD card of the TIM 1531 IRC | |
identification & maintenance function | |||
● I&M0 - device-specific information | Yes | ||
● I&M1 - higher level designation/location designation | Yes | ||
● I&M2 - installation date | Yes | ||
● I&M3 - comment | Yes | ||
product functions / diagnostics | |||
product function / web-based diagnostics | Yes | ||
product functions / routing | |||
service / routing / note | IP routing up to 1 Mbps | ||
product function | |||
● static IP routing | Yes | ||
● static IP routing IPv6 | Yes | ||
● dynamic IP routing | No | ||
● dynamic IP routing IPv6 | No | ||
protocol / is supported | |||
● RIP v1 | No | ||
● RIPv2 | No | ||
● RIPnG for IPv6 | No | ||
● OSPFv2 | No | ||
● OSPFv3 for IPv6 | No | ||
● VRRP | No | ||
● VRRP for IPv6 | No | ||
● BGP | No | ||
● PPP | No | ||
● PPoE via DSL | No | ||
product functions / security | |||
operating mode / Virtual Private Network (VPN) | Yes; VPN operation as MSC client with MSC protocol and password protection only possible in conjunction with GPRS modem with MSC capability | ||
type of authentication / with Virtual Private Network / PSK | Yes | ||
product function | |||
● password protection for VPN | Yes | ||
● MSC client via GPRS modem with MSC capability | Yes | Yes | |
protocol | |||
● is supported / MSC protocol | No | Yes | |
● with Virtual Private Network MSC / is supported | TCP/IP | ||
key length / for MSC / with Virtual Private Network | 128 bit | 128 bit | |
number of possible connections | |||
● as MSC client / with VPN connection | 1 | 1 | |
● as MSC server / with VPN connection | 0 | 127 | |
product functions / time | |||
product function / SICLOCK support | No | ||
product function / pass on time synchronization | Yes | ||
protocol / is supported | |||
● NTP | Yes | ||
● NTP (secure) | Yes | ||
product component / hardware real time clock | No | ||
product feature / hardware real time clock w. battery backup | No | ||
time synchronization | |||
● from NTP-server | Yes | ||
● from GPS-signal | No | ||
● from control center | Yes | ||
● from mobile network provider | No | ||
● PC | No | ||
● manual setting | No | ||
product functions / position detection | |||
product function | |||
● position detection with GPS | No | ||
● pass on position data | No | ||
standards, specifications, approvals / hazardous environments | |||
certificate of suitability / CCC / for hazardous zone according to GB standard | Yes; GB3836.1, GB3836.8 | Yes; GB3836.1, GB3836.8 | |
certificate of suitability / CCC / for hazardous zone according to GB standard / as marking | Ex nA IIC T4 Gc | Ex nA IIC T4 Gc | |
further information / internet links | |||
internet link | |||
● to website: Image database | https://www.automation.siemens.com/bilddb | https://www.automation.siemens.com/bilddb | |
● to website: Industry Online Support | https://support.industry.siemens.com | https://support.industry.siemens.com | |
security information | |||
security information | Siemens provides products and solutions with industrial security functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial security measures that may be implemented, please visit https://www.siemens.com/industrialsecurity. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Security RSS Feed under https://www.siemens.com/cert. (V4.6) | Siemens provides products and solutions with industrial security functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial security measures that may be implemented, please visit https://www.siemens.com/industrialsecurity. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Security RSS Feed under https://www.siemens.com/cert. (V4.6) | |
Approvals / Certificates | |||
General Product Approval | |||
Manufacturer Declaration | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
Declaration of Conformity | Yes | Yes | |
UK Declaration of Conformity | Yes | Yes | |
UL | Yes | Yes | |
RCM | Yes | Yes | |
EMV | |||
KC | Yes | Yes | |
For use in hazardous locations | |||
ATEX | Yes | Yes | |
IECEx | Yes | Yes | |
FM | Yes | Yes | |
ATEX | Yes | Yes | |
CCC-Ex | Yes | Yes | |
UL | Yes | Yes | |
Environment | |||
Confirmation | Yes | Yes | |
last modified: | 3/12/2024 | ||
Date 3/16/2024 |
Subject to change without notice © Copyright Siemens 2024 |