Article number 6NH7803-3BA00-0AA0 6GK7543-1MX00-0XE0
product type designation TIM 3V-IE DNP3 TIM 1531 IRC
TIM 3V-IE DNP3 communications module for SIMATIC S7-300 with an RS232 interface for DNP3 communication via a classic WAN and an RJ45 interface for DNP3 communication via a IP-based network (WAN or LAN). TIM 1531 IRC Communications module for SIMATIC S7-1500, S7-400, S7-300 and ET200SP with SINAUT ST7, DNP3 and IEC 60870-5-101/104 with three RJ45 interfaces for communication via IP-based networks (WAN / LAN) and an RS-232/RS-485 interface for communication via classic wide area networks.
transfer rate
transfer rate
● at the 1st interface 10 ... 1000 Mbit/s
● at the 2nd interface 10 ... 100 Mbit/s
● at the 3rd interface 10 ... 100 Mbit/s
● for Industrial Ethernet 10 ... 100 Mbit/s
● according to RS 232 9600 ... 38400 bit/s 300 ... 115200 bit/s
interfaces
number of interfaces / according to Industrial Ethernet 1 3
number of electrical connections
● for external data transmission / according to RS 232 1 1
● for power supply 1 1
number of slots
● for memory cards 1
type of electrical connection
● of Industrial Ethernet interface RJ45 port RJ45 port
type of electrical connection
● at interface 1 / for external data transmission 9 pin Sub-D-connector (RS232) 9 pin Sub-D-connector, RS232 switchable to RS485
● for power supply 2-pole plugable terminal block 2-pole plugable terminal block
slot version
● of the memory card SD 1.0, SD 1.1, SDHC, Siemens SMC
storage capacity / of the memory card / maximum 32 Gibyte
design of the removable storage
● C-PLUG No
supply voltage, current consumption, power loss
type of voltage / of the supply voltage DC DC
supply voltage 24 V 24 V
supply voltage 20.4 ... 28.8 V 20.4 ... 28.8 V
supply voltage / external / at DC / rated value 24 V 24 V
supply voltage / external / at DC / rated value 20.4 ... 28.8 V 20.4 ... 28.8 V
consumed current
● from backplane bus / at DC / at 24 V / maximum 0.2 A
● from external supply voltage / at DC / at 24 V / typical 0.15 A
● from external supply voltage / at DC / at 24 V / maximum 0.2 A 0.3 A
power loss [W] 5.8 W
power loss [W] / with external supply voltage / at 24 V DC
● in update mode / typical 3.9 W
● in communication mode / typical 3.9 W
product extension / optional / backup battery No No
ambient conditions
ambient temperature
● during operation 0 ... 60 °C 0 ... 70 °C
● for vertical installation / during operation 0 ... 50 °C
● for horizontally arranged busbars / during operation 0 ... 70 °C
● during storage -40 ... +70 °C -40 ... +70 °C
● during transport -40 ... +70 °C -40 ... +70 °C
relative humidity
● at 25 °C / without condensation / during operation / maximum 95 % 95 %
protection class IP IP20 IP20
design, dimensions and weights
module format Compact module S7-300 single width Compact module S7-1500 double-wide
width 40 mm 70 mm
height 125 mm 147 mm
depth 120 mm 129 mm
net weight 0.25 kg 0.525 kg
fastening method
● 35 mm top hat DIN rail mounting No
● S7-300 rail mounting No
● S7-1500 rail mounting Yes
product features, product functions, product components / general
product function
● DynDNS client No
number of units
● note Number of TIMs per S7-300: 1 Number of TIM per S7-1500: 1
wire length
● with RS 232 interface / maximum 6 m 6 m
● with RS 485 interface / maximum 30 m
performance data / S7 communication
number of possible connections / for S7 communication
● maximum 3; only via LAN 132; only via LAN
● with PG connections / maximum 2 4
● with PG/OP connections / maximum 4
● with OP connections / maximum 1 4
service
● of SIMATIC communication / as server Yes
● SINAUT ST7 via S7 communication Yes
● PG/OP communication Yes Yes
performance data / IT functions
number of possible connections
● as server / by means of HTTP / maximum 2
● as server / by means of HTTPS / maximum 2; 2 per Ethernet interface
● as email client / maximum 1
performance data / telecontrol
suitability for use
● node station Yes Yes
● substation Yes Yes
● TIM control center Yes Yes
control center connection Systems with ST7, DNP3 and IEC 60870-5-101/104 protocol
● by means of a permanent connection Systems with ST7, DNP3 and IEC 60870-5-101/104 protocol
protocol / is supported
● DNP3 Yes Yes
● IEC 60870-5 Yes
● SINAUT ST1 protocol No No
● SINAUT ST7 protocol No Yes
● Modbus RTU Yes No
product function / data buffering if connection is aborted Yes; 64,000 data points with one master Yes; 100000 data telegrams (ST7) or 250000 events (IEC 60870-5 / DNP3)
number of data points per station / maximum 3000
number of DNP3 masters
● for Ethernet / maximum 8 4
● with RS 232 interface / maximum 1 4
number of Modbus RTU slaves / maximum 1
product feature / buffered message frame memory Yes
transmission format
● for SINAUT ST7 protocol with polling or spontaneous / 10-bit or 11-bit Yes
operating mode for scanning of data transmission
● with dedicated line/radio link / with SINAUT ST7 protocol Polling, polling with time slot procedure
● with dial-up network / with SINAUT ST7 protocol spontaneous
hamming distance
● for SINAUT ST7 protocol 4
performance data / teleservice
diagnostics function / online diagnostics with SIMATIC STEP 7 Yes
product function
● program download with SIMATIC STEP 7 Yes
● remote firmware update Yes
● remote configuration Yes
product functions / management, configuration, engineering
product function / MIB support Yes
protocol / is supported
● SNMP v1 Yes
● SNMP v3 Yes
● DCP Yes
● LLDP Yes
configuration software
● required SINAUT ST7 ES STEP 7 Professional V14 SP1 (TIA Portal) or higher
● for CPU configuring / required / SINAUT TD7 block library for CPU No
● for PG configuring / required / SINAUT ST7 configuration software for PG No
storage location / of TIM configuration data on the CPU or TIM Flash or SD card of the TIM 1531 IRC
identification & maintenance function
● I&M0 - device-specific information Yes
● I&M1 - higher level designation/location designation Yes
● I&M2 - installation date Yes
● I&M3 - comment Yes
product function / is supported / identification link Yes; according to IEC 61406-1:2022
product functions / diagnostics
product function / web-based diagnostics Yes
product functions / routing
service / routing / note IP routing up to 1 Mbps
product function
● static IP routing Yes
● static IP routing IPv6 Yes
● dynamic IP routing No
● dynamic IP routing IPv6 No
protocol / is supported
● RIP v1 No
● RIPv2 No
● RIPnG for IPv6 No
● OSPFv2 No
● OSPFv3 for IPv6 No
● VRRP No
● VRRP for IPv6 No
● BGP No
● PPP No
● PPoE via DSL No
product functions / security
product function
● MSC client via GPRS modem with MSC capability Yes
protocol
● is supported / MSC protocol Yes
● with Virtual Private Network MSC / is supported TCP/IP
key length / for MSC / with Virtual Private Network 128 bit
number of possible connections
● as MSC client / with VPN connection 1
● as MSC server / with VPN connection 127
product functions / time
product function / SICLOCK support No
product function / pass on time synchronization Yes
protocol / is supported
● NTP Yes
● NTP (secure) Yes
product component / hardware real time clock No
product feature / hardware real time clock w. battery backup No
time synchronization
● from NTP-server Yes
● from GPS-signal No
● from control center Yes
● from mobile network provider No
● PC No
● manual setting No
product functions / position detection
product function
● position detection with GPS No
● pass on position data No
standards, specifications, approvals
reference code
● according to IEC 81346-2:2019 KEC KEC
further information / internet links
internet link
● to web page: selection aid TIA Selection Tool https://www.siemens.com/tstcloud https://www.siemens.com/tstcloud
● to website: Industrial communication https://www.siemens.com/simatic-net https://www.siemens.com/simatic-net
● to web page: SiePortal https://sieportal.siemens.com/ https://sieportal.siemens.com/
● to website: Image database https://www.automation.siemens.com/bilddb https://www.automation.siemens.com/bilddb
● to website: CAx-Download-Manager https://www.siemens.com/cax https://www.siemens.com/cax
● to website: Industry Online Support https://support.industry.siemens.com https://support.industry.siemens.com
security information
security information Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7)
Approvals / Certificates
General Product Approval
EU declaration of conformity EU declaration of conformity Yes Yes
Declaration of Conformity Yes Yes
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
CCC CCC
Yes Yes
UL UL
Yes Yes
RCM RCM
Yes Yes
EMV
KC Yes Yes
For use in hazardous locations
ATEX ATEX Yes Yes
IECEx IECEx
Yes Yes
FM Yes Yes
CCC-Ex Yes Yes
UL UL
Yes Yes
Environment
Confirmation Yes Yes
last modified: 8/22/2024
Date
11/12/2024
Subject to change without notice
© Copyright Siemens 2024