Article number | 6SL3111-3VE21-6FA1 | 6SL3111-3VE21-6FA2 | ||
SINAMICS S120 Combi Power Module Input: 400 V 3 AC 16 kW Output: 400 V 3AC, 18 A, 5 A, 5 A Design: combi External air cooling Support of the extended Safety Integrated functions | SINAMICS S120 Combi Power Module input: 400 V 3AC 16 kW output: 400 V 3AC, 18 A, 9 A, 9 A type of construction: combi external air cooling support of the extended Safety Integrated functions the product must not be sent directly or indirectly to the USA if the product version is (FS)<(><<)>= 02. | |||
Further information | ||||
Industry Online Support (Manuals, Catalogs, Certificates, FAQ, ...)
|
||||
Industry Mall (Online ordering system)
|
||||
Date 11/7/2024 |
Subject to change without notice © Copyright Siemens 2024 |