Article number 6SL3111-4VE21-6FA1 6SL3111-4VE21-6FA2
SINAMICS S120 Combi Power Module Input: 400 V 3AC, 16 kW Output: 400 V 3AC, 18 A, 9 A, 5 A, 5 A Design: combi External air cooling Support of the extended Safety Integrated functions SINAMICS S120 Combi Power Module input: 400 V 3AC, 16 kW output: 400 V 3AC, 18 A, 9 A, 9 A, 9 A type of construction: combi external air cooling support of the extended Safety Integrated functions the product must not be sent directly or indirectly to the USA if the product version is (FS)<(><<)>= 02.
Further information
Industry Online Support (Manuals, Catalogs, Certificates, FAQ, ...)
Industry Mall (Online ordering system)
Date
11/7/2024
Subject to change without notice
© Copyright Siemens 2024