Article number | 6SL3130-6TE21-6AA3 | 6SL5130-6UE21-6AC0 | ||
***spare part*** SINAMICS S120 Smart Line Module input: 380-480 V 3AC, 50/60 Hz output: 600 V DC, 27 A, 16 kW type of construction: booksize internal air cooling incl. DRIVE-CLiQ cable | SINAMICS S220 Smart Line Module input: 380-480 V 3AC, 29 A output: 495-720 V DC, 16 kW design: booksize C type IP20, internal air cooling only from FW V2.4 SP1 HF10 | |||
Further information | ||||
Industry Online Support (Manuals, Catalogs, Certificates, FAQ, ...)
|
||||
Industry Mall (Online ordering system)
|
||||
Date 6/17/2024 |
Subject to change without notice © Copyright Siemens 2024 |