Article number | 6SL3210-5BB11-2AV0 | 6SL3210-5BB11-2BV1 | ||
****spare part**** 200-240 V 1-phase AC -10/+10 rated power 0.12 kW with 150% overload for 60 s integrated filter C2 I/O: 4 DI, 2 DO, 2 AI, 1 AO fieldbus: USS/MODBUS RTU with built-in BOP degree of protection IP20/UL open size: A 90x150x146 (WxHxD) | SINAMICS V20 200-240V 1AC -10/+10% 47-63Hz rated power 0.12 kW with 150% overload for 60 sec. integrated filter C1 I/O: 4 DI, 2 DO,2 AI, 1 AQ fieldbus: USS/MODBUS RTU with built-in BOP protection: IP20/ UL open size: AA 68x142x108 (WxHxD) | |||
Further information | ||||
Industry Online Support (Manuals, Catalogs, Certificates, FAQ, ...)
|
||||
Industry Mall (Online ordering system)
|
||||
Date 7/27/2024 |
Subject to change without notice © Copyright Siemens 2024 |