Article number | 6SL3210-5BB22-2AV0 | 6SL3210-5BB22-2BV1 | ||
SINAMICS V20 200-240 V 1-phase AC -10/+10 rated power 2.2 kW with 150% overload for 60 sec. integrated filter C2 I/O: 4 DI, 2 DO,2 AI, 1 AQ fieldbus: USS/MODBUS RTU with built-in BOP degree of protection IP20/UL open size: C 184x182x169 (WxHxD) | SINAMICS V20 1AC 200-240V -15/+10% 47-63Hz 2.2kW with 150% overload for 60 integrated Filter C1 I/O: 4 DI, 2 DQ, 2AI, 1AO Fieldbus: USS/Modbus with builtin BOP protection IP20/UL open Type Size:AD 136x176.5x160(WxHxD) | |||
Further information | ||||
Industry Online Support (Manuals, Catalogs, Certificates, FAQ, ...)
|
||||
Industry Mall (Online ordering system)
|
||||
Date 7/27/2024 |
Subject to change without notice © Copyright Siemens 2024 |