Article number 6SL3210-5BE13-7CV0 6SL3210-5BE13-7CV1
SINAMICS V20 380-480 V 3 AC -15/+10% 47-63Hz rated power 0.37 kW with 150% overload for 60 sec. Integrated filter C3 I/O: 4 DI, 2 DO,2 AI, 1 AQ fieldbus: USS/MODBUS RTU with built-in BOP protection: IP20/ UL open size: A 90x150x145.5 (WxHxD) SINAMICS V20 380-480 V 3 AC -15/+10% 47-63Hz rated power 0.37 kW with 150% overload for 60 sec. Integrated filter C3 I/O: 4 DI, 2 DO,2 AI, 1 AQ fieldbus: USS/MODBUS RTU with built-in BOP protection: IP20/ UL open size: A 90x150x145.5 (WxHxD) with integrated braking unit
Further information
Industry Online Support (Manuals, Catalogs, Certificates, FAQ, ...)
Industry Mall (Online ordering system)
Date
12/17/2025
Subject to change without notice
© Copyright Siemens 2025