| Article number | 6SL3210-5BE21-5CV0 | 6SL3210-5BE21-5CV1 | ||
| SINAMICS V20 380-480 V 3 AC -15/+10% 47-63Hz rated power 1.5 kW with 150% overload for 60 sec. Integrated filter C3 I/O: 4 DI, 2 DO,2 AI, 1 AQ fieldbus: USS/MODBUS RTU with built-in BOP protection: IP20/ UL open size: A 90x166x145.5 (WxHxD) | SINAMICS V20 380-480 V 3 AC -15/+10% 47-63Hz rated power 1.5 kW with 150% overload for 60 sec. Integrated filter C3 I/O: 4 DI, 2 DO,2 AI, 1 AQ fieldbus: USS/MODBUS RTU with built-in BOP protection: IP20/ UL open size: A 90x166x145.5 (WxHxD) with integrated braking unit | |||
| Further information | ||||
|
Industry Online Support (Manuals, Catalogs, Certificates, FAQ, ...)
|
||||
|
Industry Mall (Online ordering system)
|
||||
| Date 12/17/2025 |
Subject to change without notice © Copyright Siemens 2025 |
|||