Article number | 6SL3210-5BE22-2UV0 | 6SL3210-5BE22-2UV1 | ||
SINAMICS V20 380-480 V 3 AC -15/+10% 47-63Hz rated power 2.2 kW with 150% overload for 60 sec. unfiltered I/O: 4 DI, 2 DO,2 AI, 1 AQ fieldbus: USS/MODBUS RTU with built-in BOP protection: IP20/ UL open size: A 90x166x145.5 (WxHxD) | SINAMICS V20 380-480 V 3 AC -15/+10% 47-63Hz rated power 2.2 kW with 150% overload for 60 sec. unfiltered I/O: 4 DI, 2 DO,2 AI, 1 AQ fieldbus: USS/MODBUS RTU with built-in BOP protection: IP20/ UL open size: A 90x166x145.5 (WxHxD) with integrated braking unit | |||
Further information | ||||
Industry Online Support (Manuals, Catalogs, Certificates, FAQ, ...)
|
||||
Industry Mall (Online ordering system)
|
||||
Date 4/13/2025 |
Subject to change without notice © Copyright Siemens 2025 |