Article number | 6SL3210-5FB10-1UF0 | 6SL3210-5FB10-1UF2 | ||
****spare part**** SINAMICS V90, with PROFINET input voltage: 200-240 V 1/3-phase AC -15%/+10% 2.5/1.5 A 45-66 output voltage: 0 – input voltage 1.2 A 0-330 Hz motor: 0.1 kW degree of protection: IP20 size B, 55x170x170 (WxHxD) | SINAMICS V90, with PROFINET Input voltage: 200-240 V 1/3-phase AC -15%/+10% 2.5/1.5 A 45-66 Output voltage: 0 – Input voltage: 1.2 A 0-330 Hz Motor: 0.1 kW Degree of protection: IP20 Size A, 45x170x170 (WxHxD) | |||
Further information | ||||
Industry Online Support (Manuals, Catalogs, Certificates, FAQ, ...)
|
||||
Industry Mall (Online ordering system)
|
||||
Date 6/16/2024 |
Subject to change without notice © Copyright Siemens 2024 |