Article number | 6SL3210-5HB10-1UF0 | 6SL5310-1BB10-1CF0 | ||
SINAMICS S210 Input voltage: 200-240V 1AC; -10%/+10%; 1.4A; 45-66Hz; Output voltage: 0-input V; 0.8 A 0-550Hz; Motor: 0.1 kW; degree of protection: IP20; Frame size A; 45 x 170 x 170 (WxHxD) | SINAMICS S210 input voltage: 200-240 V 1AC; -10%/+10%; 1.4 A; 45-66 Hz; output voltage: 0 input V 0.8 A 0-550 Hz motor: 0.1 kW; protection class: IP20; frame size A; 45 x 170 x 170 (WxHxD) | |||
Further information | ||||
Industry Online Support (Manuals, Catalogs, Certificates, FAQ, ...)
|
||||
Industry Mall (Online ordering system)
|
||||
Date 11/21/2024 |
Subject to change without notice © Copyright Siemens 2024 |