Article number 6SL3210-5HB10-2UF0 6SL5310-1BB10-2CF0
SINAMICS S210 Input voltage: 200-240V 1AC; -10%/+10%; 2.7A; 45-66Hz; Output voltage: 0-input V; 1.4A; 0-550Hz; Motor: 0.2 kW; degree of protection: IP20; Frame size A; 45 x 170 x 170 (WxHxD) SINAMICS S210 input voltage: 200-240 V 1AC; -10%/+10%; 2.7 A; 45-66 Hz; output voltage: 0-input V 1.4 A; 0-550 Hz; motor: 0.2 kW; degree of protection: IP20; frame size A; 45 x 170 x 170 (WxHxD)
Further information
Industry Online Support (Manuals, Catalogs, Certificates, FAQ, ...)
Industry Mall (Online ordering system)
Date
11/21/2024
Subject to change without notice
© Copyright Siemens 2024