Article number | 6SL3210-5HB10-8UF0 | 6SL5310-1BB10-8CF0 | ||
SINAMICS S210 Input voltage: 200-240 V 1AC; -10%/+10%; 9.3 A; 45-66 Hz; Output voltage: 0-input V; 4.4 A; 0-550 Hz; Motor: 0.75 kW; Degree of protection: IP20; Frame size C; 75 x 170 x 195 (WxHxD) | SINAMICS S210 input voltage: 200-240 V 1AC; -10%/+10%; 9.3 A; 45-66 Hz; output voltage: 0-input V 4.4 A; 0-550 Hz; motor: 0.75 kW; degree of protection: IP20; frame size C; 75 x 170 x 195 (WxHxD) | |||
Further information | ||||
Industry Online Support (Manuals, Catalogs, Certificates, FAQ, ...)
|
||||
Industry Mall (Online ordering system)
|
||||
Date 11/21/2024 |
Subject to change without notice © Copyright Siemens 2024 |