Article number 6SL3244-0BB00-1BA1 6SL3244-0BB12-1BA1
***spare part*** SINAMICS G120 Control Unit CU240B-2 B type RS-485 interface with USS/MODBUS RTU protocol 4 DI, 1 DQ, 1 AI, 1 AQ PTC/KTY/thermoclick interface USB and SD/MMC interface degree of protection IP20 ambient temperature 0 to +50 °C without Power Module SINAMICS G120 CONTROL UNIT CU240E-2 E-TYPE SAFETY INTEGRATED STO RS485-INTERFACE, USS-PROTOCOL 6DI, 3DO, 2AI, 2AO, MAX 1F-DI PTC/KTY INTERFACE USB- AND SD/MMC-INTERFACE PROTECTION IP20 AMBIENT TEMP 0 TO +50 DEG C WITHOUT POWER MODULE AND PANEL
Further information
Industry Online Support (Manuals, Catalogs, Certificates, FAQ, ...)
Industry Mall (Online ordering system)
Date
11/5/2024
Subject to change without notice
© Copyright Siemens 2024