Article number 7KM4211-1BA00-3AA0 7KM4220-1BA01-1EA0
SENTRON, measuring device, 7KM PAC4200, LCD, L-L: 500 V, L-N: 289 V, 5 A, 3-phase, Modbus TCP, optionally Modbus RTU / PROFINET / PROFIBUS / DI/DQ, apparent / active / reactive energy / cos phi, harmonics: 2nd to 64th, THD, Class 0.2 acc. to IEC61557-12 or Class 0.2S acc. to IEC62053-22, extra-low-voltage power supply unit 22 to 65 V +-10% (DC) screw terminals SENTRON PAC4220, Power Monitoring Device with color graphic TFT display PMD-III acc. to IEC61557-12 active energy class 0.2 (class 0.2S acc. to IEC62053-22) 96 x 96 mm, 3-phase, 45 - 65 Hz Ue rated: 690/400 V Ie rated: x/1A or x/5A DC extra-low voltage power supply unit 24 to 48 V +-25% screw terminal connection control panel instrument with measurement of electrical variables apparent / active / reactive energy / cos phi / THDu / THDi / even and odd harmonics per phase up to 64.
Model
product brand name SENTRON SENTRON
product designation Measuring device for power system quality measurement Measuring device for power system quality measurement
design of the product compact
product type designation 7KM PAC4200 7KM PAC4220
Measurements
measuring procedure
● for voltage measurement TRMS TRMS
● for current measurement TRMS TRMS
type of measured value detection complete complete
voltage curve Sinusoidal or distorted Sinusoidal or distorted
measurable line frequency
● initial value 45 Hz 45 Hz
● full-scale value 65 Hz 65 Hz
operating mode for measured value detection automatic line frequency detection Yes Yes
operating mode for measured value detection
● set at 50 Hz No No
● set to 60 Hz No No
Supply voltage
design of the power supply Extra-low voltage power supply unit Extra-low voltage power supply unit
type of voltage of the supply voltage DC DC
supply voltage at DC 22 ... 65 V 18 ... 60 V
apparent power consumption of the power supply 9 VA
Degree of protection protection class
protection class IP on the front IP65 IP65
protection class IP of the terminal IP20
operating resource protection class when installed II II
Suitability
suitability for operation Installation in stationary panels in closed rooms Installation in stationary panels in closed rooms
Product Functions
product function
● voltage measurement Yes Yes
● current measurement Yes Yes
● active power measurement Yes Yes
● reactive power measurement Yes Yes
● power factor measurement Yes
● frequency measurement Yes Yes
● apparent energy/active energy/reactive energy Yes
Display and operation
design of the display LCD color graphics TFT
height of the display 54 mm 54 mm
width of the display 72 mm 72 mm
color of the background of the display white white
illuminance of display backlight adjustable Yes Yes
time-controlled reduction of the illuminance of display backlight possible Yes Yes
display contrast adjustable Yes Yes
national language on the display screen is supported ger, en, fr, spa, ita, por, tur, rus, chi, pol ger, en, fr, spa, ita, por, tur, rus, chi, pol
number of keys 4 4
Communication
transfer rate minimum 10 000 kbit/s 10 000 kbit/s
transfer rate maximum 100 000 kbit/s 100 000 kbit/s
number of interfaces according to Fast Ethernet 1 2
type of electrical connection of the fast Ethernet interface RJ45 (8P8C) 2 x RJ45
protocol at the Ethernet interface is supported MODBUS TCP MODBUS TCP
transfer rate 1 for Ethernet 10 Mbit/s 10 Mbit/s
transfer rate 2 for Ethernet 100 Mbit/s 100 Mbit/s
Fault limits
reference condition for metering accuracy according to IEC61557-12 according to IEC61557-12
formula for relative total measurement inaccuracy
● for measured variable voltage +/- 0.2 % +/- 0.2 %
● for measured variable current +/- 0.2 % +/- 0.2 %
● for measured variable apparent power +/- 0.5 %
● for measured variable active power +/- 0.2 %
● for measured variable reactive power +/- 0.5 %
● for measured variable output factor +/- 2 % +/- 0,5 %
● for measured variable active energy Class 0.2 according to IEC61557-12 and/or class 0.2S according to IEC62053-22 Class 0.2 according to IEC61557-12 and/or class 0.2S according to IEC62053-22
● for measured variable reactive energy Class 2 according to IEC61557-12 and/or IEC62053-23 class 0.5 acc. to IEC61557-12 or IEC62053-23
● for measured variable THD +/- 2 % +/- 2 %
Inputs Outputs
number of digital inputs 2 2
design of the switching input electronic, passive
type of electrical connection at the digital inputs screw-type terminals screw-type terminals
operating conditions for digital inputs external voltage supply Yes Yes
input voltage at digital input at DC maximum 30 V 30 V
number of digital outputs 2 2
type of switching output solid state electronic, passive
digital output version switching or pulse output function switching or pulse output function
operating voltage as output voltage at DC maximum permissible 30 V 30 V
type of electrical connection at the digital outputs screw-type terminals screw-type terminals
output current
● at digital output with signal <0> maximum 0.2 mA 0.2 mA
● at digital output for signal <1> maximum 27 mA 50 mA
● at the digital outputs at DC limited to 100 ms maximum 300 mA 130 mA
internal resistance at the digital outputs 55 Ω 30 Ω
standard for pulse emitter according to IEC62053-31 according to IEC62053-31
pulse duration
● initial value 30 ms 30 ms
● full-scale value 500 ms 500 ms
adjustable time period minimum 10 ms 10 ms
switching frequency at digital output maximum 20 Hz 20 Hz
property of the output short-circuit proof Yes Yes
measuring category for digital signals CATI CATIII
Measuring inputs
measurable supply voltage between (PE)N and L at AC maximum rated value 289 V 400 V
measurable supply voltage between (PE)N and L at AC
● minimum 11.5 V 11.5 V
● maximum 346 V 480 V
measurable supply voltage between the line conductors at AC maximum rated value 500 V 690 V
measurable supply voltage between the line conductors at AC
● minimum 20 V 20 V
● maximum 600 V 828 V
voltage measuring range extension with external voltage transformers yes yes
line conductors and neutral conductors internal resistance for voltage measurement 1.05 MΩ 1.62 MΩ
measuring category for voltage measurement CAT III CAT III
measurable current
● 1 at AC rated value 1 A 1 A
● 2 at AC rated value 5 A 5 A
relative measurable current at AC
● minimum 1 % 1 %
● maximum 120 % 120 %
current measuring range extension with external current transformers Yes Yes
zero point suppression for current measurement 0 ... 10 % 0 ... 10 %
apparent power consumption for current measurement
● with measuring range 1 A per phase 4 mVA
● with measuring range 5 A per phase 0.115 VA 0.3 VA
measuring category for current measurement CATIII CATIII
Connections
type of connectable conductor cross-sections
● at the measurement inputs for voltage solid 1x (0.5 ... 4 mm²), 2x (0.5 ... 2.5 mm²) 1x (0.2 ... 6 mm²), 2x (0.2 ... 1.5 mm²)
● at the measurement inputs for voltage finely stranded with core end processing 1x (0.5 ... 2.5 mm²), 2x (0.5 ... 1.5 mm²) 1x (0.2 ... 4 mm²), 2x (0.5 ... 2.5 mm²)
● at the measurement inputs for voltage for AWG cables solid 2x 20 to 14 1x 24 to 10
● at the measurement inputs for current solid 1x (0.5 ... 4 mm²), 2x (0.5 ... 2.5 mm²) 1x (0.2 ... 6 mm²), 2x (0.2 ... 1.5 mm²)
● at the measurement inputs for current finely stranded with core end processing 1x (0.5 ... 2.5 mm²), 2x (0.5 ... 1.5 mm²) 1x (0.2 ... 4 mm²), 2x (0.5 ... 2.5 mm²)
● at the measurement inputs for current for AWG cables solid 2x 20 to 14 1x 24 to 10
type of electrical connection
● at the measurement inputs for voltage screw-type terminals screw-type terminals
● at the measurement inputs for current screw-type terminals screw-type terminals
Mechanical Design
fastening method standard rail mounting No No
size of Power Monitoring Device size 96 size 96
height 96 mm 96 mm
width 96 mm 96 mm
depth 82 mm 56 mm
installation depth 77 mm 51 mm
net weight 537 g 345 g
mounting position vertical vertical
Environmental conditions
ambient temperature during operation
● minimum -10 °C -25 °C
● maximum 55 °C 55 °C
ambient temperature during storage
● minimum -25 °C -25 °C
● maximum 70 °C 70 °C
relative humidity at 25 °C without condensation during operation maximum 95 % 75 %
installation altitude at height above sea level maximum 2 000 m 2 000 m
degree of pollution 2 2
Certificates
certificate of suitability as EC Declaration of Conformity IEC 61010-1: 2001 (2nd Ed.) with Corr. 1, EN 61010-1: 2001 (2nd Ed.) and DIN EN 61010-1:2002 with "Berichtigung 1" yes
Approvals Certificates
General Product Approval
Metrological Approval Metrological Approval 
Yes Yes
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
EU declaration of conformity EU declaration of conformity Yes Yes
Confirmation Yes Yes
cULus cULus Yes Yes
EAC EAC
Yes Yes
EMV
RCM RCM
Yes Yes
other
Confirmation Yes Yes
Miscellaneous Yes Yes
Dangerous goods
Dangerous goods information Yes Yes
Environment
Environmental Confirmations Yes Yes
Environmental Confirmations Yes Yes
Further information
Information on the packaging
Information- and Downloadcenter (catalogues, leaflets,...)
Industry Mall (Online ordering system)
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, ...)
CAx-Online-Generator
Tender specifications
7KM4211-1BA00-3AA0 7KM4220-1BA01-1EA0
7KM4211-1BA00-3AA0 7KM4220-1BA01-1EA0
7KM4211-1BA00-3AA0 7KM4220-1BA01-1EA0
7KM4211-1BA00-3AA0 7KM4220-1BA01-1EA0
7KM4211-1BA00-3AA0 7KM4220-1BA01-1EA0
last modified: 6/14/2024
Date
11/19/2024
Subject to change without notice
© Copyright Siemens 2024