Article number | 7KM9300-0AE01-0AA0 | 7KM9300-0AE02-0AA0 | |
expansion module switched Ethernet PROFINET, plug-in, for 7KM PAC3200 / 4200 / 3VA COM100 / 800 | expansion module Switched Ethernet PROFINET V3, plug-in, for 7KM PAC3200 / 3220/ 4200 / 3VA COM100 / 800 | ||
Model | |||
product brand name | SENTRON | SENTRON | |
product designation | Switched Ethernet PROFINET expansion module | Switched Ethernet PROFINET expansion module | |
type of voltage supply | via PAC 3200 / PAC4200 / COM100 / 800 | via PAC 3200 / PAC3220 / PAC4200 / COM100 / 800 | |
General technical data | |||
type of update time at the PROFINET IO device with IRT | 500 µs, 1 ms, 2 ms, 4 ms for IRT | ||
design of the interface according to PROFINET | 2 ports (switch) | ||
type of transfer rate for plug type RJ45 | PROFINET with 100 Mbps | ||
MTBF | 215.6 a | 196.31 a | |
galvanic isolation | Maximum insulation voltage: 500V AC | Maximum insulation voltage: 500V AC | |
reference code according to DIN 40719 extended according to IEC 204-2 according to IEC 750 | P | P | |
software version with STEP 7 in the TIA Portal required | ≥ STEP 7 V16 | ||
GSD version/revision with PROFINET required | GSDML V2.3 | ||
number of interfaces according to PROFINET | 2 | ||
interface design 1 integrated switch | Yes | ||
● protocol at the 1st interface media redundancy protocol | PROFINET MRP | ||
● PROFINET IO device | Yes | ||
transmission mode for Industrial Ethernet | PROFINET with 100 Mbps | ||
product function at the Ethernet interface Autonegotiation | Yes | ||
product function at the Ethernet interface Autocrossover | Yes | ||
open IE communication | Yes | ||
IRT | Yes | ||
transfer rate for plug type RJ45 100 Mbit/s | Yes | ||
service as PROFINET IO device supports PROFIenergy | Yes | ||
protocol at the 1st interface media redundancy protocol | Yes | ||
product function of the PROFINET IO controller is supported PROFINET system redundancy | Yes | ||
for open IE communication | |||
● TCP/IP | Yes | ||
● SNMP | Yes | ||
● LLDP | Yes | ||
degree of pollution | 2 according to IEC 61131 | 2 according to IEC 61131 | |
Protection class | |||
protection class IP | IP20 | IP20 | |
combustibility class according to UL 94 | V 0 | V 0 | |
suitability for use | 7KM PAC 3200 / PAC 4200 / 3VA COM100 / 800 | 7KM PAC 3220 / PAC 4200 / PAC 4220 / 3VA COM100 / 800 | |
● reactive power meter | No | No | |
Connections | |||
type of electrical connection | 2 x RJ45 socket | 2 x RJ45 socket | |
Mechanical Design | |||
height | 63 mm | 63 mm | |
width | 43 mm | 43 mm | |
depth | 22 mm | 22 mm | |
fastening method | pluggable | pluggable | |
Environmental conditions | |||
ambient temperature during operation | |||
● minimum | -5 °C | -25 °C | |
● maximum | 55 °C | 55 °C | |
ambient temperature during storage | |||
● minimum | -25 °C | -25 °C | |
● maximum | 70 °C | 70 °C | |
Approvals Certificates | |||
General Product Approval | |||
UK Declaration of Conformity | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
Confirmation | Yes | Yes | |
cULus | Yes | Yes | |
KC | Yes | Yes | |
EAC | Yes | Yes | |
EMV | |||
RCM | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Miscellaneous | Yes | Yes | |
Environment | |||
Environmental Confirmations | Yes | Yes | |
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, ...)
|
|||
CAx-Online-Generator
|
|||
Tender specifications
|
|||
last modified: | 8/6/2024 | ||
Date 9/7/2024 |
Subject to change without notice © Copyright Siemens 2024 |