Article number US2:17FP82NH81
Non-reversing motor starter, Size 2, Three phase full voltage, Amb compensated bimetal OLR, Contactor amp rating 45A, Combination type, 60A non-fusible disconnect, Enclosure NEMA type 4/12, Water/dust tight for outdoors, Extra-wide enclosure
product brand name Class 17 & 25
design of the product Non-reversing motor starter with non-fusible disconnect
special product feature Gravity dropout contacts; 45 degree, wedge action contacts; Self-rising pressure type control terminals; Encapsulated coil
General technical data
weight [lb] 48 lb
Height x Width x Depth [in] 24 × 20 × 8 in
touch protection against electrical shock NA for enclosed products
installation altitude [ft] at height above sea level maximum 6560 ft
ambient temperature [°F]
● during storage -22 ... +149 °F
● during operation -4 ... +104 °F
ambient temperature
● during storage -30 ... +65 °C
● during operation -20 ... +40 °C
country of origin USA
Horsepower ratings
yielded mechanical performance [hp] for 3-phase AC motor
● at 200/208 V rated value 10 hp
● at 220/230 V rated value 15 hp
● at 460/480 V rated value 25 hp
● at 575/600 V rated value 25 hp
Contactor
size of contactor NEMA controller size 2
number of NO contacts for main contacts 3
operating voltage for main current circuit at AC at 60 Hz maximum 600 V
operational current at AC at 600 V rated value 45 A
mechanical service life (operating cycles) of the main contacts typical 10000000
Auxiliary contact
number of NC contacts at contactor for auxiliary contacts 0
number of NO contacts at contactor for auxiliary contacts 1
number of total auxiliary contacts maximum 7
contact rating of auxiliary contacts of contactor according to UL 10A@600VAC (A600), 2.5A@300VDC (Q300)
Coil
type of voltage of the control supply voltage AC
control supply voltage
● at AC at 50 Hz rated value 380 ... 440 V
● at AC at 60 Hz rated value 440 ... 480 V
holding power at AC minimum 8.5 W
apparent pick-up power of magnet coil at AC 218 VA
apparent holding power of magnet coil at AC 25 VA
operating range factor control supply voltage rated value of magnet coil 0.85 ... 1.5
percental drop-out voltage of magnet coil related to the input voltage 50 %
ON-delay time 19 ... 29 ms
OFF-delay time 10 ... 24 ms
Overload relay
product function
● overload protection Yes
● test function Yes
● external reset Yes
reset function Manual and automatic
adjustment range of thermal overload trip unit 0.85 ... 1.15
number of NC contacts of auxiliary contacts of overload relay 1
number of NO contacts of auxiliary contacts of overload relay 0
operational current of auxiliary contacts of overload relay
● at AC at 600 V 10 A
● at DC at 250 V 5 A
contact rating of auxiliary contacts of overload relay according to UL 10
Disconnect Switch
response value of switch disconnector 60
design of fuse holder non-fusible
operating class of the fuse link non-fusible
Enclosure
design of the housing dustproof, waterproof & weatherproof
Mounting/wiring
mounting position vertical
fastening method Surface mounting and installation
type of electrical connection for supply voltage line-side Box lug
tightening torque [lbf·in] for supply 35 ... 35 lbf·in
type of connectable conductor cross-sections at line-side for AWG cables single or multi-stranded 1
temperature of the conductor for supply maximum permissible 75 °C
material of the conductor for supply AL or CU
type of electrical connection for load-side outgoing feeder Screw-type terminals
tightening torque [lbf·in] for load-side outgoing feeder 35 ... 50 lbf·in
type of electrical connection of magnet coil Screw-type terminals
tightening torque [lbf·in] at magnet coil 5 ... 12 lbf·in
type of connectable conductor cross-sections of magnet coil for AWG cables single or multi-stranded 2
temperature of the conductor at magnet coil maximum permissible 75 °C
material of the conductor at magnet coil CU
type of electrical connection for auxiliary contacts Screw-type terminals
tightening torque [lbf·in] at contactor for auxiliary contacts 10 ... 15 lbf·in
type of connectable conductor cross-sections at contactor for AWG cables for auxiliary contacts single or multi-stranded 1
temperature of the conductor at contactor for auxiliary contacts maximum permissible 75 °C
material of the conductor at contactor for auxiliary contacts CU
type of electrical connection at overload relay for auxiliary contacts Screw-type terminals
tightening torque [lbf·in] at overload relay for auxiliary contacts 5 ... 12 lbf·in
type of connectable conductor cross-sections at overload relay for AWG cables for auxiliary contacts single or multi-stranded 2
temperature of the conductor at overload relay for auxiliary contacts maximum permissible 75 °C
material of the conductor at overload relay for auxiliary contacts CU
Short-circuit current rating
design of the fuse link for short-circuit protection of the main circuit required 10
certificate of suitability NEMA ICS 2; UL 508; CSA 22.2, No.14
Approvals Certificates
Test Certificates
UL UL
Yes
Further information
Industrial Controls - Product Overview (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
Certificates/approvals
US2:17FP82NH81
US2:17FP82NH81
US2:17FP82NH81
last modified: 12/3/2022
Date
6/17/2024
Subject to change without notice
© Copyright Siemens 2024