Article number | US2:17FP92NJ81 | |
Non-reversing motor starter, Size 2, Three phase full voltage, Amb compensated bimetal OLR, Contactor amp rating 45A, 24VAC 50-60Hz coil, Combination type, 60A non-fusible disconnect, Enclosure NEMA type 4/12, Water/dust tight for outdoors, Standard width enclosure | ||
product brand name | Class 17 & 25 | |
design of the product | Non-reversing motor starter with non-fusible disconnect | |
special product feature | Gravity dropout contacts; 45 degree, wedge action contacts; Self-rising pressure type control terminals; Encapsulated coil | |
General technical data | ||
weight [lb] | 35 lb | |
Height x Width x Depth [in] | 24 × 11 × 8 in | |
touch protection against electrical shock | NA for enclosed products | |
installation altitude [ft] at height above sea level maximum | 6560 ft | |
ambient temperature [°F] | ||
● during storage | -22 ... +149 °F | |
● during operation | -4 ... +104 °F | |
ambient temperature | ||
● during storage | -30 ... +65 °C | |
● during operation | -20 ... +40 °C | |
country of origin | USA | |
Horsepower ratings | ||
yielded mechanical performance [hp] for 3-phase AC motor | ||
● at 200/208 V rated value | 10 hp | |
● at 220/230 V rated value | 15 hp | |
● at 460/480 V rated value | 25 hp | |
● at 575/600 V rated value | 25 hp | |
Contactor | ||
size of contactor | NEMA controller size 2 | |
number of NO contacts for main contacts | 3 | |
operating voltage for main current circuit at AC at 60 Hz maximum | 600 V | |
operational current at AC at 600 V rated value | 45 A | |
mechanical service life (operating cycles) of the main contacts typical | 10000000 | |
Auxiliary contact | ||
number of NC contacts at contactor for auxiliary contacts | 0 | |
number of NO contacts at contactor for auxiliary contacts | 1 | |
number of total auxiliary contacts maximum | 7 | |
contact rating of auxiliary contacts of contactor according to UL | 10A@600VAC (A600), 2.5A@300VDC (Q300) | |
Coil | ||
type of voltage of the control supply voltage | AC | |
control supply voltage | ||
● at AC at 50 Hz rated value | 24 V | |
● at AC at 60 Hz rated value | 24 V | |
holding power at AC minimum | 8.5 W | |
apparent pick-up power of magnet coil at AC | 218 VA | |
apparent holding power of magnet coil at AC | 25 VA | |
operating range factor control supply voltage rated value of magnet coil | 0.85 ... 1.5 | |
percental drop-out voltage of magnet coil related to the input voltage | 50 % | |
ON-delay time | 19 ... 29 ms | |
OFF-delay time | 10 ... 24 ms | |
Overload relay | ||
product function | ||
● overload protection | Yes | |
● test function | Yes | |
● external reset | Yes | |
reset function | Manual and automatic | |
adjustment range of thermal overload trip unit | 0.85 ... 1.15 | |
number of NC contacts of auxiliary contacts of overload relay | 1 | |
number of NO contacts of auxiliary contacts of overload relay | 0 | |
operational current of auxiliary contacts of overload relay | ||
● at AC at 600 V | 10 A | |
● at DC at 250 V | 5 A | |
contact rating of auxiliary contacts of overload relay according to UL | 10 | |
Disconnect Switch | ||
response value of switch disconnector | 60 | |
design of fuse holder | non-fusible | |
operating class of the fuse link | non-fusible | |
Enclosure | ||
design of the housing | dustproof, waterproof & weatherproof | |
Mounting/wiring | ||
mounting position | vertical | |
fastening method | Surface mounting and installation | |
type of electrical connection for supply voltage line-side | Box lug | |
tightening torque [lbf·in] for supply | 35 ... 35 lbf·in | |
type of connectable conductor cross-sections at line-side for AWG cables single or multi-stranded | 1 | |
temperature of the conductor for supply maximum permissible | 75 °C | |
material of the conductor for supply | AL or CU | |
type of electrical connection for load-side outgoing feeder | Screw-type terminals | |
tightening torque [lbf·in] for load-side outgoing feeder | 35 ... 50 lbf·in | |
type of electrical connection of magnet coil | Screw-type terminals | |
tightening torque [lbf·in] at magnet coil | 5 ... 12 lbf·in | |
type of connectable conductor cross-sections of magnet coil for AWG cables single or multi-stranded | 2 | |
temperature of the conductor at magnet coil maximum permissible | 75 °C | |
material of the conductor at magnet coil | CU | |
type of electrical connection for auxiliary contacts | Screw-type terminals | |
tightening torque [lbf·in] at contactor for auxiliary contacts | 10 ... 15 lbf·in | |
type of connectable conductor cross-sections at contactor for AWG cables for auxiliary contacts single or multi-stranded | 1 | |
temperature of the conductor at contactor for auxiliary contacts maximum permissible | 75 °C | |
material of the conductor at contactor for auxiliary contacts | CU | |
type of electrical connection at overload relay for auxiliary contacts | Screw-type terminals | |
tightening torque [lbf·in] at overload relay for auxiliary contacts | 5 ... 12 lbf·in | |
type of connectable conductor cross-sections at overload relay for AWG cables for auxiliary contacts single or multi-stranded | 2 | |
temperature of the conductor at overload relay for auxiliary contacts maximum permissible | 75 °C | |
material of the conductor at overload relay for auxiliary contacts | CU | |
Short-circuit current rating | ||
design of the fuse link for short-circuit protection of the main circuit required | 10 | |
certificate of suitability | NEMA ICS 2; UL 508; CSA 22.2, No.14 | |
Approvals Certificates | ||
Test Certificates | ||
UL | Yes | |
Further information | ||
Industrial Controls - Product Overview (Catalogs, Brochures,…)
|
||
Industry Mall (Online ordering system)
|
||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
||
Certificates/approvals
|
||
last modified: | 12/3/2022 | |
Date 6/28/2024 |
Subject to change without notice © Copyright Siemens 2024 |